RXG20L2V1B RXG25L2V1B RXG35L2V1B RXG50L2V1B
Casing Colour   Ivory white Ivory white Ivory white Ivory white
Dimensions Unit Height mm 550 550 550 735
    Width mm 765 765 765 825
    Depth mm 285 285 285 300
  Packed unit Height mm 612 612 612 797
    Width mm 906 906 906 992
    Depth mm 402 402 402 437
Weight Unit kg 35 35 35 48
  Packed unit kg 38 38 38 52
Compressor Model   1YC23APXD 1YC23APXD 1YC23APXD 2YC36GXD
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 600 600 600 1,100
Packing Weight kg 3 3 3 4
Heat exchanger Length mm 805 805 805 845
  Rows Quantity   2 2 2 2
  Fin pitch mm 1.4 1.4 1.4 1.8
  Stages Quantity   24 24 24 32
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø8 G2E
  Fin Type   Waffle louvered fin Waffle louvered fin Waffle louvered fin Colgate fin
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling High m³/min 34.5 34.5 37.0 49.8
      High cfm 1,218 1,218 1,306 1,758
    Heating High m³/min 31.1 31.1 31.1 44.8
      High cfm 1,098 1,098 1,098 1,581
      Super low cfm 1,094 1,094 1,094 1,504
      Super low m³/min 31.0 31.0 31.0 42.6
    Heating Super low cfm 932 932 932 1,352
      Super low m³/min 26.4 26.4 26.4 38.3
Fan motor Model   D23H-28 D23H-28 D23H-28 KFD-380-50-8C
  Output W 23 23 23 53
  Speed Cooling High rpm 860 860 920 780
      Super low rpm 780 780 780 670
    Heating High rpm 860 860 860 720
      Super low rpm 740 740 740 670
Operation range Cooling Ambient Min. °CDB -10 (5) -10 (5) -10 (5) -10 (5)
      Max. °CDB 46 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15 -15
      Max. °CWB 18 18 18 18
Sound power level Cooling dBA 61 (0.000) 61 (0.000) 63 63
  Heating dBA 62 (0.000) 62 (0.000) 63 63
Sound pressure level Cooling High dBA 46 46 48 48
    Silent operation dBA 43 43 44 44
  Heating High dBA 47 47 48 48
    Silent operation dBA 44 44 45 44
Refrigerant Type   R-410A R-410A R-410A R-410A
  Charge kg 1.05 1.05 1.05 1.6
  Charge TCO2Eq 2.2 2.2 2.2 3.3
  GWP   2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5 12.7
  Drain OD mm 18 18.0 18.0 18
  Piping length OU - IU Max. m 20 20 20 30
    System Chargeless m 10 10 10 10
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15 15 15 20
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Refrigerant oil Charged volume l 0.375 0.375 0.375 0.395
  Type   FVC50K FVC50K FVC50K FVC50K
Standard Accessories Joint (drain) 1 1 1 1
  Installation manual 1 1 1 1
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Current Nominal running current (RLA) Cooling A 2.68 (2), 2.58 (3), 2.48 (4) 2.78 (2), 2.68 (3), 2.58 (4) 4.84 (2), 4.64 (3), 4.44 (4) 6.34 (2), 6.04 (3), 5.74 (4)
    Heating A 2.65 (2), 2.55 (3), 2.45 (4) 4.24 (2), 4.04 (3), 3.84 (4) 5.29 (2), 5.09 (3), 4.89 (4) 7.19 (2), 6.89 (3), 6.59 (4)
  Starting current Cooling A 2.8 4.4 5.5 7.4
    Heating A 2.8 4.4 5.5 7.4
Wiring connections For power supply Remark   3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring)
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16 20
Notes SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting
  220V 220V 220V 220V
  230V 230V 230V 230V
  240V 240V 240V 240V
  Operation range in combination with Nexura, FVXG-K, cooling: min. 10°CDB - max. 46°CDB; heating: min. -15°CWB - max. 18°CWB Operation range in combination with Nexura, FVXG-K, cooling: min. 10°CDB - max. 46°CDB; heating: min. -15°CWB - max. 18°CWB Operation range in combination with Nexura, FVXG-K, cooling: min. 10°CDB - max. 46°CDB; heating: min. -15°CWB - max. 18°CWB Operation range in combination with Nexura, FVXG-K, cooling: min. 10°CDB - max. 46°CDB; heating: min. -15°CWB - max. 18°CWB
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases