RXG25K2V1B RXG25K3V1B RXG35K2V1B RXG35K3V1B RXG50K2V1B RXG50K3V1B
Sound pressure level Heating High dBA 47   48   48  
    Silent operation dBA 44   45   45  
  Cooling Silent operation dBA 43   44   44  
    High dBA 46   48   48  
Sound power level Cooling dBA 61 62 (0.000) 63 63 63 63
  Heating dBA   63 (0.000)   63   63
Refrigerant Charge TCO2Eq 2.2   2.2   3.3  
  Charge kg 1.05   1.05   1.6  
  Refrigerant-=-Gwp R-410A   R-410A   R-410A  
Dimensions Packed unit Width mm 906 906 906 906 960 960
    Height mm 612 612 612 612 797 797
    Depth mm 364 364 364 364 390 390
  Unit Width mm 765 765 765 765 825 825
    Depth mm 285 285 285 285 300 300
    Height mm 550 550 550 550 735 735
Compressor Output W 600   600   1,100  
  Type 1YC23AEXD   1YC23AEXD   2YC36BXD  
Casing Colour Ivory white   Ivory white   Ivory white  
Fan motor Output W 23   23   53  
  Speed Cooling High rpm 860   920   780  
      Super low rpm 780   780   670  
    Heating High rpm 860   860   720  
      Super low rpm 740   740   670  
  Model ARS6401DA   ARS6401DA   KFD-380-50-8C  
Weight Packed unit kg 38 38 38 38 53 53
  Unit kg 34 34 34 34 48 48
Operation range Cooling Ambient Max. °CDB 46 46 46 46 46 46
      Min. °CDB -10 (4) -10 (4) -10 (4) -10 (4) -10 (4) -10 (4)
  Heating Ambient Max. °CWB 20 18 20 18 20 18
      Min. °CWB -15 -15 -15 -15 -15 -15
Fan Air flow rate Heating High m³/min 30.2   30.2   45.0  
      Super low cfm 904   904   1,522  
      Super low m³/min 25.6   25.6   43.1  
      High cfm 1,066   1,066   1,589  
    Cooling Super low m³/min 30.1   30.1   48.9  
      Super low cfm 1,063   1,063   1,727  
      High m³/min 33.5   36.0   50.9  
      High cfm 1,183   1,271   1,797  
  Type Propeller fan   Propeller fan   Propeller fan  
Refrigerant oil Charged volume l 0.375 0.375 0.375 0.375 0.65 0.65
  Type FVC50K   FVC50K   FVC50K  
Packing Weight kg 4 4 4 4 5 5
Heat exchanger Fin Type WF fin   WF fin   WF fin  
  Rows Quantity 2   2   2  
  Length mm 805   805   845  
  Fin pitch mm 1.4   1.4   1.8  
  Stages Quantity 24   24   32  
  Tube type ø7 Hi-XA   ø7 Hi-XA   ø8 Hi-XA  
Piping connections Piping length OU - IU Max. m 20   20   30  
    System Chargeless m 10   10   10  
  Level difference IU - OU Max. m 15   15   20  
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)  
Wiring connections For connection with indoor Quantity Earth wire included   Earth wire included   Earth wire included  
  For power supply Quantity 3   3   3  
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16 16 20 20
Power supply Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
  Phase 1~   1~   1~  
Current Starting current Cooling A 4.4   5.6   7.4  
    Heating A 4.4   5.6   7.4  
  Nominal running current (RLA) Cooling A 3.11 (1), 2.92 (2), 2.82 (3)   4.97 (1), 4.68 (2), 4.48 (3)   7.04 (1), 6.75 (2), 6.46 (3)  
    Heating A 4.28 (1), 4.09 (2), 3.99 (3)   5.44 (1), 5.15 (2), 4.96 (3)   7.21 (1), 6.92 (2), 6.63 (3)  
Notes 220V 220V 220V 220V 220V 220V
  230V 230V 230V 230V 230V 230V
  240V 240V 240V 240V 240V 240V
  Operation range in combination with Nexura, FVXG-K: min. 10°CDB ~ max. 46°CDB Operation range in combination with Nexura, FVXG-K: min. 10°CDB ~ max. 46°CDB Operation range in combination with Nexura, FVXG-K: min. 10°CDB ~ max. 46°CDB Operation range in combination with Nexura, FVXG-K: min. 10°CDB ~ max. 46°CDB Operation range in combination with Nexura, FVXG-K: min. 10°CDB ~ max. 46°CDB Operation range in combination with Nexura, FVXG-K: min. 10°CDB ~ max. 46°CDB
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
Casing Colour     Ivory white   Ivory white   Ivory white
Compressor Model     1YC23AEXD   1YC23AEXD   2YC36BXD
  Type     Hermetically sealed swing compressor   Hermetically sealed swing compressor   Hermetically sealed swing compressor
  Output W   600   600   1,100
Heat exchanger Length mm   805   805   845
  Rows Quantity     2   2   2
  Fin pitch mm   1.4   1.4   1.8
  Stages Quantity     24   24   32
  Tube type     ø7 Hi-XA   ø7 Hi-XA   ø8 Hi-XA
  Fin Type     WF fin   WF fin   WF fin
Fan Type     Propeller fan   Propeller fan   Propeller fan
  Air flow rate Cooling High m³/min   33.5   36.0   50.9
      High cfm   1,183   1,271   1,797
      Nom. m³/min   33.5   36.0   50.9
      Nom. cfm   1,183   1,271   1,797
    Heating High m³/min   30.2   30.2   45.0
      High cfm   1,066   1,066   1,589
      Super low cfm   1,063   1,063   1,727
      Super low m³/min   30.1   30.1   48.9
    Heating Super low cfm   904   904   1,522
      Super low m³/min   25.6   25.6   43.1
Fan motor Model     ARS6401DA   ARS6401DA   KFD-380-50-8C
  Output W   23   23   53
  Speed Cooling High rpm   860   920   780
      Super low rpm   780   780   670
    Heating High rpm   860   860   720
      Super low rpm   740   740   670
Sound pressure level Cooling High dBA   46   48   48
    Silent operation dBA   43   44   44
  Heating High dBA   47   48   48
    Silent operation dBA   44   45   45
Refrigerant Type     R-410A   R-410A   R-410A
  Charge kg   1.05   1.05   1.6
  Charge TCO2Eq   2.2   2.2   3.3
  GWP     2,087.5   2,087.5   2,087.5
Piping connections Piping length OU - IU Max. m   20   20   30
    System Chargeless m   10   10   10
  Additional refrigerant charge kg/m   0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m   15   15   20
Capacity control Method     Inverter controlled   Inverter controlled   Inverter controlled
Refrigerant oil Type     FVC50K   FVC50K   FVC50K
Power supply Phase     1~   1~   1~
Current Nominal running current (RLA) Cooling A   3.11 (1), 2.92 (2), 2.82 (3)   4.97 (1), 4.68 (2), 4.48 (3)   7.04 (1), 6.75 (2), 6.46 (3)
    Heating A   4.28 (1), 4.09 (2), 3.99 (3)   5.44 (1), 5.15 (2), 4.96 (3)   7.21 (1), 6.92 (2), 6.63 (3)
  Starting current Cooling A   4.4   5.6   7.4
    Heating A   4.4   5.6   7.4
Wiring connections For power supply Quantity     3   3   3
  For connection with indoor Quantity     4   4   4
    Remark     Earth wire included   Earth wire included   Earth wire included