RXC20BV1B RXC25BV1B RXC35BV1B RXC50BV1B RXC60BV1B RXC71BV1B
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
  Material   Sheet metal Sheet metal Sheet metal Sheet metal Sheet metal Sheet metal
Dimensions Unit Height mm 550 550 550 615 615 695
    Width mm 658 658 658 845 845 930
    Depth mm 273 273 273 300 300 350
  Packed unit Height mm 610 610 610 679 679 760
    Width mm 781 781 781 992 992 1,084
    Depth mm 363 363 363 414 414 473
Weight Unit kg 24 24 26 39 39 45
  Packed unit kg 26 26 28 43 43 49
Compressor Quantity   1 1 1 1 1 1
  Model   1GDY25BXD 1GDY25BXD 1GDY25BXD 2YC40GXD 2YC40GXD 2YC40GXD
  Oil Amount cm³ 375 375 375 650 650 650
  Type   Hermetic swing Hermetic swing Hermetic swing Hermetic swing Hermetic swing Hermetic swing
  Oil Type   FW68DA FW68DA FW68DA FW68DA FW68DA FW68DA
Packing Material   EPS-Foam, Corrugated board EPS-Foam, Corrugated board EPS-Foam, Corrugated board EPS-Foam, Corrugated board EPS-Foam, Corrugated board EPS-Foam, Corrugated board
  Weight kg 2 2 2 4 4 4
Heat exchanger Length mm 662 662 627 850 850 878
  Rows Quantity   1 1 2 2 2 2
  Fin pitch mm 18 18 18 18 18 18
  Face area 0.33 0.33 0.32 0.5 0.5 0.59
  Stages Quantity   24 24 24 28 28 32
  Tube type   Inner Groove Inner Groove Inner Groove Inner Groove Inner Groove Inner Groove
  Tube material   Copper Copper Copper Copper Copper Copper
  Tube diameter mm 7 7 7 7 7 7
  Fin Type   Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated)
    Treatment   Hydrophilic Hydrophilic Hydrophilic Hydrophilic Hydrophilic Hydrophilic
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan
  Discharge direction   Horizontal Horizontal Horizontal Horizontal Horizontal Horizontal
  Quantity   1 1 1 1 1 1
  Air flow rate Cooling High m³/min 26.3 26.3 23.8 37.1 46.2 54.7
      High cfm 930 930 840 1,310 1,630 1,930
Fan motor Quantity   1 1 1 1 1 1
  Model   M3SLY10/15F-1 M3SLY10/15F-1 M3SLY10/15F-1 M3SLY20F-1 M3SLY20F-1 M3SLY30F-1
  Index of Protection   24 24 24 23 23 23
  Insulation grade   Class "E" Class "E" Class "E" Class "E" Class "E" Class "E"
  Poles   8 8 8 8 8 8
  Output W 26 26 26 61 61 128
  Drive   Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive
  Speed Cooling High rpm 930 930 930 900 1,100 800
  Running current Cooling Standard A 0.28 0.28 0.32 0.38 0.62 0.97
Operation range Cooling Ambient Min. °CDB 10 10 10 -10 -10 -10
      Max. °CDB 46 46 46 46 46 46
  Heating Ambient Min. °CWB -15 -15 -15 -15 -15 -15
      Max. °CWB 18 18 18 18 18 18
Sound power level Cooling dBA 58 58 60 65 66 69
Sound pressure level Cooling High dBA 45 45 46 51 54 54
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.55 0.55 0.75 1 1.1 1.15
  Charge TCO2Eq 0.371 0.371 0.506 0.675 0.743 0.776
  Control   EXV EXV EXV EXV EXV EXV
  GWP   675 675 675 675 675 675
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6,4 6,4 6,4 6,4 6,4 6,4
  Gas Quantity   1 1 1 1 1 1
    Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 9.52 12.7 12.7 12.7
  Drain Quantity   1 1 1 1 1 1
    Type   Drain Joint Drain Joint Drain Joint Drain Joint Drain Joint Drain Joint
    OD mm 16 16 16 16 16 16
  Piping length OU - IU Min. m 3 3 3 3 3 3
      Max. m 20 20 20 30 30 30
    System Chargeless m 7.5 7.5 7.5 7.5 7.5 7.5
  Additional refrigerant charge kg/m 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m) 0,017 (for piping length exceeding 7.5m)
  Level difference IU - OU Max. m 15.0 15.0 15.0 20.0 20.0 20.0
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Defrost method Temperature Temperature Temperature Temperature Temperature Temperature
Defrost control Outdoor heat exchanger and ambient sensor Outdoor heat exchanger and ambient sensor Outdoor heat exchanger and ambient sensor Outdoor heat exchanger and ambient sensor Outdoor heat exchanger and ambient sensor Outdoor heat exchanger and ambient sensor
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Power supply Name   V1 V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Current Nominal running current (RLA) Cooling A 3.01 3.05 4.21 6.25 7.24 9.00
    Heating A 2.74 3.03 4.35 5.98 6.33 9.40
  Maximum running current Cooling A 6.16 6.16 6.68 10.2 10.5 11.5
    Heating A 6.91 6.91 7.93 10.2 11.5 11.5
Wiring connections For power supply Quantity   3 3 3 3 3 3
    Remark   3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring) 3 for power supply, 4 for interunit wiring (including earth wiring)
  For connection with indoor Quantity   4 4 4 4 4 4
    Remark   Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included Earth wire included
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16 20 20 20