|
RXB25B5V1 |
RXB25B6V19 |
RXB25B6V1 |
RXB35B5V1 |
RXB35B6V19 |
RXB35B6V1 |
RXB50BV1B |
RXB60BV1B |
Dimensions |
Unit |
Height |
Mm |
550 |
550 |
550 |
550 |
550 |
550 |
753 |
753 |
|
|
Width |
Mm |
658 |
658 |
658 |
658 |
658 |
658 |
855 |
855 |
|
|
Depth |
Mm |
275 |
275 |
275 |
275 |
275 |
275 |
328 |
328 |
Weight |
Unit |
kg |
27 |
26 |
26 |
29 |
28 |
28 |
44 |
44 |
Compressor |
Type |
|
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetic swing |
Hermetic swing |
Sound pressure level |
Cooling |
High |
dBA |
46 |
46 |
46 |
48 |
48 |
48 |
|
|
|
|
Nom. |
dBA |
|
|
|
|
|
|
51 |
51 |
|
Heating |
High |
dBA |
47 |
47 |
47 |
48 |
48 |
48 |
|
|
|
|
Nom. |
dBA |
|
|
|
|
|
|
51 |
51 |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
R-410A |
|
Charge |
kg |
0.74 |
0.74 |
0.74 |
1.00 |
1.00 |
1.00 |
1.45 |
1.45 |
|
Charge |
TCO2Eq |
1.5 |
1.5 |
1.5 |
2.1 |
2.1 |
2.1 |
3 |
3 |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
2,087.5 |
Piping connections |
Additional refrigerant charge |
kg/m |
0.02 (for piping length exceeding 10m) |
0.02 (for piping length exceeding 10m) |
0.02 (for piping length exceeding 10m) |
0.02 (for piping length exceeding 10m) |
0.02 (for piping length exceeding 10m) |
0.02 (for piping length exceeding 10m) |
|
|
|
Level difference |
IU - OU |
Max. |
m |
12 |
12 |
12 |
12 |
12 |
12 |
|
|
Standard Accessories |
Drain plug |
1 |
1 |
1 |
1 |
1 |
1 |
|
|
|
Installation manual |
1 |
1 |
1 |
1 |
1 |
1 |
|
|
Power supply |
Phase |
|
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
220-240 |
220-240 |
220-240 |
220-240 |
220-240 |
220-240 |
220-240 |
220-240 |
Notes |
(1) - Contains fluorinated greenhouse gases |
(1) - Contains fluorinated greenhouse gases |
(1) - Contains fluorinated greenhouse gases |
(1) - Contains fluorinated greenhouse gases |
(1) - Contains fluorinated greenhouse gases |
(1) - Contains fluorinated greenhouse gases |
|
|
|
|
|
|
|
|
|
(1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) |
(1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) |
|
|
|
|
|
|
|
(2) - All specifications are subjected to change by the manufacturer without prior notice. |
(2) - All specifications are subjected to change by the manufacturer without prior notice. |
|
|
|
|
|
|
|
(3) - Contains fluorinated greenhouse gases |
(3) - Contains fluorinated greenhouse gases |