Specifications Table for RXA-B

RXA42B2V1B RXA50B2V1B
Casing Colour   Ivory white Ivory white
Dimensions Unit Height mm 734 734
    Width mm 870 870
    Depth mm 373 373
  Packed unit Height mm 820 820
    Width mm 1,050 1,050
    Depth mm 480 480
Weight Unit kg 50 50
  Packed unit kg 54 54
Compressor Model   2YC40JXD#C 2YC40JXD#C
  Oil Amount cm³ 650 650
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
  Output W 1,300 1,300
  Oil Type   FW68DA FW68DA
Packing Weight kg 4 4
Heat exchanger Length mm 920 920
  Rows Quantity   2 2
  Fin pitch mm 1.40 1.40
  Stages Quantity   32 32
  Passes Quantity   2.2 2.2
  Tube type   ø7 Hi-XD ø7 Hi-XD
  Fin Type   Waffle fin (PE) Waffle fin (PE)
Fan Type   Propeller fan Propeller fan
  Air flow rate Cooling Nom. m³/min 45.4 46.6
      Nom. cfm 1,602 1,645
    Heating Nom. m³/min 44.1 44.1
      Nom. cfm 1,557 1,557
Fan motor Model   D55F-31 D55F-31
  Output W 55 55
  Speed Cooling High rpm 760 760
      Nom. rpm 740 760
      Low rpm 740 740
    Heating High rpm 720 720
      Nom. rpm 720 720
      Low rpm 660 660
Operation range Cooling Ambient Min. °CDB -10 -10
      Max. °CDB 46 46
  Heating Ambient Min. °CWB -15 -15
      Max. °CWB 18 18
Sound power level Cooling dBA 62.0 62.0
  Heating dBA 62.0 62.0
Sound pressure level Cooling Nom. dBA 48.0 48.0
  Heating Nom. dBA 48.0 48.0
Refrigerant Type   R-32 R-32
  Charge kg 1.10 1.10
  Charge TCO2Eq 0.75 0.75
  GWP   675 675
Piping connections Liquid OD mm 6,4 6,4
  Gas OD mm 12.7 12.7
  Drain OD mm 16 16
  Piping length OU - IU Max. m 30 30
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 20 20
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes
Capacity control Method   Variable (inverter) Variable (inverter)
Standard Accessories Drain plug 1 1
  Installation manual 1 1
  Refrigerant charge label 1 1
  Multilingual fluorinated greenhouse gases labels 1 1
  Drain cap (1) 6 6
  Drain cap (2) 3 3
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Wiring connections For power supply Quantity   3 3
    Remark   Earth wire included Earth wire included
  For connection with indoor Quantity   4 4
    Remark   Earth wire included Earth wire included
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases