Specifications Table for RXA-A

RXA20A5V1B RXA25A5V1B RXA35A5V1B RXA42A2V1B RXA50A2V1B RXA20A2V1B (Archived) RXA20A3V1B (Archived) RXA25A2V1B (Archived) RXA25A3V1B (Archived) RXA35A2V1B (Archived) RXA35A3V1B (Archived)
Dimensions Unit Height mm 550 550 550 735 735 550 550 550 550 550 550
    Width mm 765 765 765 825 825 765 765 765 765 765 765
    Depth mm 285 285 285 300 300 285 285 285 285 285 285
Weight Unit kg 32 32 32 46 46 32 32 32 32 32 32
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB -10 -10   -10 -10 -10 -10 -10 -10 -10 -10
      Max. °CDB 46 46   46 46 46 46 46 46 46 46
  Heating Ambient Min. °CWB -15 -15   -15 -15 -15 -15 -15 -15 -15 -15
      Max. °CWB 18 18   18 18 18 18 18 18 18 18
Sound power level Cooling dBA 59 59 61 62 62 59 59 59 59 61 61
  Heating dBA 59 59 61 62 62 59 59 59 59 61 61
Sound pressure level Cooling Nom. dBA 46 46 49 48 48 46 46 46 46 49 49
  Heating Nom. dBA 47 47 49 48 48 47 47 47 47 49 49
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
  Charge kg 0.76 0.76 0.76 1.30 1.30 0.76 0.76 0.76 0.76 0.76 0.76
  Charge TCO2Eq 0.52 0.52 0.52 0.88 0.88 0.52 0.52 0.52 0.52 0.52 0.52
  GWP   675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 15.0 15.0 15.0 20.0 20.0 15.0 15.0 15.0 15.0 15.0 15.0
Standard Accessories Drain plug 1 1 1 1 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1 1 1 1 1 1
  General safety precautions 1 1 1 1 1 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Notes (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases (1) - Contains fluorinated greenhouse gases
  (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range (2) - See separate drawing for operation range
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data