Specifications Table for RX-KM

RX25KMV1B RX35KMV1B
Dimensions Unit Height mm 550 550
    Width mm 675 675
    Depth mm 284 284
Weight Unit kg 24 28
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
Operation range Cooling Ambient Min. °CDB 10 (1) 10 (1)
      Max. °CDB 46 46
  Heating Ambient Min. °CWB -15 -15
      Max. °CWB 18 18
Sound power level Cooling dBA 60 62
  Heating dBA 61 63
Sound pressure level Cooling High dBA 46 48
  Heating High dBA 47 48
Refrigerant Type   R-410A R-410A
  Charge kg 0.70 0.94
  Charge TCO2Eq 1.5 2.1
  GWP   2,087.5 2,087.5
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 12 12
Standard Accessories Drain plug (only heat pump models) 1 1
  Installation manual 1 1
  Refrigerant charge label 1 1
  Multilingual fluorinated greenhouse gases labels 1 1
  Drain cap 6 6
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Notes (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB
  (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases