| RX20K2V1B1 | RX25K2V1B1 | RX35K2V1B1 | |||||
|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 47 | 47 | 48 | |
| Cooling | High | dBA | 46 | 46 | 48 | ||
| Standard Accessories | Drain plug | 1 | 1 | 1 | |||
| Installation manual | 1 | 1 | 1 | ||||
| Refrigerant charge label | 1 | 1 | 1 | ||||
| Refrigerant | Charge | TCO2Eq | 1.55 | 1.55 | 2.09 | ||
| GWP | 2,087.5 | 2,087.5 | 2,087.5 | ||||
| Charge | kg | 0.74 | 0.74 | 1.00 | |||
| Type | R-410A | R-410A | R-410A | ||||
| Piping connections | Level difference | IU - OU | Max. | m | 12.0 | 12.0 | 12.0 |
| Additional refrigerant charge | kg/m | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | 0.02 (for piping length exceeding 10m) | |||
| Dimensions | Unit | Width | mm | 658 | 658 | 658 | |
| Depth | mm | 275 | 275 | 275 | |||
| Height | mm | 550 | 550 | 550 | |||
| Compressor | Type | Hermetically sealed swing compressor | Hermetically sealed swing compressor | Hermetically sealed swing compressor | |||
| Weight | Unit | kg | 27 | 27 | 29 | ||
| Power supply | Phase | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | |||
| Notes | (1) - 220V | (1) - 220V | (1) - 220V | ||||
| (2) - 230V | (2) - 230V | (2) - 230V | |||||
| (3) - 240V | (3) - 240V | (3) - 240V | |||||
| (4) - Contains fluorinated greenhouse gases | (4) - Contains fluorinated greenhouse gases | (4) - Contains fluorinated greenhouse gases | |||||
| (5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. | (5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. | (5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. | |||||
| (6) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. | (6) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. | (6) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping length: 5m; level difference: 0m; indoor and outdoor unit fan speed: high. | |||||