Specifications Table for RX-K

RX20K5V1B RX20K2V1B RX20K5V1B9 RX25K5V1B RX25K2V1B RX25K5V1B9 RX35K5V1B RX35K5V1B9 RX35K2V1B RX50KV1B RX50K2V1B RX60KV1B RX60K2V1B RX71KV1B RX71K2V1B
Dimensions Unit Height mm 550 550 550 550 550 550 550 550 550 735 734 735 734 735 734
    Width mm 658 658 658 658 658 658 658 658 658 870 870 870 870 870 870
    Depth mm 275 275 275 275 275 275 275 275 275 320 373 320 373 320 373
Weight Unit kg 28 28 28 28 28 28 28 28 28 44 46.0 49 49.0 49 49.0
Compressor Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
Fan Air flow rate Cooling Super low cfm                   1,812          
      Super low m³/min                   51.3          
    Heating Super low cfm                   1,812          
      Super low m³/min                   51.3          
Operation range Cooling Ambient Min. °CDB -10 (1) -10 (1) -10 (1) -10 (1) -10 (1) -10 (1) -10 (1) -10 (1) -10 (1) -10   -10      
      Max. °CDB 46 46 46 46 46 46 46 46 46 46   46      
  Heating Ambient Min. °CWB -15 -15 -15 -15 -15 -15 -15 -15 -15 -15   -15      
      Max. °CWB 18 18 18 18 18 18 18 18 18 18   18      
Sound power level Cooling dBA 60 60 60 60 60 60 62 62 62 61 60 63 63 66 66
  Heating dBA 61 61 61 61 61 61 62 62 62 62 62 63 63 66 65
Sound pressure level Cooling High dBA 46 46 46 46 46 46 48 48 48 47   49   52  
    Nom. dBA                     47   49   52
  Heating High dBA 47 47 47 47 47 47 48 48 48 48   49   52  
    Nom. dBA                     48   49   52
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  Charge kg 0.74 0.74 0.74 0.74 0.74 0.74 1.0 1.0 1.0 1.13 1.13 1.45 1.45 1.45 1.45
  Charge TCO2Eq 1.5 1.5 1.5 1.5 1.5 1.5 2.1 2.1 2.1 2.4 2.36 3.0 3.03 3.0 3.03
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m)     0.02 (for piping length exceeding 10m)     0.02 (for piping length exceeding 10m)     0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)  
  Level difference IU - OU Max. m 12     12     12     20   20   20  
Standard Accessories Drain plug (only heat pump models) 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
  Refrigerant charge label 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
  Multilingual fluorinated greenhouse gases labels 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Notes Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB (1) - Operation range in combination with FTX-J3: min. 10°CDB ~ max. 46°CDB SL: The silent fan level of the air flow rate setting (1) - See separate drawing for operation range   (1) - See separate drawing for operation range SL: The silent fan level of the air flow rate setting (1) - See separate drawing for operation range
  Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (2) - See separate drawing for electrical data   (2) - See separate drawing for electrical data Contains fluorinated greenhouse gases (2) - See separate drawing for electrical data
Piping connections Additional refrigerant charge kg/m   0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)   0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m   12 12   12 12   12 12   20.0   20.0   20.0
Standard Accessories Drain cap                   9 9 9 9 9 9
Notes                     (3) - Contains fluorinated greenhouse gases   (3) - Contains fluorinated greenhouse gases   (3) - Contains fluorinated greenhouse gases
Notes_Description                       Contains fluorinated greenhouse gases