RWEYQ8T8Y1B RWEYQ10T8Y1B RWEYQ16T8Y1B RWEYQ18T8Y1B RWEYQ20T8Y1B RWEYQ24T8Y1B RWEYQ26T8Y1B RWEYQ28T8Y1B RWEYQ30T8Y1B
System Outdoor unit module 1   RWEYQ8T RWEYQ10T RWEYQ8T RWEYQ8T RWEYQ10T RWEYQ8T RWEYQ8T RWEYQ8T RWEYQ10T
Alias T6591 T6591 RWEYQ8T RWEYQ10T RWEYQ10T RWEYQ8T RWEYQ8T RWEYQ10T RWEYQ10T
  T6592 T6592 T6592 T6592 T6592 RWEYQ8T RWEYQ10T RWEYQ10T RWEYQ10T
  T7901 T7901 T7901 T7901 T7901 T7901 T7901 T7901 T7901
  T6176 T6176 T6176 T6176 T6176 T6176 T6176 T6176 T6176
  T9156 T9156 T9156 T9156 T9156 T9156 T9156 T9156 T9156
  T9157 T9157 T9157 T9157 T9157 T9157 T9157 T9157 T9157
  T9978 T9978 T9978 T9978 T9978 T9978 T9978 T9978 T9978
  T8452 T8452 T8452 T8452 T8452 T8452 T8452 T8452 T8452
Cooling capacity Nom. 35°CDB kW 22.4 (1), 22.4 (2) 28.0 (1), 27.5 (2) 44.8 (1), 44.8 (2) 50.4 (1), 49.9 (2) 56.0 (1), 55.0 (2) 67.2 (1), 67.2 (2) 72.8 (1), 72.3 (2) 78.4 (1), 77.4 (2) 84.0 (1), 82.5 (2)
Heating capacity Nom. 6°CWB kW 25.0 (3), 25.0 (4) 31.5 (3), 31.5 (4) 50.0 (3), 50.0 (4) 56.5 (3), 56.5 (4) 63.0 (3), 63.0 (4) 75.0 (3), 75.0 (4) 81.5 (3), 81.5 (4) 88.0 (3), 88.0 (4) 94.5 (3), 94.5 (4)
Power input - 50Hz Cooling Nom. 35°CDB kW 4.42 (1), 4.45 (2) 6.14 (1), 6.35 (2) 8.8 (1), 8.9 (2) 10.6 (1), 10.8 (2) 12.3 (1), 12.7 (2) 13.3 (1), 13.4 (2) 15.0 (1), 15.3 (2) 16.7 (1), 17.2 (2) 18.4 (1), 19.1 (2)
  Heating Nom. 6°CWB kW 4.21 (3), 4.30 (4) 6.00 (3), 6.20 (4) 8.4 (3), 8.6 (4) 10.2 (3), 10.5 (4) 12.0 (3), 12.4 (4) 12.6 (3), 12.9 (4) 14.4 (3), 14.8 (4) 16.2 (3), 16.7 (4) 18.0 (3), 18.6 (4)
EER at nom. capacity 35°CDB kW/kW 5.07 (1) 4.56 (1), 4.33 (2) 5.07 (1), 5.03 (2) 4.77 (1), 4.62 (2) 4.56 (1), 4.33 (2) 5.07 (1), 5.03 (2) 4.86 (1), 4.74 (2) 4.69 (1), 4.51 (2) 4.56 (1), 4.33 (2)
Alias T8929 T8929 T8929 T8929 T8929 T8929 T8929 T8929 T8929
  T8928 T8928 T8928 T8928 T8928 T8928 T8928 T8928 T8928
  T7855 T7855 T7855 T7855 T7855 T7855 T7855 T7855 T7855
  T7854 T7854 T7854 T7854 T7854 T7854 T7854 T7854 T7854
  T8226 T8226 T8226 T8226 T8226 T8226 T8226 T8226 T8226
  T8229 T8229 T8229 T8229 T8229 T8229 T8229 T8229 T8229
  T8232 T8232 T8232 T8232 T8232 T8232 T8232 T8232 T8232
  T8235 T8235 T8235 T8235 T8235 T8235 T8235 T8235 T8235
  T8243 T8243 T8243 T8243 T8243 T8243 T8243 T8243 T8243
  T8239 T8239 T8239 T8239 T8239 T8239 T8239 T8239 T8239
  T8246 T8246 T8246 T8246 T8246 T8246 T8246 T8246 T8246
  T8249 T8249 T8249 T8249 T8249 T8249 T8249 T8249 T8249
  T8252 T8252 T8252 T8252 T8252 T8252 T8252 T8252 T8252
  T8255 T8255 T8255 T8255 T8255 T8255 T8255 T8255 T8255
Capacity range HP 8 10 16 18 20 24 26 28 30
Alias T8154 T8154 T8154 T8154 T8154 T8154 T8154 T8154 T8154
Maximum number of connectable indoor units 36 (5) 36 (5) 36 (5) 36 (5) 36 (5) 36 (5) 36 (5) 36 (5) 36 (5)
Indoor index connection Min.   100 125 200 225 250 300 325 350 375
  Nom.   200 250 400 450 500 600 650 700 750
  Max.   260 325 520 585 650 780 845 910 975
Dimensions Unit Height mm 1,000 1,000              
    Width mm 780 780              
    Depth mm 550 550              
Weight Unit kg 137 137              
Alias T9969 T9969 T9969 T9969 T9969 T9969 T9969 T9969 T9969
  T5527 T5527 T5527 T5527 T5527 T5527 T5527 T5527 T5527
  T5530 T5530 T5530 T5530 T5530 T5530 T5530 T5530 T5530
  T5531 T5531 T5531 T5531 T5531 T5531 T5531 T5531 T5531
  T5541 T5541 T5541 T5541 T5541 T5541 T5541 T5541 T5541
  T5543 T5543 T5543 T5543 T5543 T5543 T5543 T5543 T5543
  T5544 T5544 T5544 T5544 T5544 T5544 T5544 T5544 T5544
  T5545 T5545 T5545 T5545 T5545 T5545 T5545 T5545 T5545
  T5547 T5547 T5547 T5547 T5547 T5547 T5547 T5547 T5547
  T5471 T5471 T5471 T5471 T5471 T5471 T5471 T5471 T5471
  T5412 T5412 T5412 T5412 T5412 T5412 T5412 T5412 T5412
  T5478 T5478 T5478 T5478 T5478 T5478 T5478 T5478 T5478
  T5445 T5445 T5445 T5445 T5445 T5445 T5445 T5445 T5445
  T8583 T8583 T8583 T8583 T8583 T8583 T8583 T8583 T8583
  T5434 T5434 T5434 T5434 T5434 T5434 T5434 T5434 T5434
  T5436 T5436 T5436 T5436 T5436 T5436 T5436 T5436 T5436
  T9158 T9158 T9158 T9158 T9158 T9158 T9158 T9158 T9158
  T9159 T9159 T9159 T9159 T9159 T9159 T9159 T9159 T9159
  T9216 T9216 T9216 T9216 T9216 T9216 T9216 T9216 T9216
  T6458 T6458 T6458 T6458 T6458 T6458 T6458 T6458 T6458
  T6334 T6334 T6334 T6334 T6334 T6334 T6334 T6334 T6334
Compressor Compressor-=-Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor T5120 T5120 T5120 T5120 T5120 T5120 T5120
Alias T5119 T5119 T5119 T5119 T5119 T5119 T5119 T5119 T5119
  T6322 T6322 T6322 T6322 T6322 T6322 T6322 T6322 T6322
  T6317 T6317 T6317 T6317 T6317 T6317 T6317 T6317 T6317
  T6321 T6321 T6321 T6321 T6321 T6321 T6321 T6321 T6321
  T6329 T6329 T6329 T6329 T6329 T6329 T6329 T6329 T6329
  T6324 T6324 T6324 T6324 T6324 T6324 T6324 T6324 T6324
  T6328 T6328 T6328 T6328 T6328 T6328 T6328 T6328 T6328
Sound pressure level Cooling Nom. dBA 50 51 53 54 54 55 55 55 56
Refrigerant Type   R-410A R-410A T5946 T5946 T5946 T5946 T5946 T5946 T5946
  GWP   2,087.5 2,087.5 T8314 T8314 T8314 T8314 T8314 T8314 T8314
  Charge TCO2Eq 7.3 8.8              
  Charge kg 3.5 4.2              
Alias T5944 T5944 T5944 T5944 T5944 T5944 T5944 T5944 T5944
  T5943 T5943 T5943 T5943 T5943 T5943 T5943 T5943 T5943
  T9236 T9236 T9236 T9236 T9236 T9236 T9236 T9236 T9236
  T9238 T9238 T9238 T9238 T9238 T9238 T9238 T9238 T9238
  T9243 T9243 T9243 T9243 T9243 T9243 T9243 T9243 T9243
  T9245 T9245 T9245 T9245 T9245 T9245 T9245 T9245 T9245
  T9582 T9582 T9582 T9582 T9582 T9582 T9582 T9582 T9582
  T9584 T9584 T9584 T9584 T9584 T9584 T9584 T9584 T9584
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 12.7 15.9 15.9 15.9 19.1 19.1 19.1
  Gas Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 19.10 (9) 22.2 (9) 28.6 (8) 28.6 (8) 28.6 (8) 34.9 (8) 34.9 (8) 34.9 (8) 34.9 (8)
Alias T9213 T9213 T9213 T9213 T9213 T9213 T9213 T9213 T9213
Piping connections Drain Outlet   ISO 228 - G1 1/2 B Internal Thread ISO 228 - G1 1/2 B Internal Thread ISO 228 - G1 1/2 B Internal Thread ISO 228 - G1 1/2 B Internal Thread ISO 228 - G1 1/2 B Internal Thread ISO 228 - G1 1/2 B Internal Thread ISO 228 - G1 1/2 B Internal Thread ISO 228 - G1 1/2 B Internal Thread ISO 228 - G1 1/2 B Internal Thread
Alias T9588 T9588 T9588 T9588 T9588 T9588 T9588 T9588 T9588
  T9218 T9218 T9218 T9218 T9218 T9218 T9218 T9218 T9218
  T9589 T9589 T9589 T9589 T9589 T9589 T9589 T9589 T9589
  T9591 T9591 T9591 T9591 T9591 T9591 T9591 T9591 T9591
  T5872 T5872 T5872 T5872 T5872 T5872 T5872 T5872 T5872
  T9592 T9592 T9592 T9592 T9592 T9592 T9592 T9592 T9592
  T9593 T9593 T9593 T9593 T9593 T9593 T9593 T9593 T9593
  T5873 T5873 T5873 T5873 T5873 T5873 T5873 T5873 T5873
Piping connections Total piping length System Actual m 300 300 300 300 300 300 300 300 300
  Level difference OU - IU Outdoor unit in highest position m 50 50 50 50 50 50 50 50 50
      Indoor unit in highest position m 40 40 40 40 40 40 40 40 40
    IU - IU Max. m 15 15 15 15 15 15 15 15 15
  Discharge gas OD mm 15.9 (10), 19.10 (11) 19.1 (10), 22.10 (11) 22.2 (9), 28.60 (10) 22.2 (9), 28.60 (10) 22.2 (9), 28.60 (10) 28.6 (9), 34.90 (10) 28.6 (9), 34.90 (10) 28.6 (9), 34.90 (10) 28.6 (9), 34.90 (10)
    Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
Alias T5803 T5803 T5803 T5803 T5803 T5803 T5803 T5803 T5803
Piping connections Heat insulation   Liquid, Suction gas and HP/LP gas Liquid, Suction gas and HP/LP gas T5812 T5812 T5812 T5812 T5812 T5812 T5812
Alias T5842 T5842 T5842 T5842 T5842 T5842 T5842 T5842 T5842
Piping connections Water Inlet   ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread
    Outlet   ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread ISO 228 - G1 1/4 B External Thread
Alias T5235 T5235 T5235 T5235 T5235 T5235 T5235 T5235 T5235
  T9998 T9998 T9998 T9998 T9998 T9998 T9998 T9998 T9998
  T10000 T10000 T10000 T10000 T10000 T10000 T10000 T10000 T10000
  T8306 T8306 T8306 T8306 T8306 T8306 T8306 T8306 T8306
  T8307 T8307 T8307 T8307 T8307 T8307 T8307 T8307 T8307
  T7835 T7835 T7835 T7835 T7835 T7835 T7835 T7835 T7835
  T7836 T7836 T7836 T7836 T7836 T7836 T7836 T7836 T7836
  T7837 T7837 T7837 T7837 T7837 T7837 T7837 T7837 T7837
  T7838 T7838 T7838 T7838 T7838 T7838 T7838 T7838 T7838
  T7839 T7839 T7839 T7839 T7839 T7839 T7839 T7839 T7839
  T7840 T7840 T7840 T7840 T7840 T7840 T7840 T7840 T7840
  T7841 T7841 T7841 T7841 T7841 T7841 T7841 T7841 T7841
  T7842 T7842 T7842 T7842 T7842 T7842 T7842 T7842 T7842
  T7843 T7843 T7843 T7843 T7843 T7843 T7843 T7843 T7843
  T7844 T7844 T7844 T7844 T7844 T7844 T7844 T7844 T7844
  T7845 T7845 T7845 T7845 T7845 T7845 T7845 T7845 T7845
  T8004 T8004 T8004 T8004 T8004 T8004 T8004 T8004 T8004
  T5213 T5213 T5213 T5213 T5213 T5213 T5213 T5213 T5213
  T5234 T5234 T5234 T5234 T5234 T5234 T5234 T5234 T5234
  T5262 T5262 T5262 T5262 T5262 T5262 T5262 T5262 T5262
  T5290 T5290 T5290 T5290 T5290 T5290 T5290 T5290 T5290
Template VRV Outdoor VRV Outdoor VRV Outdoor VRV Outdoor VRV Outdoor VRV Outdoor VRV Outdoor VRV Outdoor VRV Outdoor
Power supply Name   Y1 Y1 E1191 E1191 E1191 E1191 E1191 E1191 E1191
  Phase   3N~ 3N~ E1192 E1192 E1192 E1192 E1192 E1192 E1192
  Frequency Hz 50 50              
  Voltage V 380-415 380-415              
Alias E1106 E1106 E1106 E1106 E1106 E1106 E1106 E1106 E1106
  E1580 E1580 E1580 E1580 E1580 E1580 E1580 E1580 E1580
  E1057 E1057 E1057 E1057 E1057 E1057 E1057 E1057 E1057
  E1058 E1058 E1058 E1058 E1058 E1058 E1058 E1058 E1058
  E1639 E1639 E1639 E1639 E1639 E1639 E1639 E1639 E1639
  E1251 E1251 E1251 E1251 E1251 E1251 E1251 E1251 E1251
  E1581 E1581 E1581 E1581 E1581 E1581 E1581 E1581 E1581
  E1067 E1067 E1067 E1067 E1067 E1067 E1067 E1067 E1067
  E1254 E1254 E1254 E1254 E1254 E1254 E1254 E1254 E1254
  E1255 E1255 E1255 E1255 E1255 E1255 E1255 E1255 E1255
  E1252 E1252 E1252 E1252 E1252 E1252 E1252 E1252 E1252
  E1253 E1253 E1253 E1253 E1253 E1253 E1253 E1253 E1253
Notes Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol) Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol) Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol) Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol) Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol) Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol) Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol) Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol) Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol)
  Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Cooling: Indoor temp. 27°CDB; 19°CWB; inlet water temp.: 30°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol.
  Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol). Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol). Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol). Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol). Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol). Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol). Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol). Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol). Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 100% water (no glycol).
  Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol. Heating: Indoor temp. 20°CDB; inlet water temp.: 20°C; equivalent refrigerant piping: 7,5m; level difference: 0m. Rated values are with 30% glycol.
  Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%)
  Operation range extension in case of Glycol is used in combination with fieldsettings (see installation manual). Operation range extension in case of Glycol is used in combination with fieldsettings (see installation manual). Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound values are measured in a semi-anechoic room. Sound values are measured in a semi-anechoic room. Sound values are measured in a semi-anechoic room. Sound values are measured in a semi-anechoic room. Sound values are measured in a semi-anechoic room. Sound values are measured in a semi-anechoic room. Sound values are measured in a semi-anechoic room.
  Sound values are measured in a semi-anechoic room. Sound values are measured in a semi-anechoic room. In case of heat pump system, gas pipe is not used In case of heat pump system, gas pipe is not used In case of heat pump system, gas pipe is not used In case of heat pump system, gas pipe is not used In case of heat pump system, gas pipe is not used In case of heat pump system, gas pipe is not used In case of heat pump system, gas pipe is not used
  In case of heat pump system, gas pipe is not used In case of heat pump system, gas pipe is not used In case of heat recovery system In case of heat recovery system In case of heat recovery system In case of heat recovery system In case of heat recovery system In case of heat recovery system In case of heat recovery system
  In case of heat recovery system In case of heat recovery system In case of heat pump system In case of heat pump system In case of heat pump system In case of heat pump system In case of heat pump system In case of heat pump system In case of heat pump system
  In case of heat pump system In case of heat pump system This unit should not be installed outdoors, but indoors e.g. in a machine room. This unit should not be installed outdoors, but indoors e.g. in a machine room. This unit should not be installed outdoors, but indoors e.g. in a machine room. This unit should not be installed outdoors, but indoors e.g. in a machine room. This unit should not be installed outdoors, but indoors e.g. in a machine room. This unit should not be installed outdoors, but indoors e.g. in a machine room. This unit should not be installed outdoors, but indoors e.g. in a machine room.
  This unit should not be installed outdoors, but indoors e.g. in a machine room. This unit should not be installed outdoors, but indoors e.g. in a machine room. Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.64kW/8HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.64kW/8HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.64kW/8HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.64kW/8HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.64kW/8HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.64kW/8HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.64kW/8HP
illustration_filepath /content/dam/MDM/Illustrations/AirConditioning/Maximum running current VRV IV.tif /content/dam/MDM/Illustrations/AirConditioning/Maximum running current VRV IV.tif              
Notes Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.64kW/8HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.64kW/8HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.71kW/10HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.71kW/10HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.71kW/10HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.71kW/10HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.71kW/10HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.71kW/10HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.71kW/10HP
  Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.71kW/10HP Hold ambient temperature at 0-40°C and humidity at 80%RH or less. Heat rejection from the casing: 0.71kW/10HP Refer to refrigerant pipe selection or installation manual Refer to refrigerant pipe selection or installation manual Refer to refrigerant pipe selection or installation manual Refer to refrigerant pipe selection or installation manual Refer to refrigerant pipe selection or installation manual Refer to refrigerant pipe selection or installation manual Refer to refrigerant pipe selection or installation manual
  Refer to refrigerant pipe selection or installation manual Refer to refrigerant pipe selection or installation manual RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; inlet water temp. 30°C RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; inlet water temp. 30°C RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; inlet water temp. 30°C RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; inlet water temp. 30°C RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; inlet water temp. 30°C RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; inlet water temp. 30°C RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; inlet water temp. 30°C
  RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; inlet water temp. 30°C RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; inlet water temp. 30°C MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current.
  MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current. MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set.
  MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.
  TOCA means the total value of each OC set. TOCA means the total value of each OC set. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value.
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power
  EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A system impedance system impedance system impedance system impedance system impedance system impedance system impedance
  EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase Multi combination (16-30HP) data is corresponding with the standard multi combination as mentioned on 3D084911 Multi combination (16-30HP) data is corresponding with the standard multi combination as mentioned on 3D084911 Multi combination (16-30HP) data is corresponding with the standard multi combination as mentioned on 3D084911 Multi combination (16-30HP) data is corresponding with the standard multi combination as mentioned on 3D084911 Multi combination (16-30HP) data is corresponding with the standard multi combination as mentioned on 3D084911 Multi combination (16-30HP) data is corresponding with the standard multi combination as mentioned on 3D084911 Multi combination (16-30HP) data is corresponding with the standard multi combination as mentioned on 3D084911
  Ssc: Short-circuit power Ssc: Short-circuit power For more details on standard accessories refer to Installation/operation manual For more details on standard accessories refer to Installation/operation manual For more details on standard accessories refer to Installation/operation manual For more details on standard accessories refer to Installation/operation manual For more details on standard accessories refer to Installation/operation manual For more details on standard accessories refer to Installation/operation manual For more details on standard accessories refer to Installation/operation manual
  system impedance system impedance              
  Multi combination (16-30HP) data is corresponding with the standard multi combination as mentioned on 3D084911 Multi combination (16-30HP) data is corresponding with the standard multi combination as mentioned on 3D084911              
  For more details on standard accessories refer to Installation/operation manual For more details on standard accessories refer to Installation/operation manual              
Alias     T5778 T5778 T5778 T5778 T5778 T5778 T5778
      T6338 T6338 T6338 T6338 T6338 T6338 T6338
      T6340 T6340 T6340 T6340 T6340 T6340 T6340
      T5100 T5100 T5100 T5100 T5100 T5100 T5100
      T5102 T5102 T5102 T5102 T5102 T5102 T5102
      T5548 T5548 T5548 T5548 T5548 T5548 T5548
      T5122 T5122 T5122 T5122 T5122 T5122 T5122
      T5115 T5115 T5115 T5115 T5115 T5115 T5115
      T5952 T5952 T5952 T5952 T5952 T5952 T5952
      T7831 T7831 T7831 T7831 T7831 T7831 T7831
      T7832 T7832 T7832 T7832 T7832 T7832 T7832
      T7833 T7833 T7833 T7833 T7833 T7833 T7833
      T7834 T7834 T7834 T7834 T7834 T7834 T7834
illustration_filepath     /content/dam/MDM/Illustrations/AirConditioning/Maximum running current VRV IV.tif /content/dam/MDM/Illustrations/AirConditioning/Maximum running current VRV IV.tif /content/dam/MDM/Illustrations/AirConditioning/Maximum running current VRV IV.tif /content/dam/MDM/Illustrations/AirConditioning/Maximum running current VRV IV.tif /content/dam/MDM/Illustrations/AirConditioning/Maximum running current VRV IV.tif /content/dam/MDM/Illustrations/AirConditioning/Maximum running current VRV IV.tif /content/dam/MDM/Illustrations/AirConditioning/Maximum running current VRV IV.tif