|
RTSYQ10PAY1 |
RTSYQ14PAY1 |
RTSYQ16PAY1 |
RTSYQ20PAY1 |
Sound pressure level
|
Cooling
|
Nom.
|
dBA
|
60
|
61
|
63
|
63
|
|
|
Max.
|
dBA
|
62.0
|
63.0
|
65.0
|
65.0
|
Standard Accessories
|
Installation manual
|
Installation manual
|
Installation manual
|
Installation manual
|
Installation manual
|
|
Operation manual
|
Operation manual
|
Operation manual
|
Operation manual
|
Operation manual
|
|
Connection pipes
|
Connection pipes
|
Connection pipes
|
Connection pipes
|
Connection pipes
|
|
Clamps
|
Clamps
|
Clamps
|
Clamps
|
Clamps
|
Capacity range
|
HP
|
10
|
14
|
16
|
20
|
Maximum number of connectable indoor units
|
21
|
30
|
34
|
43
|
System
|
Outdoor unit module 2
|
|
|
|
|
RTSQ12PAY1
|
|
Function unit
|
|
BTSQ20PY1
|
BTSQ20PY1
|
BTSQ20PY1
|
BTSQ20PY1
|
|
Outdoor unit module 1
|
|
RTSQ10PAY1
|
RTSQ14PAY1
|
RTSQ16PAY1
|
RTSQ8PAY1
|
Indoor index connection
|
Nom.
|
|
250
|
350
|
400
|
500
|
|
Min.
|
|
125
|
175
|
200
|
250
|
|
Max.
|
|
325
|
455
|
520
|
650
|
Piping connections
|
Liquid
|
OD
|
mm
|
9.52
|
12.7
|
12.7
|
15.9
|
|
|
Type
|
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
|
Total piping length
|
System
|
Actual
|
m
|
500
|
500
|
500
|
500
|
|
Gas
|
OD
|
mm
|
22.2
|
28.6
|
28.6
|
28.6
|
|
|
Type
|
|
Braze connection
|
Braze connection
|
Braze connection
|
Braze connection
|
|
Level difference
|
OU - IU
|
Outdoor unit in highest position
|
m
|
50
|
50
|
50
|
50
|
|
|
|
Indoor unit in highest position
|
m
|
40
|
40
|
40
|
40
|
|
|
IU - IU
|
Max.
|
m
|
15
|
15
|
15
|
15
|
|
Oil equalizing
|
OD
|
mm
|
|
|
|
19.1
|
|
|
Type
|
|
|
|
|
Braze connection
|
Power supply
|
Phase
|
|
3~
|
3~
|
3~
|
3~
|
|
Name
|
|
Y1
|
Y1
|
Y1
|
Y1
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
380-415
|
380-415
|
380-415
|
380-415
|
Notes
|
(1) - Cooling: Indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 5 units
|
(1) - Cooling: Indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 7 units
|
(1) - Cooling: Indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 8 units
|
(1) - Cooling: Indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 10 units
|
|
(2) - Heating: Indoor temp. 20°CDB; outdoor temp. 7°CDB,6°CWB; equivalent piping length: 7.5m; level difference: 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 5 units
|
(2) - Heating: Indoor temp. 20°CDB; outdoor temp. 7°CDB,6°CWB; equivalent piping length: 7.5m; level difference: 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 7 units
|
(2) - Heating: Indoor temp. 20°CDB; outdoor temp. 7°CDB,6°CWB; equivalent piping length: 7.5m; level difference: 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 8 units
|
(2) - Heating: Indoor temp. 20°CDB; outdoor temp. 7°CDB,6°CWB; equivalent piping length: 7.5m; level difference: 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 10 units
|
|
(3) - Heating: Indoor temp. 20°CDB; outdoor temp. -10°CWB; equivalent piping length: 7.5m; level difference 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 5 units
|
(3) - Heating: indoor temp. 20°CDB; outdoor temp. -10°CWB; equivalent piping length: 7.5m; level difference: 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 7 units
|
(3) - Heating: Indoor temp. 20°CDB; outdoor temp. -10°CWB; equivalent piping length: 7.5m; level difference 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 8 units
|
(3) - Heating: Indoor temp. 20°CDB; outdoor temp. -10°CWB; equivalent piping length: 7.5m; level difference 0m; function unit length: 6m; combined indoor unit: FXFQ50P x 10 units
|
|
(4) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(4) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(4) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
(4) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
|
|
(5) - TOCA means the total value of each OC set.
|
(5) - TOCA means the total value of each OC set.
|
(5) - TOCA means the total value of each OC set.
|
(5) - TOCA means the total value of each OC set.
|
|
(6) - MSC means the maximum current during start up of the compressor
|
(6) - MSC means the maximum current during start up of the compressor
|
(6) - MSC means the maximum current during start up of the compressor
|
(6) - MSC means the maximum current during start up of the compressor
|
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
|
(9) - Select wire size based on the larger value of MCA or TOCA
|
(9) - Select wire size based on the larger value of MCA or TOCA
|
(9) - Select wire size based on the larger value of MCA or TOCA
|
(9) - Select wire size based on the larger value of MCA or TOCA
|
|
(10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
(10) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
|
|
(11) - Refer to refrigerant pipe selection or installation manual
|
(11) - Refer to refrigerant pipe selection or installation manual
|
(11) - Refer to refrigerant pipe selection or installation manual
|
(11) - Refer to refrigerant pipe selection or installation manual
|