Product Features
- Specifically developed for heating operation in low ambient conditions, making it suitable for single source heating
- Extended operation range down to -25°C in heating
- Stable heating capacity and high COP values at low ambients thanks to the two stage compression technology (COP values of 3.0 and more at -10°C)
- Improved comfort thanks to shorter defrost time
- Shorter defrost and heat up time, compared to standard VRV heat pump
- Simplified installation & guaranteed optimal efficiency with automatic charging & testing
- Connectable to all VRV indoor units, ventilation and control systems
- Keep your system in top condition via the Daikin Cloud Service: 24/7 monitoring for maximum efficiency, extented lifetime and immediate service support thanks to failure prediction
Benefits
Documentation
Download language
Download language
Download language
Download language