Specifications Table for RTSQ-PA

RTSQ8PAY1 RTSQ10PAY1 RTSQ12PAY1 RTSQ14PAY1 RTSQ16PAY1
Dimensions Unit Height mm 1,680 1,680 1,680 1,680 1,680
    Width mm 930 930 930 1,240 1,240
    Depth mm 765 765 765 765 765
Weight Unit kg 205 257 257 338 344
Fan Air flow rate Cooling Nom. m³/min 185 185 200 233 239
  External static pressure Max. Pa 78 78 78 78 78
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
Operation range Cooling Min. °CDB -5 -5 -5 -5 -5
    Max. °CDB 43 43 43 43 43
  Heating Min. °CWB -25 -25 -25 -25 -25
    Max. °CWB 15.5 15.5 15.5 15.5 15.5
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Charge TCO2Eq 19.6 21.9 22.8 24.4 24.4
  Charge kg 9.4 10.5 10.9 11.7 11.7
Power supply Name   Y1 Y1 Y1 Y1 Y1
  Phase   3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415 380-415
Notes RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set.
  MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.
  Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA
  MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases