RTD-RA
Dimensions Unit Height mm 80
    Width mm 80
    Depth mm 37.5
Communication Input terminal Voltage or Resistance Quantity   2
    Resistance Type   5V, 1mA
  Protocol Type   RS485 (modbus)
    Wiring length Max. m 500
Ambient temperature Operation Min. °C 0
    Max. °C 50
  Storage Min. °C -10
    Max. °C 50
Power supply Voltage V 15 V DC