Specifications Table for RRLQ-CW1

RRLQ011CAW1 RRLQ014CAW1 RRLQ016CAW1
Dimensions Unit Height mm 1,345 1,345 1,345
    Width mm 900 900 900
    Depth mm 320 320 320
Weight Unit kg 114 114 114
Operation range Heating Min. °CWB -25 -25 -25
    Max. °CWB 35 35 35
  Cooling Min. °CDB 10 10 10
    Max. °CDB 46 46 46
  Domestic hot water Min. °CDB -20 -20 -20
    Max. °CDB 35 35 35
Sound power level Heating Nom. dBA 64 64 66
  Cooling Nom. dBA 64 66 69
Sound pressure level Heating Nom. dBA 51 51 52
  Cooling Nom. dBA 50 52 54
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
  Charge TCO2Eq 7.1 7.1 7.1
  Charge kg 3.4 3.4 3.4
Piping connections Liquid OD mm 9.52 9.52 9.52
  Gas OD mm 15.9 15.9 15.9
  Drain OD mm 26 26 26
  Level difference IU - OU Max. m 30 30 30
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Standard Accessories Tie-wraps 2 2 2
  Installation manual 1 1 1
Power supply Name   W1 W1 W1
  Phase   3N~ 3N~ 3N~
  Frequency Hz 50 50 50
  Voltage V 400 400 400
Current Recommended fuses A 20 20 20
Notes The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  Operation range domestic hot water (outdoor unit): range increase by support booster heater Operation range domestic hot water (outdoor unit): range increase by support booster heater Operation range domestic hot water (outdoor unit): range increase by support booster heater
  Operation range heating (outdoor unit): range increase by support back-up heater Operation range heating (outdoor unit): range increase by support back-up heater Operation range heating (outdoor unit): range increase by support back-up heater
  See separate drawing for operation range See separate drawing for operation range See separate drawing for operation range
  Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase