RRLQ004CAV3 RRLQ006CAV3 RRLQ008CAV3 RRLQ011CAV3 RRLQ014CAV3 RRLQ016CAV3
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
  Material   Polyester painted galvanised steel plate Polyester painted galvanised steel plate Polyester painted galvanised steel plate Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate
Dimensions Unit Height mm 735 735 735 1,345 1,345 1,345
    Width mm 832 832 832 900 900 900
    Depth mm 307 307 307 320 320 320
  Packed unit Height mm 797 797 797 1,524 1,524 1,524
    Width mm 990 990 990 980 980 980
    Depth mm 390 390 390 420 420 420
Weight Unit kg 54 56 56 113 113 113
  Packed unit kg 57 59 59 119 119 119
Packing Material   EPS, Carton EPS, Carton EPS, Carton Wood, EPS, Carton, PE (Straps) Wood, EPS, Carton, PE (Straps) Wood, EPS, Carton, PE (Straps)
  Weight kg 3 3 3 15 15 15
Heat exchanger Length mm 845 845 845 857 857 857
  Rows Quantity   2 2 2 2 2 2
  Fin pitch mm 1.8 1.8 1.8 1.4 1.4 1.4
  Passes Quantity       7 7 7
  Face area       1.131 1.131 1.131
  Stages Quantity   32 32 32 60 60 60
  Empty tubeplate hole Quantity       0 0 0
  Tube type   ø8 Hi-XA ø8 Hi-XA ø8 Hi-XA ø8 Hi-XSS ø8 Hi-XSS ø8 Hi-XSS
  Fin Type   WF fin WF fin WF fin WF fin WF fin WF fin
    Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan
  Quantity   1 1 1 2 2 2
  Air flow rate Heating High m³/min 45 47 47      
    Cooling High m³/min 52.5 52.5 52.5      
  Discharge direction   Horizontal Horizontal Horizontal Horizontal Horizontal Horizontal
Fan motor Quantity   1 1 1 2 2 2
  Model       Brushless DC motor Brushless DC motor Brushless DC motor
  Output W 53 53 53 70 70 70
  Drive       Direct drive Direct drive Direct drive
  Speed Steps       8 8 8
    Heating Nom. rpm       740 750 760
    Cooling Nom. rpm       780 780 780
Compressor Quantity   1 1 1 1 1 1
  Model   2YC36BXD#C 2YC45DXD#C 2YC45DXD#C JT100G-VD@B2 JT100G-VD@B2 JT100G-VD@B2
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Output W       2,200 2,200 2,200
  Starting method       Inverter driven Inverter driven Inverter driven
  Motor Crankcase heater Output W       33 33 33
PED Category   Category I Category I Category I      
Operation range Heating Min. °CWB -25 -25 -25 -25 -25 -25
    Max. °CWB 25 25 25 35 35 35
  Cooling Min. °CDB 10 10 10 10.0 10.0 10.0
    Max. °CDB 43 43 43 46.0 46.0 46.0
  Domestic hot water Min. °CDB -25 -25 -25 -20 -20 -20
    Max. °CDB 35 35 35 35 35 35
Sound power level Heating Nom. dBA 61 61 62 64 64 66
  Cooling Nom. dBA 63 63 63 64 66 69
Sound pressure level Heating Nom. dBA 48 (3) 48 (3) 49 (3) 51 51 52
  Cooling Nom. dBA 48 (3) 49 (3) 50 (3) 50 52 54
  Night quiet mode Heating dBA       42 42 43
    Cooling dBA       45 45 46
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Charge TCO2Eq 3.0 3.3 3.3 7.1 7.1 7.1
  Charge kg 1.45 1.60 1.60 3.4 3.4 3.4
  Control   Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type) Expansion valve (electronic type)
  Circuits Quantity   1 1 1 1 1 1
Refrigerant oil Type   FVC50K FVC50K FVC50K Daphne FVC68D Daphne FVC68D Daphne FVC68D
  Charged volume l 0.75 0.75 0.75 1.5 1.5 1.5
Piping connections Liquid Quantity       1 1 1
    Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6.35 6.35 6.35 9.52 9.52 9.52
  Gas Quantity       1 1 1
    Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 15.9 15.9 15.9 15.9 15.9 15.9
  Drain Quantity   2 2 2 3 3 3
    Type   Hole Hole Hole Hole Hole Hole
    OD mm 1x ø15 + 1x ø20 1x ø15 + 1x ø20 1x ø15 + 1x ø20 26 26 26
  Drain 2 Quantity       1 1 1
    Type       Hole Hole Hole
    OD mm       18 18 18
  Piping length OU - IU Min. m 3 3 3 3 3 3
      Max. m 30 30 30 50 50 50
    System Equivalent m       70 70 70
      Chargeless m       10 10 10
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) See installation manual See installation manual See installation manual
  Level difference IU - OU Max. m 20 20 20 30 30 30
  Heat insulation       Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Defrost method Reversed cycle Reversed cycle Reversed cycle Pressure equalising Pressure equalising Pressure equalising
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Safety devices Item 01       High pressure switch High pressure switch High pressure switch
    02       Fan motor thermal protection Fan motor thermal protection Fan motor thermal protection
    03       Fuse Fuse Fuse
Quantity Installation manual Installation manual Installation manual      
Power supply Name   V3 V3 V3 V3 V3 V3
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230
  Voltage range Min. % -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10
Current Zmax Text Ω       0.22 0.22 0.22
  Minimum Ssc value kVa       525 525 525
  Starting current Heating A 18 18 18      
    Cooling A 18 18 18      
  Maximum running current Heating A       34.2 34.2 34.2
    Cooling A       34.2 34.2 34.2
  Recommended fuses A 20 20 20 40 40 40
Wiring connections For power supply Quantity   3 3 3      
    Remark       See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
  For connection with indoor Quantity   3 3 3      
    Remark   No earth wiring No earth wiring No earth wiring See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
Power supply intake       Outdoor unit only Outdoor unit only Outdoor unit only
Notes Operation range heating (outdoor unit): range increase by support back-up heater Operation range heating (outdoor unit): range increase by support back-up heater Operation range heating (outdoor unit): range increase by support back-up heater The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  Operation range domestic hot water (outdoor unit): range increase by support booster heater Operation range domestic hot water (outdoor unit): range increase by support booster heater Operation range domestic hot water (outdoor unit): range increase by support booster heater Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  Minimum Ssc value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Operation range domestic hot water (outdoor unit): range increase by support booster heater Operation range domestic hot water (outdoor unit): range increase by support booster heater Operation range domestic hot water (outdoor unit): range increase by support booster heater
  PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Operation range heating (outdoor unit): range increase by support back-up heater Operation range heating (outdoor unit): range increase by support back-up heater Operation range heating (outdoor unit): range increase by support back-up heater
Standard Accessories Tie-wraps       2 2 2
  Installation manual       1 1 1
Notes       See separate drawing for operation range See separate drawing for operation range See separate drawing for operation range
        In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value. In accordance with EN/IEC 61000-3-11, respectively EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys ≤ Zmax, respectively Ssc ≥ minimum Ssc value.
        Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase
        EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A
        Zsys: system impedance Zsys: system impedance Zsys: system impedance