RQEQ140PY13 RQEQ180PY13 RQEQ212PY13
Cooling capacity Prated,c kW 14.0 (0.000) 18.0 (0.000) 20.0 (0.000)
  Nom. kW 14.0 (1) 18.0 (1) 21.2 (1)
Heating capacity Prated,h kW 16.0 (0.000) 20.0 (0.000) 22.4 (0.000)
  Nom. kW 16.0 (2) 20.0 (2) 22.4 (2)
ηs,c % 194 190 182
ηs,h % 137 145 153
Space cooling A Condition (35°C - 27/19) EERd   2.54 2.22 1.74
    Pdc kW 14.0 18.0 20.0
  B Condition (30°C - 27/19) EERd   4.40 3.86 3.63
    Pdc kW 10.3 13.3 14.7
  C Condition (25°C - 27/19) EERd   7.31 6.89 6.57
    Pdc kW 6.63 8.53 9.47
  D Condition (20°C - 27/19) EERd   9.29 9.54 9.64
    Pdc kW 5.01 4.94 4.95
Space heating (Average climate) TBivalent COPd (declared COP)   1.92 1.84 1.64
    Pdh (declared heating cap) kW 8.5 10.6 11.9
    Tbiv (bivalent temperature) °C -10 -10 -10
  TOL COPd (declared COP)   1.92 1.84 1.64
    Pdh (declared heating cap) kW 8.5 10.6 11.9
  A Condition (-7°C) COPd (declared COP)   2.20 2.22 2.20
    Pdh (declared heating cap) kW 7.52 9.40 10.5
  B Condition (2°C) COPd (declared COP)   3.42 3.56 3.92
    Pdh (declared heating cap) kW 4.58 5.72 6.41
  C Condition (7°C) COPd (declared COP)   4.84 5.26 5.40
    Pdh (declared heating cap) kW 3.29 3.68 4.12
  D Condition (12°C) COPd (declared COP)   6.43 6.82 6.88
    Pdh (declared heating cap) kW 4.18 4.40 4.44
Dimensions Unit Height mm 1,680 1,680 1,680
    Width mm 635 635 635
    Depth mm 765 765 765
Weight Unit kg 175 175 179
Casing Colour   Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1)
Heat exchanger Type   Cross fin coil Cross fin coil Cross fin coil
  Air flow rate Cooling Rated m³/h 5,700 (0.000) 6,600 (0.000) 6,600 (0.000)
    Heating Rated m³/h 5,700 (0.000) 6,600 (0.000) 6,600 (0.000)
Fan Air flow rate Cooling Nom. m³/min 95 110 110
  Type   Propeller fan Propeller fan Propeller fan
Fan motor Quantity   1 1 1
  Output W 350 350 350
  Drive   Direct drive Direct drive Direct drive
Compressor Quantity   1 1 1
  Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Output W 2,800 3,300 3,600
  Piston displacement m³/h 13.34 15.75 16.89
  Speed rpm 6,300 7,440 7,980
  Starting method   Soft start Soft start Soft start
Operation range Cooling Min. °CDB -5 -5 -5
    Max. °CDB 43 43 43
  Heating Min. °CWB -20 -20 -20
    Max. °CWB 15.5 15.5 15.5
Sound power level Cooling Nom. dBA 79 83 87
  Heating Nom. dBA 79 84 84
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
  Charge TCO2Eq 21.5 22.1 23.4
  Charge kg 10.3 10.6 11.2
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve
  Circuits Quantity   1 1 1
Piping connections Liquid Type   Braze connection Braze connection Braze connection
    OD mm 9.52 9.52 9.52
  Gas Type   Braze connection Braze connection Braze connection
    OD mm 15.9 19.1 19.1
  Discharge gas OD mm 12.7 15.9 15.9
    Type   Braze connection Braze connection Braze connection
Defrost method Deicer Deicer Deicer
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled
  Steps % 25 ~ 100 21 ~ 100 21 ~ 100
Supplementary heater Back-up capacity Heating elbu kW 0.000 0.000 0.000
Power consumption in other than active mode Crankcase heater Cooling PCK kW 0 0  
    Heating PCK kW 0.042 0.042  
  Off mode Cooling POFF kW 0.144 0.144 0.144
    Heating POFF kW 0.042 0.042 0.042
  Standby mode Cooling PSB kW 0.144 0.144 0.144
    Heating PSB kW 0.042 0.042 0.042
  Thermostat-off mode Cooling PTO kW 0.045 0.045 0.045
    Heating PTO kW 0.080 0.080 0.080
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25
Safety devices Item 01   High pressure switch High pressure switch High pressure switch
    02   Fan driver overload protector Fan driver overload protector Fan driver overload protector
    03   Overcurrent relay Overcurrent relay Overcurrent relay
    04   Inverter overload protector Inverter overload protector Inverter overload protector
Power supply Name   Y1 Y1 Y1
  Phase   3~ 3~ 3~
  Frequency Hz 50 50 50
  Voltage V 380-415 380-415 380-415
Voltage range Min. % -10 -10 -10
  Max. % 10 10 10
Current Nominal running current (RLA) - 50Hz Compressor 1 Cooling A 4.8 7.2 10.7
Current - 50Hz Minimum circuit amps (MCA) A 11.9 17.25 18.5
  Maximum fuse amps (MFA) A 15 20 22.5
  Full load amps (FLA) Fan motor A 0.7 0.8 0.8
Notes Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise. Sound values are measured in an anechoic chamber. Operating sound level generally becomes higher than this value depending on the operating conditions, reflected sound, and peripheral noise.
  RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set.
  MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.
  Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA
  MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW     0
    Heating PCK kW     0.042