RQCEQ280PY13 RQCEQ360PY13 RQCEQ460PY13 RQCEQ500PY13 RQCEQ540PY13 RQCEQ636PY13 RQCEQ712PY13 RQCEQ744PY13 RQCEQ816PY13 RQCEQ848PY13
System Outdoor unit module 1   RQEQ140P3 RQEQ180P3 RQEQ140P3 RQEQ140P3 RQEQ180P3 RQEQ212P3 RQEQ140P3 RQEQ140P3 RQEQ180P3 RQEQ212P3
  Outdoor unit module 2   RQEQ140P3 RQEQ180P3 RQEQ140P3 RQEQ180P3 RQEQ180P3 RQEQ212P3 RQEQ180P3 RQEQ180P3 RQEQ212P3 RQEQ212P3
  Outdoor unit module 3     RQEQ180P3 RQEQ180P3 RQEQ180P3 RQEQ212P3 RQEQ180P3 RQEQ212P3 RQEQ212P3 RQEQ212P3
  Outdoor unit module 4             RQEQ212P3 RQEQ212P3 RQEQ212P3 RQEQ212P3
Recommended combinations 4 x FXMQ63P7VEB 4 x FXMQ50P7VEB + 2 x FXMQ63P7VEB 4 x FXMQ63P7VEB + 2 x FXMQ80P7VEB 4 x FXSQ32A2VEB + 8 x FXSQ40A2VEB 12 x FXSQ40A2VEB 3 x FXSQ40A2VEB + 9 x FXSQ50A2VEB 4 x FXSQ32A2VEB + 9 x FXSQ40A2VEB + 3 x FXSQ50A2VEB 4 x FXSQ32A2VEB + 6 x FXSQ40A2VEB + 6 x FXSQ50A2VEB 7 x FXSQ40A2VEB + 9 x FXSQ50A2VEB 4 x FXSQ40A2VEB + 12 x FXSQ50A2VEB
Cooling capacity Prated,c kW 28.0 (0.000) 36.0 (0.000) 46.0 (0.000) 50.0 (0.000) 54.0 (0.000) 60.0 (0.000) 70.0 (0.000) 72.0 (0.000) 78.0 (0.000) 80.0 (0.000)
  Nom. 35°CDB kW 28.0 (1) 36.0 (1) 45.0 (1) 50.0 (1) 54.0 (1) 63.6 (1) 71.2 (1) 74.4 (1) 81.6 (1) 84.8 (1)
Heating capacity Nom. 6°CWB kW 32.0 (2) 40.0 (2) 52.0 (2) 56.0 (2) 60.0 (2) 67.2 (2) 78.4 (2) 80.8 (2) 87.2 (2) 89.6 (2)
  Prated,h kW 32.0 (0.000) 40.0 (0.000) 52.0 (0.000) 56.0 (0.000) 60.0 (0.000) 67.2 (0.000) 78.4 (0.000) 80.8 (0.000) 87.2 (0.000) 89.6 (0.000)
Power input - 50Hz Cooling Nom. 35°CDB kW 7.04 10.3 12.2 13.9 15.5 21.9 21.2 23.3 27.1 29.2
  Heating Nom. 6°CWB kW 8.00 10.7 13.4 14.7 16.1 17.7 20.7 21.2 23.1 23.6
EER at nom. capacity 35°CDB kW/kW 3.98 3.48 3.77 3.61 3.48 2.90 3.36 3.19 3.01 2.90
COP at max. capacity 6°CWB kW/kW 4.00 3.72 3.89 3.80 3.72 3.79 3.80 3.81 3.77 3.79
ηs,c % 200 185 191 201 198 186 194 194 204 187
ηs,h % 159 157 161 150 148 157 153 155 155 157
Space cooling A Condition (35°C - 27/19) EERd   2.29 1.81 2.01 2.30 2.22 1.74 2.11 1.97 1.83 1.74
    Pdc kW 28.0 36.0 46.0 50.0 54.0 60.0 70.0 72.0 78.0 80.0
  B Condition (30°C - 27/19) EERd   4.37 3.90 4.09 4.00 3.86 3.63 3.88 3.82 3.68 3.63
    Pdc kW 20.6 26.5 33.9 36.8 39.8 44.2 51.6 53.1 57.5 59.0
  C Condition (25°C - 27/19) EERd   7.19 6.84 6.93 7.00 6.89 6.57 6.87 6.78 6.64 6.57
    Pdc kW 13.3 17.1 21.8 23.7 25.6 28.4 33.2 34.1 37.0 37.9
  D Condition (20°C - 27/19) EERd   9.32 8.03 8.87 10.2 10.2 9.90 9.56 10.20 10.20 10.20
    Pdc kW 5.89 7.58 9.69 10.5 11.4 13.4 15.0 15.7 17.2 17.9
Space heating (Average climate) TBivalent COPd (declared COP)   2.22 2.25 2.41 1.85 1.83 1.63 1.78 1.73 1.67 1.63
    Pdh (declared heating cap) kW 17.0 21.2 27.6 29.7 31.9 35.7 41.6 42.9 46.3 47.6
    Tbiv (bivalent temperature) °C -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
  TOL COPd (declared COP)   2.22 2.25 2.41 1.85 1.83 1.63 1.78 1.73 1.67 1.63
    Pdh (declared heating cap) kW 17.0 21.2 27.6 29.7 31.9 35.7 41.6 42.9 46.3 47.6
  A Condition (-7°C) COPd (declared COP)   2.62 2.46 2.56 2.21 2.21 2.19 2.20 2.20 2.20 2.19
    Pdh (declared heating cap) kW 15.0 18.8 24.4 26.3 28.2 31.6 36.8 38.0 41.0 42.1
  B Condition (2°C) COPd (declared COP)   3.73 3.55 3.70 3.51 3.56 3.92 3.62 3.72 3.83 3.92
    Pdh (declared heating cap) kW 9.15 11.4 14.9 16.0 17.2 19.2 22.4 23.1 25.0 25.6
  C Condition (7°C) COPd (declared COP)   5.83 6.29 6.07 5.85 5.26 5.40 5.81 5.83 5.36 5.40
    Pdh (declared heating cap) kW 5.88 7.36 9.56 10.3 11.0 12.4 14.4 14.9 16.0 16.5
  D Condition (12°C) COPd (declared COP)   8.04 8.50 8.88 8.16 8.48 8.53 8.45 8.84 9.09 9.07
    Pdh (declared heating cap) kW 5.08 6.22 5.64 5.16 5.36 5.49 6.41 6.60 7.13 7.32
Capacity range HP 10 13 16 18 20 22 24 26 28 30
Maximum number of connectable indoor units 21 28 34 39 43 47 52 56 60 64
Indoor index connection Min.   140 180 230 250 270 318 356 372 408 424
  Nom.   280 360 500 500 540 636 712 744 816 848
  Max.   364 468 598 650 702 827 926 967.0 1,061 1,102
Casing Colour   Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1)
Heat exchanger Air flow rate Cooling Rated m³/h 11,400 (0.000) 13,200 (0.000) 18,000 (0.000) 18,900 (0.000) 19,800 (0.000) 19,800 (0.000) 25,500 (0.000) 25,500 (0.000) 26,400 (0.000) 26,400 (0.000)
    Heating Rated m³/h 11,400 (0.000) 13,200 (0.000) 18,000 (0.000) 18,900 (0.000) 19,800 (0.000) 19,800 (0.000) 25,500 (0.000) 25,500 (0.000) 26,400 (0.000) 26,400 (0.000)
Operation range Cooling Min. °CDB -5 -5 -5 -5 -5 -5 -5 -5 -5 -5
    Max. °CDB 43 43 43 43 43 43 43 43 43 43
  Heating Min. °CWB -20 -20 -20 -20 -20 -20 -20 -20 -20 -20
    Max. °CWB 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5 15.5
Sound power level Cooling Nom. dBA 82 87 87 88 89 93 92 93 95 95
  Heating Nom. dBA 83 88 88 89 90 91 91 91 92 92
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve
  Circuits Quantity   1 1 1 1 1 1 1 1 1 1
Piping connections Liquid Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 9.52 12.7 12.7 15.9 15.9 15.9 15.9 19.1 19.1 19.1
  Gas Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 22.2 25.4 28.6 28.6 28.6 28.6 28.6 34.9 34.9 34.9
  Total piping length System Actual m 300 300 300 300 300 300 300 300 300 300
  Level difference OU - IU Outdoor unit in highest position m 50 50 50 50 50 50 50 50 50 50
  Discharge gas OD mm 19.1 19.1 22.2 22.2 22.2 25.4 25.4 25.4 28.6 28.6
    Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
  Piping length OU - IU Max. m 120 120 120 120 120 120 120 120 120 120
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled Inverter controlled
Supplementary heater Back-up capacity Heating elbu kW 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000 0.000
Power consumption in other than active mode Crankcase heater Cooling PCK kW 0 0 0 0   0 0 0   0
    Heating PCK kW 0.083 0.083 0.125 0.125   0.125 0.167 0.167   0.167
  Off mode Cooling POFF kW 0.289 0.289 0.433 0.433 0.433 0.433 0.577 0.577 0.144 0.577
    Heating POFF kW 0.084 0.084 0.125 0.125 0.125 0.125 0.167 0.167 0.167 0.167
  Standby mode Cooling PSB kW 0.289 0.289 0.433 0.433 0.433 0.433 0.577 0.577 0.144 0.577
    Heating PSB kW 0.084 0.084 0.125 0.125 0.125 0.125 0.167 0.167 0.167 0.167
  Thermostat-off mode Cooling PTO kW 0.089 0.089 0.134 0.134 0.134 0.134 0.179 0.179 0.045 0.179
    Heating PTO kW 0.161 0.161 0.241 0.241 0.241 0.241 0.322 0.322 0.322 0.322
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25
Power supply Name   Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1 Y1
  Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400
Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
  Max. % 10 10 10 10 10 10 10 10 10 10
Current - 50Hz Minimum circuit amps (MCA) A 23.8 34.5 41.0 46.4 51.7 55.5 64.9 66.1 72.7 74.0
  Maximum fuse amps (MFA) A 30 40 50 60 60 70 80 80 90 90
  Total overcurrent amps (TOCA) A 31.2 31.2 46.8 46.8 46.8 46.8 62.4 62.4 62.4 62.4
Notes Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set.
  MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.
  Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA
  MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW         0       0  
    Heating PCK kW         0.125       0.167