Specifications Table for RKRTW

RKRTWA
Dimensions Unit Height mm 87
    Height inch 3
    Width mm 125
    Width inch 5
    Depth mm 34
    Depth inch 1
  Packed unit Height mm 65
    Height inch 3
    Width mm 175
    Width inch 7
    Depth mm 100
    Depth inch 4
Weight Unit g 215
  Unit oz 8
  Packed unit g 440
  Packed unit oz 15
Packing Material   Carton
  Weight g 55
  Weight oz 2
Ambient temperature Storage Min. °C -20
    Min. °F -4
    Max. °C 60
    Max. °F 140
  Operation Min. °C 0
    Min. °F 32
    Max. °C 50
    Max. °F 122
Temperature setting range Heating Min. °C 4
    Min. °F 40
    Max. °C 37
    Max. °F 99
  Cooling Min. °C 4
    Min. °F 40
    Max. °C 37
    Max. °F 99
Temperature setting resolution °C 0.5
Temperature setting resolution °F 1
Clock Yes
Regulation function Proportional band
Control systems Class of temperature control   IV
  Contribution to seasonal space heating efficiency % 2.0
Power supply Voltage V Battery powered 3* AA-LR6 (alkaline)
Connection Type   Wired
Maximum rated switching current (at 230VAC) A 5.0 (1)
Notes_Description 230VAC