Specifications Table for RKRTR

RKRTR1
Dimensions Thermostat Height mm 87
    Width mm 125
    Depth mm 34
  Receiver Height mm 170
    Width mm 50
    Depth mm 28
Weight Thermostat g 210
  Receiver g 125
Ambient temperature Storage Min. °C -20
    Min. °F -4
    Max. °C 60
    Max. °F 140
  Operation Min. °C 0
    Min. °F 32
    Max. °C 50
    Max. °F 122
Temperature setting range Heating Min. °C 4
    Max. °C 37
  Cooling Min. °C 4
    Max. °C 37
Temperature setting resolution °C 0.5
Temperature setting resolution °F 1
Clock Yes
Regulation function Proportional band
Power supply Thermostat Voltage V Battery powered 3x AA-LRG (alkaline)
  Receiver Voltage V 230
  Frequency Hz 50
  Phase   1~
Connection Thermostat   Wireless
  Receiver   Wired
Maximum distance to receiver Indoor m approx. 30m
  Outdoor m approx. 100m
Maximum rated switching current (at 230VAC) A 4.0 (1)
Notes 230VAC