|
RKHWMX300CA |
RKHWMX500CA |
RKHW16MX500C |
Casing |
Colour |
|
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
|
Material |
|
Impact resistant polypropylene |
Impact resistant polypropylene |
Impact resistant polypropylene |
Dimensions |
Unit |
Height |
Mm |
1,890 |
1,895 |
1,896 |
|
|
Width |
Mm |
595 |
790 |
790 |
|
|
Depth |
Mm |
615 |
790 |
790 |
Weight |
Unit |
kg |
77.0 |
104 |
85.0 |
Sound power level |
Nom. |
dBA |
42 |
42, 46 |
40.0 |
Sound pressure level |
Nom. |
dBA |
28 |
28, 32 |
28.0 |
Operation range |
Heating |
Water side |
Min. |
°C |
|
15 |
|
|
|
|
Max. |
°C |
|
55 |
|
|
Cooling |
Ambient |
Min. |
°CDB |
|
10 |
|
|
|
Water side |
Min. |
°C |
|
5 |
|
|
|
|
Max. |
°C |
|
22 |
|
Power supply |
Name |
|
V3 |
V3 |
V3 |
|
Phase |
|
1~ |
1~ |
1N~ |
|
Frequency |
Hz |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
Electric heater |
Power supply |
Name |
|
3V / 9W |
3V / 9W |
|
|
|
Phase |
|
1~ / 3~ |
1~ / 3~ |
|
|
|
Frequency |
Hz |
50 |
50 |
|
Notes |
(1) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB |
Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB |
|
|
(2) - Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB |
Indoor temperature : 21°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB |
|
|
(3) - Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. |
Indoor temperature : 20°CDB, 15°CWB; outdoor temperature : 7°CDB, 6°CWB. |
|
|
(4) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m |
Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m |
|