Specifications Table for RKHTS-AC

RKHTS200AC RKHTS260AC
Casing Colour   Metallic grey Metallic grey
  Material   Galvanised steel (precoated sheet metal) Galvanised steel (precoated sheet metal)
Dimensions Unit Height Tank mm 1,335 1,610
      Integrated on indoor unit mm 2,010 2,285
    Width mm 600 600
    Depth mm 695 695
Weight Unit Empty kg 70 78
Tank Water volume l 200 260
  Material   Stainless steel (EN 1.4521) Stainless steel (EN 1.4521)
  Energy efficiency class   B B
  Standing heat loss W 50 63