Domestic hot water tank

RKHTS-AC

RKHTS-AC

Product Features

  • Stainless steel domestic hot water tank
  • The indoor unit and domestic hot water tank can be stacked to save space, or installed next to each other, if only limited height is available
  • Available in 200 and 260 liters
  • Heat loss is reduced to a minimum thanks to the high quality insulation
  • At necessary intervals, the indoor unit can heat up the water to 60°C to prevent the risk of bacteria growth
  • Efficient temperature heat-up: from 10°C to 50°C in only 60 minutes