Specifications Table for RKHH2E-PAV33

RKHH2E260PAAV33
Heat up time Max. hh:mm 10:14:00, 07:56:46
COP 3.10 (1), 3.60 (2)
Domestic hot water Output Nom kW 1.8
Equivalent hot water Equivalent hot water l 342
Dimensions Unit Height mm 2,000
    Diameter mm 650
Weight Unit Empty kg 112
    Full kg 358
  Packed unit kg 132
Installation place Indoor
Class IP-X4
Compressor Type   Rotary non-inverter
Refrigerant Type   R-134a
  GWP   1,430.0
  Charge kg 0.900
Heat pump Casing Colour   White body / black top
    Material   Cover: EPP top finishing
  Defrost method   Active with hot gas valve
  Heat pump-=-Automatic defrost start-=-°C °C -2
  System pressure Max. bar 7
  Operation range Ambient Min. °CDB -7
      Max. °CDB 38
Tank Name   Stainless steel domestic hot water tank 260 l
  Integrated heating element power Nom. kW 1.5
  Casing Colour   White
    Material   Embossed ABS
  Dimensions Unit Height mm 1,500
  Operation range Water side Min. °C 10
      Max. °C 56
  Installation Solar thermal connection possible   Yes
General Product description Air-to-water heat pump   Yes
  Supplier/Manufacturer details Name and address   ELIC - Via Pietro Zorutti 13/14, 33074 Fontanafredda ITALY
Domestic hot water heating General Declared load profile   XL
    Water heating energy efficiency class   A+
    Thermostat temperature setting °C 55
  Average climate AEC (Annual electricity consumption) kWh 1,323
  Cold climate AEC (Annual electricity consumption) kWh 1,826
  Warm climate AEC (Annual electricity consumption) kWh 1,296
Sound power level Domestic hot water heating Outdoor unit dBA 52
    Indoor unit dBA 53
Heat pump Power supply Phase   1P
    Frequency Hz 50
    Voltage V 230
    Maximum running current A 2
Tank Power supply Phase   1P
    Frequency Hz 50
    Voltage V 230
Notes (1) - According to EN16147-2011, inlet temperature 7°C, room temperature 20°C, cold water inlet 10°C
  (2) - According to EN16147-2011, inlet temperature 15°C, room temperature 20°C, cold water inlet 10°C
  (3) - Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB
  (4) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB