RKHBRD011ADV1 RKHBRD014ADV1 RKHBRD016ADV1
Casing Colour   Metallic grey Metallic grey Metallic grey
  Material   Precoated sheet metal Precoated sheet metal Precoated sheet metal
Dimensions Unit Height mm 705 705 705
    Width mm 600 600 600
    Depth mm 695 695 695
  Packed unit Height mm 860 860 860
    Width mm 680 680 680
    Depth mm 800 800 800
Weight Unit kg 144 144 144
  Packed unit kg 153 153 153
Packing Material   EPS, Cardboard, MDF, Wood (pallet), Metal EPS, Cardboard, MDF, Wood (pallet), Metal EPS, Cardboard, MDF, Wood (pallet), Metal
  Weight kg 8.75 8.75 8.75
PED Category   Excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
Refrigerant side heat exchanger Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Quantity   1 1 1
  Plates Quantity   60 60 60
  Material   AISI 304 AISI 304 AISI 304
  Insulation material   Felt type Felt type Felt type
Pump Type   DC motor DC motor DC motor
  Nr of speeds   Inverter controlled Inverter controlled Inverter controlled
  Nominal ESP unit Heating kPa 88.0 (1) 85.0 (1) 83.0 (1)
  Power input W 87 95 101
Water side Heat exchanger Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Quantity   1 1 1
  Plates Quantity   48 48 48
  Material   AISI 316 AISI 316 AISI 316
  Water volume l 2.50 2.50 2.50
  Water flow rate Max. l/min 31.6 (2) 40.0 (2) 45.8 (2)
    Heating Nom. l/min 15.8 (1) 20.1 (1) 22.9 (1)
  Insulation material   Felt Felt Felt
Expansion vessel Volume l 12 12 12
  Max. water pressure bar 3 3 3
  Pre pressure bar 1 1 1
Water filter Diameter perforations mm 1.00 1.00 1.00
  Material   Brass Brass Brass
Cascade compressor Quantity   1 1 1
  Motor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
    Starting method   Direct on line Direct on line Direct on line
Water circuit Piping connections diameter inch G 1" (female) G 1" (female) G 1" (female)
  Piping inch 1" 1" 1"
  Safety valve bar 3 3 3
  Manometer   Yes Yes Yes
  Drain valve / fill valve   Yes Yes Yes
  Shut off valve   Yes Yes Yes
  Air purge valve   Yes Yes Yes
  Heating water system Water volume Max. l 400 400 400
      Min. l 20 20 20
Refrigerant Type   R-134a R-134a R-134a
  Charge kg 2.60 2.60 2.60
Refrigerant circuit Gas side diameter mm 15.9 15.9 15.9
  Liquid side diameter mm 9.52 9.52 9.52
  High pressure side Design pressure bar 38 38 38
Refrigerant oil Charged volume l 1.50 1.50 1.50
  Type   Daphne FVC68D Daphne FVC68D Daphne FVC68D
Sound pressure level Nom. dBA 43.0 (3), 46.0 (4), 0.00 (5), 0.00 (6) 45.0 (3), 46.0 (4), 0.00 (5), 0.00 (6) 46.0 (3), 46.0 (4), 0.00 (5), 0.00 (6)
  Night quiet mode Level 1 dBA 40 (3), 0 (5), 0 (6) 43 (3), 0 (5), 0 (6) 45 (3), 0 (5), 0 (6)
Operation range Heating Ambient Min. °C -20.0 (7), 0.00 (8) -20.0 (7), 0.00 (8) -20.0 (7), 0.00 (8)
      Max. °C 20 (7) 20 (7) 20 (7)
    Water side Min. °C 25 25 25
      Max. °C 80.0 80.0 80.0
  Domestic hot water Ambient Min. °CDB -20.0 (8) -20.0 (8) -20.0 (8)
      Max. °CDB 35.0 35.0 35.0
    Water side Min. °C 25 25 25
      Max. °C 80 80 80
Control systems Class of temperature control   VI VI VI
  Contribution to seasonal space heating efficiency % 4.00 4.00 4.00
Installation place Indoor Indoor Indoor
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
  Voltage range Min. % -10 -10 -10
    Max. % 6 6 6
Current Zmax Text Ω 0.34, See note 9, See note 10, See note 11 0.32, See note 9, See note 10, See note 11 0.32, See note 9, See note 10, See note 11
  Minimum Ssc value kVa See note 12, See note 13, See note 14 See note 12, See note 13, See note 14 See note 12, See note 13, See note 14
  Maximum running current Heating A 22.5 23.8 23.8
  Recommended fuses A 25 25 25
Wiring connections For power supply Quantity   2G 2G 2G
    Type of wires   Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations
  Benefit kWh rate power supply installations Quantity   2G+2G 2G+2G 2G+2G
    Type of wires   Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations
  For connection with outdoor unit Quantity   2 2 2
    Remark   F1 + F2 F1 + F2 F1 + F2
Power supply intake Both indoor and outdoor unit Both indoor and outdoor unit Both indoor and outdoor unit
Notes Nominal water flow rate for Dt: 10°C Nominal water flow rate for Dt: 10°C Nominal water flow rate for Dt: 10°C
  Maximum water flow rate for Dt: 5°C Maximum water flow rate for Dt: 5°C Maximum water flow rate for Dt: 5°C
  Sound levels are measured at: EW 55°C; LW 65°C; Dt 10°C; ambient conditions 7°CDB/6°CWB Sound levels are measured at: EW 55°C; LW 65°C; Dt 10°C; ambient conditions 7°CDB/6°CWB Sound levels are measured at: EW 55°C; LW 65°C; Dt 10°C; ambient conditions 7°CDB/6°CWB
  Sound levels are measured at: EW 70°C; LW 80°C; Dt 10°C; ambient conditions 7°CDB/6°CWB Sound levels are measured at: EW 70°C; LW 80°C; Dt 10°C; ambient conditions 7°CDB/6°CWB Sound levels are measured at: EW 70°C; LW 80°C; Dt 10°C; ambient conditions 7°CDB/6°CWB
  Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections. Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections. Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections.
  EW = entering water temperature - LW = leaving water temperature EW = entering water temperature - LW = leaving water temperature EW = entering water temperature - LW = leaving water temperature
  Outdoor ambient, indoor ambient: 5°C~30°C Outdoor ambient, indoor ambient: 5°C~30°C Outdoor ambient, indoor ambient: 5°C~30°C
  For details see operation range TW drawing. In combination EKHBRD* + EMRQ* see EMRQ* operation range! -> -15°C For details see operation range TW drawing. In combination EKHBRD* + EMRQ* see EMRQ* operation range! -> -15°C For details see operation range TW drawing. In combination EKHBRD* + EMRQ* see EMRQ* operation range! -> -15°C
  In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax
  European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A.
  Zsys: system impedance Zsys: system impedance Zsys: system impedance
  Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12
  European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  Short-circuit power Short-circuit power Short-circuit power
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases