Specifications Table for RKHBRD-ADV1 / RRRQ-AV1

RKHBRD011ADV1 / RRRQ011AAV1 RKHBRD014ADV1 / RRRQ014AAV1 RKHBRD016ADV1 / RRRQ016AAV1
Space heating general Air to water unit Rated airflow (outdoor) m³/h 6,360 6,360 6,360
  Other Psb (Standby mode) kW 0.083 0.083 0.083
    Poff (Off mode) kW 0.083 0.083 0.083
    Pto (Thermostat off) kW 0.083 0.083 0.083
    Pck (Crankcase heater mode) kW 0.095 0.095 0.095
    Capacity control 1.00 1.00 1.00
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00
Space heating Cold climate water outlet 55°C General Prated at -22°C kW 10.5 12.9 13.7
      Annual energy consumption kWh 10,200 12,700 13,600
      Ƞs (Seasonal space heating efficiency) % 95.0 94.0 93.0
      Annual energy consumption (GCV) Gj 36.6 45.6 48.9
  Average climate water outlet 35°C A Condition (-7°CDB/-8°CWB) PERd % 86.8 98.4 98.0
      Pdh kW 9.47 11.5 12.4
      Space heating-=-Average climate water outlet 35°C-=-A Condition (-7°CDB/-8°CWB)-=-Copd 2.17 2.46 2.45
    C Condition (7°CDB/6°CWB) Pdh kW 8.03 8.03 8.03
      PERd % 154 154 154
      Space heating-=-Average climate water outlet 35°C-=-C Condition (7°CDB/6°CWB)-=-Copd 1.00 1.00 1.00
    D Condition (12°CDB/11°CWB) Pdh kW 8.05 8.05 8.05
      PERd % 172 172 172
      Space heating-=-Average climate water outlet 35°C-=-D Condition (12°CDB/11°CWB)-=-Copd 1.00 1.00 1.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 1.42 2.59 3.99
    General Annual energy consumption kWh 7,740 9,590 10,800
      Annual energy consumption (GCV) Gj 27.9 34.5 38.8
      Ƞs (Seasonal space heating efficiency) % 105 110 112
      Prated at -10°C kW 11.0 14.0 16.0
      Space heating-=-Average climate water outlet 35°C-=-General-=-Seasonal space heating eff class 2.70 2.81 2.88
    B Condition (2°CDB/1°CWB) Pdh kW 6.60 7.54 8.62
      PERd % 113 113 118
      Space heating-=-Average climate water outlet 35°C-=-B Condition (2°CDB/1°CWB)-=-Copd 1.00 1.00 1.00
    Tbiv (bivalent temperature) Pdh kW 9.47 11.5 12.6
      PERd % 86.8 102 101
      Tbiv °C -7.00 -5.00 -5.00
      Space heating-=-Average climate water outlet 35°C-=-Tbiv (bivalent temperature)-=-Copd 2.17 2.54 2.52
    Tol (temperature operating limit) PERd % 82.8 95.6 95.2
      WTOL °C 35.0 35.0 35.0
      Pdh kW 9.58 11.4 12.0
      TOL °C -10.0 -10.0 -10.0
      Space heating-=-Average climate water outlet 35°C-=-Tol (temperature operating limit)-=-Copd 2.07 2.39 2.38
  Warm climate water outlet 55°C General Annual energy consumption (GCV) Gj 14.3 17.9 20.3
      Prated at 2°C kW 9.50 12.0 13.4
      Ƞs (Seasonal space heating efficiency) % 103 107 107
      Annual energy consumption kWh 3,970 4,980 5,640
  Cold climate water outlet 35°C General Qhe Annual energy consumption (GCV) Gj 37.3 42.9 48.7
      Annual energy consumption kWh 10,400 11,900 13,500
      Ƞs (Seasonal space heating efficiency) % 93.0 96.0 97.0
      Prated at -22°C kW 10,400 11,900 13,500
  Warm climate water outlet 35°C General Prated at 2°C kW 11.0 13.9 15.9
      Ƞs (Seasonal space heating efficiency) % 120 130 132
      Annual energy consumption kWh 3,900 4,710 5,410
      Annual energy consumption (GCV) Gj 14.0 16.9 19.5
  Average climate water outlet 55°C A Condition (-7°CDB/-8°CWB) PERd % 81.2 80.0 82.8
      Pdh kW 9.10 11.1 11.9
      Space heating-=-Average climate water outlet 55°C-=-A Condition (-7°CDB/-8°CWB)-=-Copd 1.00 1.00 1.00
    Tbiv (bivalent temperature) Tbiv °C -6.00 -5.00 -5.00
      Pdh kW 9.10 11.2 12.2
      Space heating-=-Average climate water outlet 55°C-=-Tbiv (bivalent temperature)-=-Copd 2.12 2.11 2.09
    Tol (temperature operating limit) TOL °C -10.0 -10.0 -10.0
      Pdh kW 9.20 11.0 11.6
      PERd % 72.8 74.8 76.4
      WTOL °C 55.0 55.0 55.0
      Space heating-=-Average climate water outlet 55°C-=-Tol (temperature operating limit)-=-Copd 1.82 1.87 1.91
    General Annual energy consumption (GCV) Gj 28.4 37.0 43.1
      Ƞs (Seasonal space heating efficiency) % 103 104 102
      Annual energy consumption kWh 7,890 10,300 12,000
      Prated at -10°C kW 11.0 14.0 16.0
      Space heating-=-Average climate water outlet 55°C-=-General-=-Seasonal space heating eff class 2.65 2.66 2.61
    B Condition (2°CDB/1°CWB) Pdh kW 5.90 7.50 8.60
      PERd % 116 114 111
      Space heating-=-Average climate water outlet 55°C-=-B Condition (2°CDB/1°CWB)-=-Copd 1.00 1.00 1.00
    C Condition (7°CDB/6°CWB) Pdh kW 5.40 5.40 5.40
      PERd % 156 156 156
      Space heating-=-Average climate water outlet 55°C-=-C Condition (7°CDB/6°CWB)-=-Copd 0.900 1.00 1.00
    D Condition (12°CDB/11°CWB) PERd % 116 116 116
      Pdh kW 3.10 3.10 3.10
      Space heating-=-Average climate water outlet 55°C-=-D Condition (12°CDB/11°CWB)-=-Copd 0.900 0.900 0.900
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 1.80 3.00 4.40
Heating capacity Nom. kW 11.3 (1), 11.0 (2), 11.2 (3) 14.5 (1), 14.0 (2), 14.4 (3) 16.0 (1), 16.0 (2), 16.0 (3)
General LW(A) Sound power level (according to EN14825) Indoor dB(A) 43.0 45.0 46.0
  Supplier/Manufacturer details Name and address Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description General-=-Product description-=-Low temperature heat pump No No No
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 68.0 69.0 71.0
Power input Heating Nom. kW 3.80 (1), 4.40 (2), 2.67 (3) 5.02 (1), 5.65 (2), 3.87 (3) 5.86 (1), 6.65 (2), 4.31 (3)
Sound condition ecodesign and energy label 2.97 (1), 2.50 (2), 4.20 (3) 2.89 (1), 2.48 (2), 3.72 (3) 2.73 (1), 2.41 (2), 3.72 (3)
Notes EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB