RHYHBX08AAV3
Outdoor unit RVLQ08CV3
Power input Nom. kW 0.075
Casing Colour   White
  Material   Precoated sheet metal
Dimensions Unit Height mm 902
    Width mm 450
    Depth mm 164
  Packed unit Height mm 1,240
    Width mm 528
    Depth mm 262
Weight Unit kg 31.2
Packing Material   Carton, EPS, PP (Straps)
  Weight kg 3
PED Category   Category I
  Most critical part Name   Plate heat exchanger
    Ps*V Bar*l 51.0
Pump Type   DC motor
  Nr of speeds   Inverter controlled
  Nominal ESP unit Heating kPa 19.2 (2), 26.0 (3)
    Cooling kPa 44.8 (6), 26.5 (7)
  Power input W 45
Water side Heat exchanger Type   Brazed plate
  Quantity   1
  Water volume l 1.3
  Water flow rate Min. l/min 5.0
    Heating Nom. l/min 21.2 (2), 19.8 (3)
      Max. l/min 23.5 (0.000)
    Cooling Nom. l/min 15.4 (6), 19.7 (7)
  Cooling Insulation material   Elastomeric foam
Expansion vessel Volume l 10
  Max. water pressure bar 3
  Pre pressure bar 1
Water filter Diameter perforations mm 1
  Material   Copper - brass - stainless steel
Water circuit Piping connections diameter mm 22
  Safety valve bar 3
  Manometer   No
  Drain valve / fill valve   No
  Shut off valve   No
  Air purge valve   Yes
Refrigerant circuit Gas side diameter mm 15.9
  Liquid side diameter mm 6.35
Operation range Heating Ambient Min. °C -25 (5)
      Max. °C 25
    Water side Min. °C 25
      Max. °C 55
  Cooling Ambient Min. °CDB 10
      Max. °CDB 43
    Water side Min. °C 5
      Max. °C 22
Power supply Name   V3
  Phase   1~
  Frequency Hz 50
  Voltage V 230
  Voltage range Min. % -10
    Max. % 10
Wiring connections Communication cable Quantity   4G
    Type of wires   1,5mm²
  Electric meter Quantity   2
    Remark   Minimum 0.75 mm² (5VDC pulse detection)
  Gas meter Quantity   2
    Remark   Minimum 0,75 mm² (5VDC pulse detection)
  Preferential kWh rate power supply Quantity   Power: 2, Signal: 2
    Remark   Power 6.3A (Select diameter and type according to national and local regulations), Signal: 0,75 mm² till 1,25 mm² (max length 50m)
  Domestic hot water pump Quantity   2
    Remark   Minimum 0.75 mm² (2A inrush, 1A continuous)
  For connection with R5T Quantity   Wire included in option of tank
    Remark   Wire included in option of tank
  For connection with R6T Quantity   2
    Remark   Minimum 0.75 mm²
  For connection with A3P Quantity   Depends on thermostat type, cf. installation manual
    Remark   Select diameter & type according to national & local regulations, Voltage: 230V / Max. current: 100mA / Min. 0.75mm²
  For connection with M2S Quantity   2
    Remark   Select diameter & type according to national & local regulations, Voltage: 230V / Max. current: 100mA / Min. 0.75mm²
  For connection with M3S Quantity   3
    Remark   Select diameter & type according to national & local regulations, Voltage: 230V / Max. current: 100mA / Min. 0.75mm²
  For connection with user interface Quantity   2
    Remark   0.75 mm² till 1,25 mm² (max length 500m)
  For connection with optional FWXV* (demand input and output) Quantity   4
    Remark   100 mA, minimum 0.75 mm²
Notes With airpurge and bottom side water connections, unit height is 1075 mm
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed
  DB/WB 7°C/6°C - LWC 45°C (DT=5°C), boiler bypassed
  Boiler bypassed
  For manometer, refer to boiler specifications
  Tamb 35°C - LWE 7°C (DT=5°C)
  Tamb 35°C - LWE 18°C (DT=5°C)