RHYHBX08AAV3 / RVLQ08CAV3
Domestic hot water heating General Declared load profile XL
  Cold climate AEC (Annual electricity consumption) kWh 0.00
    Qelec (Daily electricity consumption) kWh 0.00
    Ƞwh (water heating efficiency) % 95.8
    AFC (Annual fuel consumption) Gj 15.7
    Qfuel (Daily fuel consumption) kWh 19.9
  Warm climate Qelec (Daily electricity consumption) kWh 0.00
    AEC (Annual electricity consumption) kWh 0.00
    Qfuel (Daily fuel consumption) kWh 19.9
    AFC (Annual fuel consumption) Gj 15.7
    Ƞwh (water heating efficiency) % 95.8
  Average climate Ƞwh (water heating efficiency) % 95.8
    AFC (Annual fuel consumption) Gj 15.7
    Qelec (Daily electricity consumption) kWh 0.00
    Qfuel (Daily fuel consumption) kWh 19.9
    AEC (Annual electricity consumption) kWh 0.00
    Water heating energy efficiency class A
Space heating general Air to water unit Rated airflow (outdoor) m³/h 2,700
  Other Psb (Standby mode) kW 0.013
    Poff (Off mode) kW 0.013
    Pto (Thermostat off) kW 0.006
    Pck (Crankcase heater mode) kW 0.000
    Capacity control 1.00
  Integrated supplementary heater Psup kW 27.0
    NOx emission mg/kWh 70.0
    Type of energy input Gas
Pump Pump-=-Pump type DC motor
  Nominal ESP unit Heating kPa 19.2 (7), 26.0 (8)
    Cooling kPa 44.8 (5), 26.5 (6)
Space heating Cold climate water outlet 55°C General Prated at -22°C kW 6.90
      Annual energy consumption kWh 5,900
      Ƞs (Seasonal space heating efficiency) % 112
      Annual energy consumption (GCV) Gj 0.097
  Warm climate water outlet 55°C General Annual energy consumption (GCV) Gj 0.00
      Prated at 2°C kW 6.60
      Ƞs (Seasonal space heating efficiency) % 163
      Annual energy consumption kWh 2,130
  Average climate water outlet 55°C A Condition (-7°CDB/-8°CWB) PERd % 95.2
      Pdh kW 5.70
      Space heating-=-Average climate water outlet 55°C-=-A Condition (-7°CDB/-8°CWB)-=-Copd 1.00
    Tbiv (bivalent temperature) Tbiv °C 2.00
      Pdh kW 3.40
      PERd % 120
      Space heating-=-Average climate water outlet 55°C-=-Tbiv (bivalent temperature)-=-Copd 2.99
    Tol (temperature operating limit) TOL °C -10.0
      Pdh kW 6.20
      PERd % 95.2
      WTOL °C 55.0
      Space heating-=-Average climate water outlet 55°C-=-Tol (temperature operating limit)-=-Copd 2.38
    General Annual energy consumption (GCV) Gj 0.057
      Ƞs (Seasonal space heating efficiency) % 129
      Annual energy consumption kWh 4,020
      Prated at -10°C kW 6.40
      Space heating-=-Average climate water outlet 55°C-=-General-=-Seasonal space heating eff class 3.29
    B Condition (2°CDB/1°CWB) Pdh kW 3.40
      PERd % 120
      Space heating-=-Average climate water outlet 55°C-=-B Condition (2°CDB/1°CWB)-=-Copd 1.00
    C Condition (7°CDB/6°CWB) Pdh kW 3.50
      PERd % 168
      Space heating-=-Average climate water outlet 55°C-=-C Condition (7°CDB/6°CWB)-=-Copd 1.00
    D Condition (12°CDB/11°CWB) PERd % 233
      Pdh kW 3.30
      Space heating-=-Average climate water outlet 55°C-=-D Condition (12°CDB/11°CWB)-=-Copd 1.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 27.0
Cooling capacity Nom. kW 6.86 (4), 5.36 (4)
  Min. kW 2.50 (3), 2.50 (4)
Heating capacity Nom. kW 7.40 (3), 6.89 (4)
  Min. kW 1.80 (3), 1.80 (4)
  Max. kW 10.0 (3), 9.53 (4)
General LW(A) Sound power level (according to EN14825) Indoor dB(A) 42.0
  Supplier/Manufacturer details Name and address Daikin Europe N.V.
  Product description General-=-Product description-=-Low temperature heat pump Yes
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 62.0
Power input Heating Nom. kW 1.66 (3), 2.01 (4)
  Cooling Nom. kW 2.01 (3), 2.34 (4)
Sound condition ecodesign and energy label 3.42 (3), 2.29 (4)
Notes Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Tamb 35°C - LWE 7°C (DT=5°C), boiler bypassed
  Tamb 35°C - LWE 18°C (DT=5°C), boiler bypassed
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C), boiler bypassed
  DB/WB 7°C/6°C - LWC 45°C (DT=5°C), boiler bypassed