RHSXB04P50DA / RRGA04DAV3 RHSXB04P30DA / RRGA04DAV3 RHSXB08P30DA / RRGA06DAV3 RHSXB08P50DA / RRGA06DAV3 RHSXB08P30DA / RRGA08DAV3 RHSXB08P50DA / RRGA08DAV3
Indoor unit RHSXB04P50D RHSXB04P30D RHSXB08P30D RHSXB08P50D RHSXB08P30D RHSXB08P50D
Outdoor unit RRGA04DAV3 RRGA04DAV3 RRGA06DAV3 RRGA06DAV3 RRGA08DAV3 RRGA08DAV3
Heating capacity Nom. kW 4.07 (1), 4.33 (2) 4.07 (1), 4.33 (2) 5.86 (1), 6.06 (2) 5.86 (1), 6.06 (2) 7.20 (1), 7.66 (2) 7.20 (1), 7.66 (2)
Cooling capacity Nom. kW 5.06 (1), 4.46 (2) 5.06 (1), 4.46 (2) 6.19 (1), 4.96 (2) 6.19 (1), 4.96 (2) 6.44 (1), 5.46 (2) 6.44 (1), 5.46 (2)
Power input Heating Nom. kW 0.830 (1), 1.22 (2) 0.830 (1), 1.22 (2) 1.18 (1), 1.73 (2) 1.18 (1), 1.73 (2) 1.61 (1), 2.20 (2) 1.61 (1), 2.20 (2)
  Cooling Nom. kW 0.800 (1), 1.16 (2) 0.800 (1), 1.16 (2) 1.07 (1), 1.33 (2) 1.07 (1), 1.33 (2) 1.17 (1), 1.51 (2) 1.17 (1), 1.51 (2)
Heat up time from 10°C to 50°C hr 2h38min 1h31min 1h31min 2h38min 1h31min 2h38min
COP 4.93 (1), 3.54 (2) 4.93 (1), 3.54 (2) 4.95 (1), 3.50 (2) 4.95 (1), 3.50 (2) 4.48 (1), 3.49 (2) 4.48 (1), 3.49 (2)
EER 6.29 (1), 3.84 (2) 6.29 (1), 3.84 (2) 5.72 (1), 3.72 (2) 5.72 (1), 3.72 (2) 5.51 (1), 3.61 (2) 5.51 (1), 3.61 (2)
Pump Type   Grundfos UPM3K 25-75 CHBL Grundfos UPM3K 25-75 CHBL Grundfos UPM3K 25-75 CHBL Grundfos UPM3K 25-75 CHBL Grundfos UPM3K 25-75 CHBL Grundfos UPM3K 25-75 CHBL
  Nominal ESP unit Cooling kPa 63.1 (1), 65.5 (2) 63.1 (1), 65.5 (2) 56.3 (1), 63.6 (2) 56.3 (1), 63.6 (2) 53.7 (1), 60.9 (2) 53.7 (1), 60.9 (2)
    Heating kPa 66.6 (1), 65.9 (2) 66.6 (1), 65.9 (2) 58.4 (1), 56.9 (2) 58.4 (1), 56.9 (2) 46.4 (1), 40.5 (2) 46.4 (1), 40.5 (2)
Water side Heat exchanger Water flow rate Cooling Nom. l/min 14.5 (1), 12.8 (2) 14.5 (1), 12.8 (2) 17.6 (1), 14.2 (2) 17.6 (1), 14.2 (2) 18.5 (1), 15.7 (2) 18.5 (1), 15.7 (2)
    Heating Nom. l/min 11.7 (1), 12.4 (2) 11.7 (1), 12.4 (2) 16.8 (1), 17.4 (2) 16.8 (1), 17.4 (2) 20.6 (1), 22.0 (2) 20.6 (1), 22.0 (2)
General Product description Air-to-water heat pump   Yes Yes Yes Yes Yes Yes
    Brine-to-water heat pump   No No No No No No
    Heat pump combination heater   Yes Yes Yes Yes Yes Yes
    Low-temperature heat pump   No No No No No No
    Supplementary heater integrated   No No No No No No
    Water-to-water heat pump   No No No No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 39 39 39 39 39 39
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 56 56 57 57 59 59
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 2,280 2,280 2,520 2,520 2,770 2,770
  Other Capacity control   Inverter Inverter Inverter Inverter Inverter Inverter
    Poff (Off mode) kW 0.010 0.010 0.010 0.010 0.010 0.010
    Psb (Standby mode) kW 0.010 0.010 0.010 0.010 0.010 0.010
    Pto (Thermostat off) kW 0.010 0.010 0.010 0.010 0.010 0.010
  Integrated supplementary heater Type of energy input   Electrical Electrical Electrical Electrical Electrical Electrical
Domestic hot water heating General Declared load profile   XL L L XL L XL
    Function to fix water heating during off peak hours   Yes Yes Yes Yes Yes Yes
  Average climate AEC (Annual electricity consumption) kWh 1,541 951 951 1,541 951 1,541
    Ƞwh (water heating efficiency) % 109 108 108 109 108 109
    Qelec (Daily electricity consumption) kWh 7.251 4.500 4.500 7.251 4.500 7.251
    Water heating energy efficiency class   A A A A A A
  Cold climate AEC (Annual electricity consumption) kWh 1,852 1,366 1,366 1,852 1,366 1,852
    Ƞwh (water heating efficiency) % 90 75 75 90 75 90
    Qelec (Daily electricity consumption) kWh 8.665 6.454 6.454 8.665 6.454 8.665
  Warm climate AEC (Annual electricity consumption) kWh 1,343 940 940 1,343 940 1,343
    Ƞwh (water heating efficiency) % 125 109 109 125 109 125
    Qelec (Daily electricity consumption) kWh 6.346 4.513 4.513 6.346 4.513 6.346
Space heating Average climate water outlet 55°C General SCOP   3.14 3.14 3.15 3.15 3.19 3.19
      Annual energy consumption kWh 3,746 3,746 4,069 4,069 4,859 4,859
      Ƞs (Seasonal space heating efficiency) % 123 123 123 123 125 125
      Prated at -10°C kW 5.7 5.7 6.2 6.2 7.5 7.5
      Seasonal space heating eff. class   A+ A+ A+ A+ A++ A++
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   1.83 1.83 1.91 1.91 1.98 1.98
      Pdh kW 4.7 4.7 5.4 5.4 6.4 6.4
      PERd % 73.0 73.0 76.0 76.0 79.0 79.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   3.23 3.23 3.08 3.08 3.06 3.06
      Pdh kW 3.4 3.4 3.5 3.5 4.0 4.0
      PERd % 129.0 129.0 123.0 123.0 122.0 122.0
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   4.31 4.31 4.33 4.33 4.44 4.44
      Pdh kW 2.9 2.9 2.9 2.9 3.2 3.2
      PERd % 172.0 172.0 173.0 173.0 178.0 178.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   5.89 5.89 6.12 6.12 5.94 5.94
      Pdh kW 3.2 3.2 3.2 3.2 4.0 4.0
      PERd % 236.0 236.0 245.0 245.0 238.0 238.0
    Tol (temperature operating limit) COPd   1.21 1.21 1.25 1.25 1.42 1.42
      Pdh kW 3.4 3.4 3.9 3.9 5.2 5.2
      PERd % 48.0 48.0 50.0 50.0 57.0 57.0
      TOL °C -10 -10 -10 -10 -10 -10
      WTOL °C 55 55 55 55 55 55
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 2.3 2.3        
    Tbiv (bivalent temperature) COPd   1.87 1.87 1.91 1.91 2.12 2.12
      Pdh kW 4.7 4.7 5.4 5.4 6.4 6.4
      PERd % 75.0 75.0 76.0 76.0 85.0 85.0
      Tbiv °C -6 -6 -7 -7 -6 -6
  Cold climate water outlet 55°C General Annual energy consumption kWh 4,741 4,741 5,375 5,375 7,034 7,034
      Ƞs (Seasonal space heating efficiency) % 101 101 103 103 109 109
      Prated at -22°C kW 5 5 6 6 8 8
  Warm climate water outlet 55°C General Annual energy consumption kWh 1,554 1,554 1,660 1,660 1,981 1,981
      Ƞs (Seasonal space heating efficiency) % 148 148 158 158 162 162
      Prated at 2°C kW 4 4 5 5 6 6
  Average climate water outlet 35°C General SCOP   4.50 4.50 4.52 4.52 4.45 4.45
      Annual energy consumption kWh 2,662 2,662 2,973 2,973 3,479 3,479
      Ƞs (Seasonal space heating efficiency) % 177 177 178 178 175 175
      Prated at -10°C kW 5.8 5.8 6.5 6.5 7.5 7.5
      Qhe Annual energy consumption (GCV) Gj 1 1 1 1 1 1
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
    A Condition (-7°CDB/-8°CWB) COPd   2.99 2.99 2.97 2.97 2.86 2.86
      Pdh kW 5.1 5.1 5.8 5.8 6.4 6.4
      PERd % 120.0 120.0 119.0 119.0 114.0 114.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   4.33 4.33 4.25 4.25 4.25 4.25
      Pdh kW 3.3 3.3 3.8 3.8 4.0 4.0
      PERd % 173.0 173.0 170.0 170.0 170.0 170.0
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   6.18 6.18 6.36 6.36 6.36 6.36
      Pdh kW 3.2 3.2 3.2 3.2 3.2 3.2
      PERd % 247.0 247.0 254.0 254.0 254.0 254.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0 1.0
      COPd   8.53 8.53 8.51 8.51 7.96 7.96
      Pdh kW 3.4 3.4 3.8 3.8 3.7 3.7
      PERd % 341.0 341.0 340.0 340.0 318.0 318.0
    Tol (temperature operating limit) COPd   1.89 1.89 2.66 2.66 2.60 2.60
      Pdh kW 5.0 5.0 5.6 5.6 6.6 6.6
      PERd % 76.0 76.0 106.0 106.0 104.0 104.0
      TOL °C -10 -10 -10 -10 -10 -10
      WTOL °C 35 35 35 35 35 35
    Tbiv (bivalent temperature) COPd   2.99 2.99 2.97 2.97 2.92 2.92
      Pdh kW 5.1 5.1 5.8 5.8 6.5 6.5
      PERd % 120.0 120.0 119.0 119.0 117.0 117.0
      Tbiv °C -7 -7 -7 -7 -6 -6
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.8 0.8        
  Cold climate water outlet 35°C General Annual energy consumption kWh 3,427 3,427 4,005 4,005 5,108 5,108
      Ƞs (Seasonal space heating efficiency) % 141 141 145 145 151 151
      Prated at -22°C kW 5 5 6 6 8 8
  Warm climate water outlet 35°C General Annual energy consumption kWh 1,160 1,160 1,194 1,194 1,408 1,408
      Ƞs (Seasonal space heating efficiency) % 237 237 243 243 236 236
      Prated at 2°C kW 5 5 6 6 6 6
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )