Specifications Table for RHOBG-A

RHOBG12AAV1 RHOBG18AAV1
Gas Connection Diameter mm 15 15
  NOx class   6 6
  NOx level (G20) mg/kWh 28 28
Central heating Heat input Qn (net calorific value) Nom Min kW 3.8 5.6
      Max kW 12.5 18.7
  Heat input Qn (gross calorific value) Nom Min kW 4.2 6.2
      Max kW 13.9 20.8
Space heating General Seasonal space heating eff. class   A A
Supply air Concentric   60/100 60/100
Flue gas Mass flow (G20) Max kg/h 5.8 8.7
  Mass flow (G25) Max kg/h 5.8 8.7
  Mass flow (G31) Max kg/h 5.7 8.5
Casing Colour   RAL9010 RAL9010
  Material   Steel Steel
Dimensions Unit Height Casing mm 590 590
Notes (1) - Setpoint 40°C (1) - Setpoint 40°C
  (2) - Setpoint 60°C (2) - Setpoint 60°C
  (3) - Gas supply pressure Germany & France: installer can modify Gas Valve. (Change setting from G20 to G25). (3) - Gas supply pressure Germany & France: installer can modify Gas Valve. (Change setting from G20 to G25).
  (4) - Gas supply pressure Belgium: Installer cannot modify Gas Valve. (G25 will be burned with G20 setting) = 18% lower capacity. (4) - Gas supply pressure Belgium: Installer cannot modify Gas Valve. (G25 will be burned with G20 setting) = 18% lower capacity.