RHBX11CB9W / RRLQ011CAW1 RHBX16CB9W / RRLQ014CAW1 RHBX16CB9W / RRLQ016CAW1
Heating capacity Nom. kW 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2)
  Max. kW 8.60 (3), 8.60 (4) 10.6 (3), 10.8 (4) 11.4 (3), 10.9 (4)
Cooling capacity Nom. kW 12.1 (1), 11.7 (2) 12.7 (1), 12.6 (2) 13.8 (1), 13.1 (2)
Power input Heating Nom. kW 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2)
    Max. kW 3.13 (3), 4.10 (4) 4.00 (3), 5.19 (4) 4.32 (3), 5.22 (4)
  Cooling Nom. kW 3.05 (1), 4.31 (2) 3.21 (1), 5.08 (2) 3.74 (1), 5.73 (2)
COP 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4)
EER 3.98 (1), 2.72 (2) 3.96 (1), 2.47 (2) 3.69 (1), 2.29 (2)
Pump Nominal ESP unit Cooling kPa 33.0 (5), 3.00 (6) 64.0 (5), 32.0 (6) 61.0 (5), 23.0 (6)
    Heating kPa 37.0 (7), 39.0 (8) 49.0 (7), 57.0 (8) 33.0 (7), 42.0 (8)
Water side Heat exchanger Water flow rate Cooling Nom. l/min 33.6 (5), 43.1 (6) 36.0 (5), 46.0 (6) 37.6 (5), 48.0 (6)
    Heating Nom. l/min 32.1 (7), 31.5 (8) 41.6 (7), 39.0 (8) 45.9 (7), 43.6 (8)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   No No No
    Low-temperature heat pump   No No No
    Supplementary heater integrated   Yes Yes Yes
    Water-to-water heat pump   No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 41.0 44.0 44.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 64.0 64.0 66.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400 5,400 5,400
  Other Capacity control   Inverter Inverter Inverter
    Cdh (Degradation heating)   1.00 1.00 1.00
    Pck (Crankcase heater mode) kW 0.055 0.055 0.055
    Poff (Off mode) kW 0.055 0.055 0.055
    Psb (Standby mode) kW 0.055 0.055 0.055
    Pto (Thermostat off) kW 0.057 0.057 0.057
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00
    Psup kW 9.00 9.00 9.00
    Type of energy input   Electrical Electrical Electrical
Space heating Average climate water outlet 55°C General SCOP   3.09 3.16 3.06
      Annual energy consumption kWh 6,260 7,900 8,970
      Ƞs (Seasonal space heating efficiency) % 120 123 119
      Prated at -10°C kW 9.99 12.7 13.9
      Qhe Annual energy consumption (GCV) Gj 22.6 28.4 32.3
      Seasonal space heating eff. class   A+ A+ A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   1.99 1.76 1.78
      Pdh kW 8.83 9.97 12.2
      PERd % 79.6 70.4 71.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   3.24 3.55 3.12
      Pdh kW 5.28 6.76 7.61
      PERd % 130 142 125
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.950 0.950 1.00
      COPd   4.31 4.22 4.40
      Pdh kW 4.47 4.66 4.83
      PERd % 172 169 176
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.930 0.940 0.930
      COPd   6.41 5.44 6.36
      Pdh kW 5.37 5.26 5.38
      PERd % 256 218 254
    Tol (temperature operating limit) COPd   1.79 1.75 1.71
      Pdh kW 9.08 12.2 13.3
      PERd % 71.6 70.0 68.4
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 55.0 55.0 55.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.910 0.550 0.580
    Tbiv (bivalent temperature) COPd   1.99 1.92 1.78
      Pdh kW 8.83 11.0 12.2
      PERd % 79.6 76.8 71.2
      Tbiv °C -7.00 -6.00 -7.00
  Cold climate water outlet 55°C General Annual energy consumption kWh 6,740 7,870 8,580
      Ƞs (Seasonal space heating efficiency) % 95.0 95.5 98.3
      Prated at -22°C kW 6.99 8.15 9.12
      Qhe Annual energy consumption (GCV) Gj 24.3 28.3 30.9
  Warm climate water outlet 55°C General Annual energy consumption kWh 2,630 3,270 3,420
      Ƞs (Seasonal space heating efficiency) % 125 135 136
      Prated at 2°C kW 7.58 9.84 10.3
      Qhe Annual energy consumption (GCV) Gj 9.47 11.8 12.3
  Average climate water outlet 35°C General SCOP   3.98 3.90 3.80
      Annual energy consumption kWh 5,380 7,250 8,270
      Ƞs (Seasonal space heating efficiency) % 156 153 149
      Prated at -10°C kW 11.2 14.5 16.0
      Qhe Annual energy consumption (GCV) Gj 19.4 26.1 29.8
      Seasonal space heating eff. class   A++ A++ A+
    A Condition (-7°CDB/-8°CWB) COPd   2.63 2.63 2.33
      Pdh kW 8.88 10.7 12.4
      PERd % 105 105 93.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   4.05 4.07 3.74
      Pdh kW 6.03 7.71 8.62
      PERd % 162 163 150
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.940 1.00 0.940
      COPd   6.77 5.71 6.77
      Pdh kW 5.74 5.05 5.74
      PERd % 271 228 271
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.920 0.930 0.920
      COPd   8.97 6.71 8.97
      Pdh kW 6.50 5.16 6.50
      PERd % 359 268 359
    Tol (temperature operating limit) COPd   2.34 2.60 2.05
      Pdh kW 8.76 12.6 11.7
      PERd % 93.6 104 82.0
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 35.0 35.0 35.0
    Tbiv (bivalent temperature) COPd   2.82 2.83 2.56
      Pdh kW 9.09 11.6 12.1
      PERd % 113 113 102
      Tbiv °C -5.00 -5.00 -4.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 2.44 1.93 4.35
  Cold climate water outlet 35°C General Annual energy consumption kWh 6,430 8,170 9,050
      Ƞs (Seasonal space heating efficiency) % 148 141 137
      Prated at -22°C kW 10.3 12.3 13.3
      Qhe Annual energy consumption (GCV) Gj 23.1 29.4 32.6
  Warm climate water outlet 35°C General Annual energy consumption kWh 1,950 2,350 2,480
      Ƞs (Seasonal space heating efficiency) % 192 199 199
      Prated at 2°C kW 9.06 10.9 11.4
      Qhe Annual energy consumption (GCV) Gj 7.02 8.46 8.92
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C)
  Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)