Specifications Table for RHBX-CB / RRLQ-CV3

RHBX04CB3V / RRLQ004CAV3 RHBX08CB9W / RRLQ006CAV3 RHBX08CB9W / RRLQ008CAV3 RHBX11CB9W / RRLQ011CAV3 RHBX16CB9W / RRLQ014CAV3 RHBX16CB9W / RRLQ016CAV3
Heating capacity Min. kW 1.80 (1) 1.80 (1) 1.80 (1)      
  Nom. kW 4.40 (1), 4.03 (2) 6.00 (1), 5.67 (2) 7.40 (1), 6.89 (2) 11.2 (1), 11.0 (2) 14.5 (1), 13.6 (2) 16.0 (1), 15.2 (2)
  Max. kW 5.12 (1), 4.90 (2) 8.35 (1), 7.95 (2) 10.0 (1), 9.53 (2) 8.60 (3), 8.60 (4) 10.6 (3), 10.8 (4) 11.4 (3), 10.9 (4)
Cooling capacity Min. kW 2.00 (1), 2.00 (2) 2.50 (1), 2.50 (2) 2.50 (1), 2.50 (2)      
  Nom. kW 4.08 (1), 4.17 (2) 5.88 (1), 4.84 (2) 6.20 (1), 5.36 (2) 12.1 (1), 11.7 (2) 12.7 (1), 12.6 (2) 13.8 (1), 13.1 (2)
Power input Heating Nom. kW 0.870 (1), 1.13 (2) 1.27 (1), 1.59 (2) 1.66 (1), 2.01 (2) 2.43 (1), 3.10 (2) 3.37 (1), 4.10 (2) 3.76 (1), 4.66 (2)
    Max. kW       3.13 (3), 4.10 (4) 4.00 (3), 5.19 (4) 4.32 (3), 5.22 (4)
  Cooling Nom. kW 0.900 (1), 1.80 (2) 1.51 (1), 2.07 (2) 1.64 (1), 2.34 (2) 3.05 (1), 4.31 (2) 3.21 (1), 5.08 (2) 3.74 (1), 5.73 (2)
COP 5.04 (1), 3.58 (2) 4.74 (1), 3.56 (2) 4.45 (1), 3.42 (2) 4.60 (1), 2.75 (3), 3.55 (2), 2.10 (4) 4.30 (1), 2.65 (3), 3.32 (2), 2.08 (4) 4.25 (1), 2.64 (3), 3.26 (2), 2.09 (4)
EER 4.55 (1), 2.32 (2) 3.89 (1), 2.34 (2) 3.79 (1), 2.29 (2) 3.98 (1), 2.72 (2) 3.96 (1), 2.47 (2) 3.69 (1), 2.29 (2)
Space heating Average climate water outlet 55°C General SCOP   3.20   3.20 3.09 3.16 3.06
      Seasonal space heating eff. class   A++   A++ A+ A+ A+
  Average climate water outlet 35°C General SCOP   4.52   4.34 3.98 3.90 3.80
      Seasonal space heating eff. class   A++   A++ A++ A++ A+
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  Tamb 35°C - LWE 7°C (DT=5°C) (3) - Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C Condition 3: heating Ta DB -7°C (RH85%) - LWC 35°C
  Tamb 35°C - LWE 18°C (DT=5°C) (4) - Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C Condition 4: heating Ta DB -7°C (RH85%) - LWC 45°C
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (5) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C) Tamb 35°C - LWE 7°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (6) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C)
        DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
        DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)