Product Features
- Inverter controlled swing compressor
- Split system consisting of indoor unit and outdoor unit
- For hot water, heating and cooling
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- Maximum flow temperature 55°C
- Capacity from 6 to 16kW
- Performance modulating operation, inverter technology
- Cost effective alternative to a fossil fuel boiler
- Eco-label certified
- Low energy bills and low CO2 emissions
- Easy to install
- Total solution for year round comfort
- Perfect fit for new built as well as for low energy houses
- Best seasonal efficiencies, providing the highest savings on running costs
- Energy efficient heating and/or cooling system based on air source heat pump technology
Benefits
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
Technical details
Documentation


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.






Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
04-08CB_4PHR384979-1D_2018_07_Installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)












Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.









Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
04-08CB_4PPT384979-1D_2018_07_Installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)




04-08CB_4PRO384979-1D_2018_07_Installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
04-08CB_4PSK384979-1D_2018_07_Installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)




04-08CB_4PSL384979-1D_2018_07_Installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)







Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.