Specifications Table for RFWXV-A

RFWXV15AVEB RFWXV20AVEB
Power input Heating Nom. kW 0.013 0.015
  Cooling Nom. kW 0.013 0.015
Heating capacity Total capacity Nom. kW 1.5 (0.000) 2.0 (0.000)
Cooling capacity Total capacity Nom. kW 1.2 1.7
  Sensible capacity Nom. kW 0.98 1.4
Dimensions Unit Height mm 600 600
    Width mm 700 700
    Depth mm 210 210
Weight Unit kg 15 15
Casing Colour   White White
Sound power level Heating Nom. dBA 35 45
  Cooling Nom. dBA 35 45
Sound pressure level Heating Nom. dBA 19 29
  Cooling Nom. dBA 19 29
Standard Accessories Installation manual 1 1
  Operation manual 1 1
  Wireless remote control 1 1
  Batteries 2 2
  Remote control holder 1 1
  Drain hose 1 1
  Photocatalytic filter (apatite) 2 2
  Thermal insulation tape 2 2
  Thermal insulation tube 2 2
  Connection pipes 2 2
  Binding band 1 1
  O ring 4 4
  Mounting plate 1 1
Power supply Phase   1~ 1~
  Frequency Hz 50/60 50/60
  Voltage V 220-240/220 220-240/220
Current Nominal running current (RLA) Heating A 0.08 0.10
    Cooling A 0.08 0.10
Notes Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  Heating: room temperature 20°CDB and entering water temperature 45°C, water temperature drop 5K. Heating: room temperature 20°CDB and entering water temperature 45°C, water temperature drop 5K.
  The range of usable water temperature is 6°C (Min.) to 60°C (Max.) The range of usable water temperature is 6°C (Min.) to 60°C (Max.)
  Maximum allowable water pressure is 1.18MPa. Maximum allowable water pressure is 1.18MPa.
  Comply with drinking water directive 98/83/EC for chilled water, hot water and make up water Comply with drinking water directive 98/83/EC for chilled water, hot water and make up water
  The amount of water circulation should be 3L/min to 15L/min (0.18m³/hr to 0.9m³/hr). The amount of water circulation should be 3L/min to 15L/min (0.18m³/hr to 0.9m³/hr).
  Allowable model of hydrobox interlinking is BA-series. Allowable model of hydrobox interlinking is BA-series.
  Heat insulation: both inlet and outlet pipes Heat insulation: both inlet and outlet pipes