REMQ5U7Y1B
Cooling capacity Prated,c kW 14.0 (1)
Heating capacity Max. 6°CWB kW 16.0 (2)
Capacity range HP 5
PED Category   Category II
  Most critical part Name   Liquid receiver
    Ps*V Bar*l 564
Maximum number of connectable indoor units 64 (3)
Indoor index connection Min.   62.5
  Max.   162.5
Dimensions Unit Height mm 1,685
    Width mm 930
    Depth mm 765
  Packed unit Height mm 1,820
    Width mm 995
    Depth mm 860
Weight Unit kg 230
  Packed unit kg 243
Packing Material   Carton
  Weight kg 1.8
Packing 2 Material   Wood
  Weight kg 11.0
Packing 3 Material   Plastic
  Weight kg 0.5
Casing Colour   Daikin White
  Material   Painted galvanized steel plate
Heat exchanger Type   Cross fin coil
  Indoor side   Air
  Outdoor side   Air
  Air flow rate Cooling Rated m³/h 9,720
    Heating Rated m³/h 9,720
Fan Quantity   1
  External static pressure Max. Pa 78
Fan motor Quantity   1
  Type   DC motor
  Output W 550
Compressor Quantity   1
  Type   Hermetically sealed scroll compressor
  Crankcase heater W 33
Operation range Cooling Min. °CDB -5.0
    Max. °CDB 43.0
  Heating Min. °CWB -20.0
    Max. °CWB 15.5
Sound power level Cooling Nom. dBA 78.0 (4)
  Heating Nom. dBA 62.7 (4)
Sound pressure level Cooling Nom. dBA 57.0 (5)
Refrigerant Type   R-410A
  GWP   2,087.5
  Charge TCO2Eq 20.2
  Charge kg 9.7
Refrigerant oil Type   Synthetic (ether) oil FVC68D
Piping connections Liquid Type   Braze connection
    OD mm 9,52
  Gas Type   Braze connection
    OD mm 19.1
  HP/LP gas Type   Brazing connections
    OD mm 15.9
Defrost method Reversed cycle
Capacity control Method   Inverter controlled
Safety devices Item 01   High pressure switch
    02   Fan driver overload protector
    03   Inverter overload protector
    04   PC board fuse
    05   Leakage current detector
Standard Accessories Installation and operation manual 1
  Connection pipes 1
Power supply Name   Y1
  Phase   3N~
  Frequency Hz 50
  Voltage V 380-415
Power supply intake Both indoor and outdoor unit
Voltage range Min. % -10
  Max. % 10
Current Nominal running current (RLA) - 50Hz Cooling A 4.1 (7)
Current - 50Hz Starting current (MSC) - remark   See note 8
  Zmax List   No requirements
  Minimum Ssc value kVa 2,893 (9.000)
  Minimum circuit amps (MCA) A 16.1 (10)
  Maximum fuse amps (MFA) A 20 (11)
  Full load amps (FLA) Total A 1.2 (12)
Wiring connections - 50Hz For power supply Quantity   5G
  For connection with indoor Quantity   2
    Remark   F1,F2
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (3) - Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%)
  (4) - Sound power level is an absolute value that a sound source generates.
  (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  (6) - Refer to refrigerant pipe selection or installation manual
  (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  (8) - MSC means the maximum current during start up of the compressor. VRV IV uses only inverter compressors. Starting current is always ≤ max. running current.
  (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
  (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
  (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  (12) - FLA means the nominal running current of the fan
  (13) - Maximum allowable voltage range variation between phases is 2%.
  (14) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (15) - The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Recovery operation, taking into account advanced energy saving operation functionality (variable refrigerant temperature control operation )
  (16) - The STANDARD ESEER value corresponds with normal VRV4 Heat Recovery operation, not taking into account advanced energy saving operation functionality
  (17) - Sound values are measured in a semi-anechoic room.
  (18) - Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)] , with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA
  (19) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  (20) - Ssc: Short-circuit power
  (21) - For detailed contents of standard accessories, see installation/operation manual
  (22) - Multi combination (10~54HP) data is corresponding with the standard multi combination