Specifications Table for RDXYQ-T

RDXYQ5TV1B RDXYQ8TV1B RDXYQ5T7V1B RDXYQ8T7V1B
Sound pressure level Cooling Nom. dBA 47 (5) 54 (5) 47.0 (5) 54.0 (5)
Refrigerant Refrigerant-=-Refrigerant type R-410A R-410A    
Fan motor Output W 500 500    
  Fan motor-=-Fan motor quantity 2 3    
Packing Weight kg 4.9 4.9    
  Material Carton Carton    
Packing 2 Weight kg 14.0 14.0    
  Material Wood Wood    
Heat exchanger Heat exchanger-=-Heat exchanger type Cross fin coil Cross fin coil    
Piping connections Drain OD mm 32 32 32 32
Sound power level Cooling Nom. dBA 76 (4) 81 (4)    
Dimensions Packed unit Width mm 1,604 1,604    
    Height mm 1,245 1,245    
    Depth mm 470 470    
  Unit Width mm 1,456 1,456 1,456 1,456
    Depth mm 1,044 1,044 1,044 1,044
    Height mm 397 397 397 397
  Ducting Height mm 298 298 298 298
    Width mm 1,196 1,196 1,196 1,196
Casing Colour Galvanised steel Galvanised steel    
PED Category Excluded from scope of 2014/68/EU due to article1.2 f Excluded from scope of 2014/68/EU due to article1.2 f    
Weight Packed unit kg 117 123    
  Unit kg 97 103 97 103
Fan Air flow rate Cooling Nom. m³/min 55 100    
  Fan-=-Fan quantity 2 3    
Refrigerant oil Type Synthetic (ether) oil Daphne FVC68D    
Current - 50Hz Minimum circuit amps (MCA) A 4.6 7.0    
  Full load amps (FLA) Total A 4.4 6.6    
  Total overcurrent amps (TOCA) A 4.6 7.0    
  Maximum fuse amps (MFA) A 10 10    
Voltage range Min. % -10 -10    
  Max. % 10 10    
Power supply Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
  Phase 1N~ 1N~    
Wiring connections - 50Hz For power supply Quantity 3G 3G    
Current Nominal running current (RLA) - 50Hz Cooling A 1.8 4.6    
Notes Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series. Nominal air flow rate, ESP 30 Pa. Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series. Nominal air flow rate, ESP 30 Pa. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series. Nominal air flow rate, ESP 30 Pa. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series. Nominal air flow rate, ESP 30 Pa. (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (3) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). (3) - Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%).
  The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. (4) - Sound power level is an absolute value that a sound source generates. (4) - Sound power level is an absolute value that a sound source generates.
  Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to sound level drawings. Nominal air flow rate, ESP 60 Pa. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to sound level drawings. Nominal air flow rate, ESP 60 Pa. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. (5) - Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings.
  Refer to refrigerant pipe selection or installation manual Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual (6) - Refer to refrigerant pipe selection or installation manual
  In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB (7) - RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  Sound values are measured in a semi-anechoic room. Sound values are measured in a semi-anechoic room. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. (8) - MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value (9) - In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value
Sound power level Cooling Nom. dBA     77.0 (4) 81.0 (4)
Refrigerant Type       R-410A R-410A
Standard Accessories Installation and operation manual     1 1
  Drain hose     1 1
  Screws     1 1
  Tie-wraps     1 1
  Hose band     1 1
Power supply Name       V1 V1
  Phase       1N~ 1N~
Notes     (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. (10) - MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current.
      (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). (11) - MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
      (12) - TOCA means the total value of each OC set. (12) - TOCA means the total value of each OC set.
      (13) - FLA means the nominal running current of the fan (13) - FLA means the nominal running current of the fan
      (14) - Maximum allowable voltage range variation between phases is 2%. (14) - Maximum allowable voltage range variation between phases is 2%.
      (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (15) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
      (16) - Sound values are measured in a semi-anechoic room. (16) - Sound values are measured in a semi-anechoic room.
      (17) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase (17) - EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
      (18) - Ssc: Short-circuit power (18) - Ssc: Short-circuit power
      (19) - For detailed contents of standard accessories, see installation/operation manual (19) - For detailed contents of standard accessories, see installation/operation manual