Specifications Table for RDV

SB.RDV101529E SB.RDV101523E SB.RDV101524E SB.RDV101525E SB.RDV101001E SB.RDV101021E SB.RDV101022E SB.RDV101002E SB.RDV102529E SB.RDV102524E SB.RDV102523E SB.RDV102525E SB.RDV102021E SB.RDV102002E SB.RDV102001E SB.RDV102022E SB.RDV201529E SB.RDV201525E SB.RDV201523E SB.RDV201524E SB.RDV201001E SB.RDV201021E SB.RDV201002E SB.RDV201022E SB.RDV202529E SB.RDV202523E SB.RDV202525E SB.RDV202524E SB.RDV202021E SB.RDV202001E SB.RDV202002E SB.RDV202022E
Refrigerating capacity High temperature R-134a Nom kW 0.600 (1) 0.600 (1) 0.600 (1) 0.600 (1) 0.600 (1) 0.600 (1) 0.600 (1) 0.600 (1) 1.000 (1) 1.000 (1) 1.000 (1) 1.000 (1) 1.000 (1) 1.000 (1) 1.000 (1) 1.000 (1) 1.400 (1) 1.400 (1) 1.400 (1) 1.400 (1) 1.400 (1) 1.400 (1) 1.400 (1) 1.400 (1) 2.300 (1) 2.300 (1) 2.300 (1) 2.300 (1) 2.300 (1) 2.300 (1) 2.300 (1) 2.300 (1)
Heating capacity R-134a Nom kW 0.700 0.700 0.900 0.900 0.700 0.900 0.900 0.700 1.050 0.900 1.050 0.900 0.900 1.050 1.050 0.900 1.400 1.600 1.400 1.600 1.400 1.600 1.400 1.600 1.750 (1) 1.750 (1) 1.600 1.600 1.600 1.750 (1) 1.750 (1) 1.600
Dimensions Condensing unit Width mm 682 682 682 682 682 682 682 682 682 682 682 682 682 682 682 682 882 882 882 882 882 882 882 882 882 882 882 882 882 882 882 882
    Depth mm 337 337 337 337 337 337 337 337 337 337 337 337 337 337 337 337 427 427 427 427 427 427 427 427 427 427 427 427 427 427 427 427
  Evaporator unit Height mm 570 570 215 215 570 215 215 570 570 215 570 215 215 570 570 215 570 215 570 215 570 215 570 215 570 570 215 215 215 570 570 215
    Width mm 375 375 669 669 375 669 669 375 375 669 375 669 669 375 375 669 595 1,089 595 1,089 595 1,089 595 1,089 595 595 1,089 195 195 595 595 1,089
    Depth mm 210 210 490 490 210 490 490 210 210 490 210 490 490 210 210 490 210 490 210 490 210 490 210 490 210 210 490 490 490 210 210 490
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Nominal power kW 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.37 0.37 0.37 0.37 0.37 0.37 0.37 0.37 0.46 0.46 0.46 0.46 0.46 0.46 0.46 0.46 0.55 0.55 0.55 0.55 0.55 0.55 0.55 0.55
  Starting method   Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct
Evaporator Air throw m 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2)
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
Standard liquid receiver l 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5
Power supply Voltage V 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
Notes When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases