Specifications Table for RCV

RCV101001E RCV101002E RCV101527E RCV101528E RCV102001E RCV102002E RCV102528E RCV102527E RCV201002E RCV201001E RCV201528E RCV201527E RCV202528E RCV202001E RCV202002E RCV202527E
Refrigerating capacity High temperature R-134a Nom kW 0.6 0.6 0.6 0.6 1 1 1 1 1.4 1.4 1.4 1.4 2.3 2.3 2.3 2.3
Heating capacity R-134a Nom kW 0.7 0.7 0.7 0.7 1.05 1.05 1.05 1.05 1.4 1.4 1.4 1.4 1.75 1.75 1.75 1.75
Dimensions Unit Height mm 735 735 735 735 735 735 735 735 735 735 735 735 735 735 735 735
    Width mm 400 400 400 400 400 400 400 400 620 620 620 620 620 620 620 620
    Depth mm 435 435 435 435 435 435 435 435 435 435 435 435 435 435 435 435
Weight Unit kg 49 50 49 50 52 53 53 52 78 77 78 77 80 79 80 79
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Nominal power kW 0.25 0.25 0.25 0.25 0.37 0.37 0.37 0.37 0.46 0.46 0.46 0.46 0.55 0.55 0.55 0.55
Evaporator Air throw m 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2) 4 (2)
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
Power supply Voltage V 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
Notes When normally running: +10°C / +30°C When normally running: +10°C / +30°C (1) - When normally running: +10°C / +30°C (1) - When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C (1) - When normally running: +10°C / +30°C (1) - When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C (1) - When normally running: +10°C / +30°C (1) - When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C When normally running: +10°C / +30°C (1) - When normally running: +10°C / +30°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases