Specifications Table for RBLQ-CV3

RBLQ05CAV3 RBLQ07CAV3
Heating capacity Nom. kW 4.40 (1), 4.03 (2) 7.00 (1), 6.90 (2)
Cooling capacity Nom. kW 3.88 (1), 4.17 (2) 5.20 (1), 5.36 (2)
Power input Cooling Nom. kW 0.950 (1), 1.80 (2) 1.37 (1), 2.34 (2)
  Heating Nom. kW 0.880 (1), 1.13 (2) 1.55 (1), 2.02 (2)
COP 5.00 (1), 3.58 (2) 4.52 (1), 3.42 (2)
EER 4.07 (1), 2.32 (2) 3.80 (1), 2.29 (2)
Dimensions Unit Height mm 735 735
    Width mm 1,090 1,090
    Depth mm 350 350
Weight Unit kg 76.0 80.0
Fan Air flow rate Heating High m³/min 45.0 47.0
    Cooling High m³/min 52.5 52.5
Operation range Heating Water side Min. °C 15 (4) 15 (4)
      Max. °C 55.0 55.0
  Cooling Ambient Min. °CDB 10.0 10.0
      Max. °CDB 43.0 43.0
    Water side Min. °C 5.0 (5) 5.0 (5)
      Max. °C 22.0 22.0
  Domestic hot water Ambient Min. °CDB -25.0 (6) -25.0 (6)
      Max. °CDB 35.0 (6) 35.0 (6)
    Water side Min. °C 25 25
      Max. °C 80 (7) 80 (7)
Sound power level Heating Nom. dBA 60 60
  Cooling Nom. dBA 63.0 63.0
Sound pressure level Heating Nom. dBA 50 (8) 50 (8)
  Cooling Nom. dBA 50 (8) 50 (8)
Refrigerant Type   R-410A R-410A
  GWP   2,087.5 2,087.5
  Charge kg 1.3 1.5
  Charge TCO2Eq 2.7 3.0
Space heating Average climate water outlet 55°C General SCOP   3.20 3.22
      Seasonal space heating eff. class   A++ A++
  Average climate water outlet 35°C General SCOP   4.39 4.14
      Seasonal space heating eff. class   A++ A++
Power supply Name   V3 V3
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C
  For more details on standard accessories refer to Installation/operation manual For more details on standard accessories refer to Installation/operation manual
  Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range.
  > 50°C BSH only, no heatpump operation > 50°C BSH only, no heatpump operation
  The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation).
  Including piping + PHE; excluding expansion vessel Including piping + PHE; excluding expansion vessel
  Minimum Ssc value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase
  Daikin Altherma inverter controlled compressor starting current always <= max. running current Daikin Altherma inverter controlled compressor starting current always <= max. running current
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases