RBLQ05C2V3 RBLQ07C2V3
Heating capacity Min. kW 1.80 (1) 1.80 (1)
  Nom. kW 4.40 (1), 4.03 (2) 7.00 (1), 6.90 (2)
  Max. kW 5.00 (1), 4.75 (2) 7.00 (1), 6.90 (2)
Cooling capacity Min. kW 2.00 (1), 2.00 (2) 2.50 (1), 2.50 (2)
  Nom. kW 3.88 (1), 3.99 (2) 5.20 (1), 5.15 (2)
Power input Cooling Nom. kW 0.950 (1), 1.93 (2) 1.37 (1), 2.69 (2)
  Heating Nom. kW 0.880 (1), 1.13 (2) 1.55 (1), 2.45 (2)
COP 5.00 (1), 3.58 (2) 4.52 (1), 3.42 (2)
EER 4.07 (1), 2.07 (2) 3.80 (1), 2.10 (2)
Casing Colour   Ivory white Ivory white
  Material   Polyester painted galvanised steel plate Polyester painted galvanised steel plate
Dimensions Unit Height mm 735 735
    Width mm 1,090 1,090
    Depth mm 350 350
  Packed unit Height mm 880 880
    Width mm 1,166 1,166
    Depth mm 432 432
Weight Unit kg 76.0 80.0
  Packed unit kg 82.0 86.0
Packing Material   EPS, Carton, Wood EPS, Carton, Wood
  Weight kg 6.00 6.00
Heat exchanger Length mm 845 845
  Rows Quantity   2 2
  Fin pitch mm 1.80 1.80
  Stages Quantity   32 32
  Tube type   ø8 Hi-XA ø8 Hi-XA
  Fin Type   WF fin WF fin
    Treatment   Anti-corrosion treatment Anti-corrosion treatment
Fan Type   Propeller fan Propeller fan
  Quantity   1 1
  Discharge direction   Horizontal Horizontal
  Air flow rate Heating High m³/min 45.0 47.0
    Cooling High m³/min 52.5 52.5
Fan motor Quantity   1 1
  Output W 53 53
Compressor Quantity   1 1
  Model   2YC36BXD#C 2YC45DXD#C
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor
PED Category   Category I, See note 3 Category I, See note 3
  Most critical part Name   Compressor Compressor
    Ps*V Bar*l 127 147
Operation range Heating Ambient Min. °CDB -25.0 -25.0
      Max. °CDB 25.0 25.0
    Water side Min. °C 15 (4) 15 (4)
      Max. °C 55.0 55.0
  Cooling Ambient Min. °CDB 10.0 10.0
      Max. °CDB 43.0 43.0
    Water side Min. °C 5.00 (5) 5.00 (5)
      Max. °C 22.0 22.0
  Domestic hot water Ambient Min. °CDB -25.0 (6) -25.0 (6)
      Max. °CDB 35.0 (6) 35.0 (6)
    Water side Min. °C 25 25
      Max. °C 80 (7) 80 (7)
Sound power level Heating Nom. dBA 61 62
  Cooling Nom. dBA 63.0 63.0
Sound pressure level Heating Nom. dBA 48 (8) 49 (8)
  Cooling Nom. dBA 48 (8) 50 (8)
Refrigerant Type   R-410A R-410A
  GWP   2,088 2,088
  Charge kg 1.30 1.45
  Charge TCO2Eq 2.714 3.027
  Control   Expansion valve (electronic type) Expansion valve (electronic type)
  Circuits Quantity   1.00 1.00
Refrigerant oil Type   FVC50K FVC50K
  Charged volume l 0.650 0.650
Defrost method Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled
Pump Type   DC motor DC motor
  Quantity   1 1
  Nr of speeds   Inverter controlled Inverter controlled
  Nominal ESP unit Heating kPa 68.6 (1), 70.0 (2) 61.4 (1), 62.0 (2)
    Cooling kPa 70.6 (1), 69.5 (2) 70.2 (1), 69.6 (2)
  Power input W 76 76
Water side Heat exchanger Type   Brazed plate Brazed plate
  Quantity   1 1
  Water volume l 0.900 1.30
  Water flow rate Min. l/min 13.0 (9) 13.0 (9)
    Max. l/min 14.3 20.0
  Insulation material   Elastomeric foam Elastomeric foam
  Heater W 33.0 33.0
Expansion vessel Volume l 7 7
  Max. water pressure bar 3 3
  Pre pressure bar 1 1
  Heater W 50 50
Water filter Diameter perforations mm 1.00 1.00
  Material   Copper - brass - stainless steel Copper - brass - stainless steel
Water circuit Piping connections diameter inch G 1" (male) G 1" (male)
  Safety valve bar 3 3
  Manometer   No No
  Drain valve / fill valve   Yes Yes
  Shut off valve   Yes Yes
  Air purge valve   Yes (Manually) Yes (Manually)
  Total water volume l 1.60 (10) 2.00 (10)
  Heater W 50.0 50.0
General Supplier/Manufacturer details Name and address   Daikin Industries Czech Republic s.r.o. U Nove Hospody 1/1155, 301 00 Daikin Industries Czech Republic s.r.o. U Nove Hospody 1/1155, 301 00
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes
    Brine-to-water heat pump   No No
    Heat pump combination heater   No No
    Low-temperature heat pump   No No
    Supplementary heater integrated   Yes Yes
    Water-to-water heat pump   No No
LW(A) Sound power level (according to EN14825) dB(A) 61.0 62.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 2,700 2,820
  Other Capacity control   Inverter Inverter
    Cdh (Degradation heating)   1.00 1.00
    Pck (Crankcase heater mode) kW 0.00 0.00
    Poff (Off mode) kW 0.0080 0.0080
    Psb (Standby mode) kW 0.0080 0.0080
    Pto (Thermostat off) kW 0.0060 0.0080
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00
    Psup kW 0.00 0.00
    Type of energy input   Electrical Electrical
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 2,679 3,906
      Ƞs (Seasonal space heating efficiency) % 125 125
      Prated at -10°C kW 4.20 6.10
      Qhe Annual energy consumption (GCV) Gj 9.64 14.1
      SCOP   3.20 3.22
      Seasonal space heating eff. class   A++ A++
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.00
      COPd   1.98 1.98
      Pdh kW 3.60 5.50
      PERd % 79.2 79.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00
      COPd   3.10 3.17
      Pdh kW 2.10 3.20
      PERd % 124 127
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00
      COPd   4.27 4.20
      Pdh kW 2.80 3.60
      PERd % 171 168
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.00 1.00
      COPd   6.33 5.82
      Pdh kW 2.70 3.40
      PERd % 253 233
    Tol (temperature operating limit) COPd   1.65 1.74
      Pdh kW 4.20 3.10
      PERd % 66.0 69.6
      TOL °C -10.0 -10.0
      WTOL °C 55.0 55.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.00 3.00
    Tbiv (bivalent temperature) COPd   1.65 1.98
      Pdh kW 4.20 5.50
      PERd % 66.0 79.2
      Tbiv °C -10.0 -7.00
  Cold climate water outlet 55°C General Annual energy consumption kWh 3,730 5,460
      Ƞs (Seasonal space heating efficiency) % 103 105
      Prated at -22°C kW 4.10 6.00
      Qhe Annual energy consumption (GCV) Gj 13.4 19.6
  Warm climate water outlet 55°C General Annual energy consumption kWh 1,260 1,890
      Ƞs (Seasonal space heating efficiency) % 170 166
      Prated at 2°C kW 4.20 6.10
      Qhe Annual energy consumption (GCV) Gj 4.52 6.79
  Average climate water outlet 35°C General Annual energy consumption kWh 2,040 3,460
      Ƞs (Seasonal space heating efficiency) % 172 163
      Prated at -10°C kW 4.40 7.00
      Qhe Annual energy consumption (GCV) Gj 7.35 12.4
      SCOP   4.39 4.14
      Seasonal space heating eff. class   A++ A++
    A Condition (-7°CDB/-8°CWB) COPd   2.90 2.57
      Pdh kW 4.01 6.20
      PERd % 116 103
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00
      COPd   4.21 4.00
      Pdh kW 2.40 3.77
      PERd % 168 160
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00
      COPd   5.85 5.75
      Pdh kW 1.70 2.59
      PERd % 234 230
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.00 1.00
      COPd   7.71 7.27
      Pdh kW 2.04 2.61
      PERd % 308 291
    Tol (temperature operating limit) COPd   2.52 2.15
      Pdh kW 4.36 5.81
      PERd % 101 86.0
      TOL °C -10.0 -10.0
      WTOL °C 35.0 35.0
    Tbiv (bivalent temperature) COPd   2.52 2.57
      Pdh kW 4.36 6.20
      PERd % 101 103
      Tbiv °C -10.0 -7.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.040 1.19
  Cold climate water outlet 35°C General Annual energy consumption kWh 2,780 5,450
      Ƞs (Seasonal space heating efficiency) % 138 139
      Prated at -22°C kW 4.00 6.00
      Qhe Annual energy consumption (GCV) Gj 9.99 19.6
  Warm climate water outlet 35°C General Annual energy consumption kWh 1,090 1,620
      Ƞs (Seasonal space heating efficiency) % 225 223
      Prated at 2°C kW 4.80 7.00
      Qhe Annual energy consumption (GCV) Gj 3.91 5.81
Power supply Name   V3 V3
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Voltage range Min. % -10 -10
  Max. % 10 10
Current Maximum running current Heating A 15.7 15.9
  Starting current Heating A 15.7 (11) 15.9 (11)
    Cooling A 15.7 (11) 15.9 (11)
  Recommended fuses A 16 20
Wiring connections For connection with R6T Quantity   2 2
    Remark   Minimum 0.75 mm² Minimum 0.75 mm²
  For power supply Quantity   3 3
  For connection with control box Quantity   8 8
    Remark   2 wires: minimum cable section 0,75 mm2, maximum length: 20 m, 2 wires: minimum cable section 0,75 mm2, maximum length: 500 m, 4 wires: 230 V 2 wires: minimum cable section 0,75 mm2, maximum length: 20 m, 2 wires: minimum cable section 0,75 mm2, maximum length: 500 m, 4 wires: 230 V
  For connection with user interface Quantity   2 2
    Remark   0.75 mm² till 1,25 mm² (max length 500m) 0.75 mm² till 1,25 mm² (max length 500m)
  Preferential kWh rate power supply Quantity   Power: 2 Power: 2
    Remark   230 V 230 V
  Domestic hot water pump Quantity   2 2
    Remark   Minimum 0.75 mm² Minimum 0.75 mm²
Cable requirements Cooling/Heating output Maximum running current A Minimum cable section 0.75 mm2 Minimum cable section 0.75 mm2
    Quantity of wires   2.00 2.00
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C
  For more details on standard accessories refer to Installation/operation manual For more details on standard accessories refer to Installation/operation manual
  Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range.
  > 50°C BSH only, no heatpump operation > 50°C BSH only, no heatpump operation
  The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation).
  Including piping + PHE; excluding expansion vessel Including piping + PHE; excluding expansion vessel
  Daikin Altherma inverter controlled compressor starting current always <= max. running current Daikin Altherma inverter controlled compressor starting current always <= max. running current