RBLQ011BB6W1 RBLQ016BB6W1
Heating capacity Nom. kW 11.20 (1), 10.87 (2) 16.00 (1), 15.06 (2)
Cooling capacity Nom. kW 12.85 (1), 10.00 (2) 16.73 (1), 13.10 (2)
Power input Cooling Nom. kW 3.78 (1), 3.60 (2) 6.06 (1), 5.65 (2)
  Heating Nom. kW 2.51 (1), 3.12 (2) 3.72 (1), 4.58 (2)
COP 4.46 (1), 3.48 (2) 4.30 (1), 3.29 (2)
EER 3.39 (1), 2.78 (2) 2.76 (1), 2.32 (2)
Casing Colour   Ivory white Ivory white
  Material   Painted galvanized steel plate Painted galvanized steel plate
Dimensions Unit Height mm 1,418 1,418
    Width mm 1,435 1,435
    Depth mm 382 382
  Packed unit Height mm 1,557 1,557
    Width mm 1,500 1,500
    Depth mm 430 430
Weight Unit kg 180 180
  Packed unit kg 200 200
Packing Material   Wood, Carton, Plastic foil Wood, Carton, Plastic foil
  Weight kg 20 20
Heat exchanger Length mm 857 857
  Rows Quantity   2 2
  Fin pitch mm 1.4 1.4
  Passes Quantity   5 5
  Face area 1.131 1.131
  Stages Quantity   60 60
  Empty tubeplate hole Quantity   0 0
  Tube type   ø8 Hi-XSS ø8 Hi-XSS
  Fin Type   WF fin WF fin
    Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
Fan Type   Propeller fan Propeller fan
  Quantity   2 2
  Discharge direction   Horizontal Horizontal
  Air flow rate Heating High m³/min 90 90
    Cooling High m³/min 96 97
Fan motor Quantity   2 2
  Model   Brushless DC motor Brushless DC motor
  Speed Steps   8 8
    Heating Nom. rpm 760 760
    Cooling Nom. rpm 780 780
  Output W 70 70
  Drive   Direct drive Direct drive
Compressor Quantity   1 1
  Model   JT1G-VDYR@S JT1G-VDYR@S
  Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Output W 2,200 2,200
  Starting method   Inverter driven Inverter driven
  Motor Crankcase heater Output W 33 33
PED Category   Category I Category I
  Most critical part Name   Compressor Compressor
    Ps*V Bar*l 164 164
Operation range Heating Ambient Min. °CWB -25 -25
      Max. °CWB 35 35
    Water side Min. °C 15 (6) 15 (6)
      Max. °C 55 (6) 55 (6)
  Cooling Ambient Min. °CDB 10 10
      Max. °CDB 46 46
    Water side Min. °C 5 5
      Max. °C 22 22
  Domestic hot water Ambient Min. °CDB -25 -25
      Max. °CDB 43 43
    Water side Min. °C 25 25
      Max. °C 80 80
Sound power level Heating Nom. dBA 64 66
  Cooling Nom. dBA 65 69
Sound pressure level Heating Nom. dBA 49 (3) 53 (3)
  Cooling Nom. dBA 50 (3) 54 (3)
  Night quiet mode Heating dBA 42 43
    Cooling dBA 45 46
Refrigerant Type   R-410A R-410A
  GWP   2,087.5 2,087.5
  Charge kg 2.95 2.95
  Charge TCO2Eq 6.2 6.2
  Control   Expansion valve (electronic type) Expansion valve (electronic type)
  Circuits Quantity   1 1
Refrigerant oil Type   Daphne FVC68D Daphne FVC68D
  Charged volume l 1.0 1.0
Defrost method Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled
Safety devices Item 01   High pressure switch High pressure switch
    02   Fan motor thermal protection Fan motor thermal protection
    03   Fuse Fuse
Pump Type   Water cooled Water cooled
  Nr of speeds   2 2
  Nominal ESP unit Heating kPa 54.5 (4), 55.7 (10) 34.0 (4), 38.5 (10)
    Cooling kPa 58.7 (5) 47.1 (5)
  Power input W 210 210
Water side Heat exchanger Type   Brazed plate Brazed plate
  Quantity   1 1
  Water volume l 1.01 1.01
  Water flow rate Heating Nom. l/min 32.1 (4), 31.1 (10) 45.9 (4), 43.2 (11)
    Cooling Nom. l/min 28.7 (5) 37.6 (5)
    Min. l/min 16 16
    Max. l/min 58 58
  Insulation material   Foamed polyurethane Foamed polyurethane
Expansion vessel Volume l 10 10
  Max. water pressure bar 3 3
  Pre pressure bar 1.0 1.0
Water filter Diameter perforations mm 1.0 1.0
  Material   Brass Brass
Water circuit Piping connections diameter inch G 5/4" (female) G 5/4" (female)
  Piping inch 5/4" 5/4"
  Safety valve bar 3 3
  Manometer   Yes Yes
  Drain valve / fill valve   Yes Yes
  Shut off valve   Yes Yes
  Air purge valve   Yes Yes
  Total water volume l 5.5 (7) 5.5 (7)
  Minimum water volume in the system l 20 (9) 20 (9)
Compressor component Main power supply Name   W1 W1
    Phase   3N~ 3N~
    Frequency Hz 50 50
    Voltage V 400 400
  Voltage range Min. % -10 -10
    Max. % 10 10
  Current Nominal running current (RLA) Heating A 5.8 (4) 5.8 (4)
    Maximum running current Heating A 14 14
      Cooling A 14 14
    Recommended fuses A 20 20
  Wiring connections For power supply   See installation manual See installation manual
Hydraulic component Back-up heater current Type   6W1 6W1
    Power supply Phase   3~ 3~
      Frequency Hz 50 50
      Voltage V 400 400
    Running current Back-up heater A 8.7 8.7
      Back-up heater + booster heater *V3 A 21.7 (8.7+13) 21.7 (8.7+13)
      Back-up heater + booster heater *Z2 A 16.2 (8.7+7.5) 16.2 (8.7+7.5)
    Minimum Ssc value +EK°V3 kVa Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12
      +EK°Z2 kVa Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12
  Voltage range Min. % -10 -10
    Max. % 10 10
  Wiring connections Quantity   4G 4G
    Type of wires   Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations
Wiring connections Optional domestic hot water tank + Q2L Quantity   3G 3G
    Type of wires   For more details on voltage range and current refer to installation manual, Select diameter and type according to national and local regulations For more details on voltage range and current refer to installation manual, Select diameter and type according to national and local regulations
  R5T Quantity   Wire included in option EKHWS*/EKHTS* Wire included in option EKHWS*/EKHTS*
    Type of wires   Wire included in option EKHWS*/EKHTS* Wire included in option EKHWS*/EKHTS*
  A3P Quantity   Depends on thermostat type, refer to installation manual Depends on thermostat type, refer to installation manual
    Type of wires   Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm²
  M2S Quantity   3G 3G
    Type of wires   Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm²
  M3S Quantity   3G or 4G 3G or 4G
    Type of wires   Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm² Select diameter and type according to national and local regulations, Voltage 230V / Maximum current: 100mA / Minimum: 0.75mm²
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition: Ta 35°C - LWE 7°C ( DT = 5°C) Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  15°C-25°C: BUH only, no heat pump operation = during commissioning 15°C-25°C: BUH only, no heat pump operation = during commissioning
  Including piping + PHE + back-up heater; excluding expansion vessel Including piping + PHE + back-up heater; excluding expansion vessel
  Capacity guarantee down to -20°C Capacity guarantee down to -20°C
  Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
  Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  Tamb 35°C - LWE 18°C (DT=5°C) Tamb 35°C - LWE 18°C (DT=5°C)
  PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC PED: assembly = category l : excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  Power supply compressor compartment is for compressor, fan, pump and controller Power supply compressor compartment is for compressor, fan, pump and controller
  Power supply hydraulic compartment is for the electric heater. The optional domestic hot water tank has a separate power supply. Power supply hydraulic compartment is for the electric heater. The optional domestic hot water tank has a separate power supply.
  In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax
  EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A
  Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase Minimum Ssc (=Short-circuit power) value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  The installer can reduce the capacity of the heater from 6 to 2kW. The current is then reduced from 8.7 to 5A. Please refer to the installation manual for instructions. The installer can reduce the capacity of the heater from 6 to 2kW. The current is then reduced from 8.7 to 5A. Please refer to the installation manual for instructions.