R2TND012A4AA R2TND018A4AA R2TND024A4AA R2TND028A4AA R2TND035A4AA
Gas Supply pressure Belgium       G20 (20 mbar) / G25 (25 mbar) / G31 (37 mbar) G20 (20 mbar) / G25 (25 mbar) / G31 (37 mbar)
    Estonia       G20 (20 mbar) / G31 (37 mbar) G20 (20 mbar) / G31 (37 mbar)
    France       G20 (20 mbar), G25 (25 mbar), G31 (37 mbar) G20 (20 mbar), G25 (25 mbar), G31 (37 mbar)
    Germany   G20 (20 mbar) / G25 (20 mbar) / G31 (30 mbar) / G31 (37 mbar) / G31 (50 mbar) G20 (20 mbar) / G25 (20 mbar) / G31 (30 mbar) / G31 (37 mbar) / G31 (50 mbar) G20 (20 mbar) / G25 (20 mbar) / G31 (30 mbar) / G31 (37 mbar) / G31 (50 mbar) G20 (20 mbar) / G25 (20 mbar) / G31 (30 mbar) / G31 (37 mbar) / G31 (50 mbar) G20 (20 mbar) / G25 (20 mbar) / G31 (30 mbar) / G31 (37 mbar) / G31 (50 mbar)
    Greece       G20 (20 mbar), G31 (37 mbar) G20 (20 mbar), G31 (37 mbar)
    Italy       G20 (20 mbar), G31 (37 mbar) G20 (20 mbar), G31 (37 mbar)
    Latvia       G20 (20 mbar) / G31 (37 mbar) G20 (20 mbar) / G31 (37 mbar)
    Lithuania       G20 (20 mbar), G31 (37 mbar) G20 (20 mbar), G31 (37 mbar)
    Poland       G20 (20 mbar), G31 (37 mbar) G20 (20 mbar), G31 (37 mbar)
    Portugal       G20 (20 mbar), G31 (37 mbar) G20 (20 mbar), G31 (37 mbar)
    Spain       G20 (20 mbar), G31 (37 mbar) G20 (20 mbar), G31 (37 mbar)
    Turkey       G20 (20 mbar) / G31 (37 mbar) G20 (20 mbar) / G31 (37 mbar)
    United Kingdom       G20 (20 mbar), G31 (37 mbar) G20 (20 mbar), G31 (37 mbar)
  Category Belgium       II2E+3P II2E+3P
    Estonia       II2H3P II2H3P
    France       II2E+3P II2E+3P
    Germany   II2ELL3P II2ELL3P II2ELL3P II2ELL3P II2ELL3P
    Greece       II2H3P II2H3P
    Italy       II2H3P II2H3P
    Latvia       II2H3P II2H3P
    Lithuania       II2H3P II2H3P
    Poland       II2E3P II2E3P
    Portugal       II2H3P II2H3P
    Spain       II2H3P II2H3P
    Turkey       II2H3P II2H3P
    United Kingdom       II2H3P II2H3P
  Consumption (G20) Min m³/h 0.31 0.31 0.31 0.511 0.511
    Max m³/h 1.18 1.80 2.48 2.89 3.63
  Consumption (G25) Min m³/h 0.36 0.36 0.36 0.59 0.59
    Max m³/h 1.38 2.09 2.89 3.32 4.19
  Consumption (G31) Min m³/h 0.12 0.12 0.12 0.2 0.2
    Max m³/h 0.46 0.69 0.96 1.1 1.38
  NOx class   6 6 6 6 6
  NOx level (G20) mg/kWh 10 18 22 36.3 35.5
Central heating Heat input Qn (net calorific value) Nom Min kW 2.9 2.9 2.9 4.8 4.8
      Max kW 11.2 17.0 23.5 27 34
  Heat input Qn (gross calorific value) Nom Min kW 3.2 3.2 3.2 5.3 5.3
      Max kW 12.4 18.9 26.1 30 37.8
  Output Pn at 80/60°C Min kW 2.8 2.8 2.8 4.6 4.6
    Nom kW 10.9 16.6 22.8 26.3 33.2
  Output Pnc at 50/30°C Min kW 3.1 3.1 3.1 5.2 5.2
    Nom kW 12.0 18.0 24.0 28.2 35
  Output at 37/30°C Nom kW 3.7 5.6 7.6 8.8 11.1
  Factory setting Output Nom kW 12 18 24 28 35
  Water pressure (PMS) Max bar 3 3 3 3 3
  Water temperature Max °C 100 100 100 100 100
  Efficiency Net calorific value % 98.6 98.2 97.9    
    Gross calorific value % 87.8 87.4 87.3    
  Efficiency full load heat input Net calorific value % 97.5 97.1 96.9 97.5 97.6
    Gross calorific value % 87.8 87.4 87.3 87.8 87.8
  Efficiency part load 30% Qa Net calorific value % 109.5 109.1 108.7 108.9 108.7
    Gross calorific value % 98.6 98.3 97.9 98.1 97.9
  Operation range Min °C 30 30 30 30 30
    Max °C 80 80 80 80 80
Domestic hot water Heat input (net calorific value) Qnw Nom Min kW 2.9 2.9 2.9 4.8 4.8
      Max kW 11.2 17.0 23.5 29.5 34
  Heat input (gross calorific value) Qnw Nom Min kW 3.2 3.2 3.2 5.3 5.3
      Max kW 12.4 18.1 26.1 32.7 37.7
  Domestic hot water threshold l/min       2.5 2.5
  Temperature Max °C 60 60 60 60 60
    Factory setting °C 50 50 50 50 50
  Operation range Min °C 35 35 35 35 35
    Max °C 60 60 60 60 60
Heat losses Heat loss thermal downtime losses EN 15502-1       0.0650 0.0650
  Stand-by boiler Ps kW 0.057 0.057 0.057 0.0650 0.0650
Supply air Connection mm 100 100 100 100 100
  Concentric   Yes Yes Yes Yes Yes
Flue gas Temperature Max °C 90 90 90 76.4 81.7
  Connection mm 60 60 60 60 60
  Length 2x DN80 Max m 125 125 125 44 44
  Length DN60/100 Max m 11 11 11 7.5 7.5
  Length DN80/125 Max m 44 44 44 34 34
  Mass flow (G20) Max kg/h 38.7 38.7 38.7 44.5 55.7
  Mass flow (G25) Max kg/h       39.3 49.6
  Mass flow (G31) Max kg/h 36.0 36.0 36.0 43.3 54.7
  Condensate drain hose DN 20.0 20.0 20.0 20 20
  Condensate drain hose inch 0.79 0.79 0.79 0.79 0.79
Casing Colour   Titanium White (Ral9003) Titanium White (Ral9003) Titanium White (Ral9003) Titanium White (Ral9003) Titanium White (Ral9003)
  Material   Sheet metal Sheet metal Sheet metal Powder painted galvanised steel plate Powder painted galvanised steel plate
Dimensions Unit Height Casing mm 590 590 590 690 690
      Minimum installation height mm 970.0 970.0 970.0    
    Width mm 400 400 400 440 440
    Depth mm 256 256 256 295 295
  Packed unit Height mm 350 350 350 790 790
    Width mm 490 490 490 525 525
    Depth mm 680 680 680 385 385
Weight Unit Empty kg 27 27 27 36 36
    Full kg 27 27 27 37.5 37.5
  Boiler Empty kg 26.5 26.5 26.5    
  Packed unit Empty kg 31 31 31 39 39
Packing Material   Carton Carton Carton Carton Carton
  Weight kg 4.5 4.5 4.5 3 3
Boiler Water volume l       1.5 1.5
Heat exchanger Quantity   1 1 1 1 1
  Body material   Aluminium Aluminium Aluminium Aluminium Aluminium
  Domestic hot water Quantity   1 1 1    
    Tube material   Stainless steel Stainless steel Stainless steel    
3-way valve Type       Stepper Motor Stepper Motor
Fan motor Type       AC Motor AC Motor
Pump Type   Grundfos UPM3 15-75 CHB Grundfos UPM3 15-75 CHB Grundfos UPM3 15-75 CHB Grundfos UPM3 15-75 CHB Grundfos UPM3 15-75 CHB
  Nr of speeds   PWM PWM PWM PWM PWM
  Power input W 60 60 60 60 60
  Maximum pumping height m 7.5 7.5 7.5 7.5 7.5
Gas valve Type   Electronic Electronic Electronic Electronic Electronic
Expansion vessel Volume l 8 8 8 10 10
  Max. water pressure bar 3 3 3 3 3
  Pre pressure bar 1 1 1 1 1
Water circuit - Central heating Piping connections diameter inch 3/4" (male) 3/4" (male) 3/4" (male) 3/4" (male) 3/4" (male)
  Piping connections diameter mm 19 19 19 18 18
  Piping material       Cu Cu
  Pressure Heating Max. bar 3 3 3 3 3
  Safety valve bar 3 3 3 3 3
  Air purge valve   Yes Yes Yes Yes Yes
  Drain valve / fill valve   Yes Yes Yes No No
  Shut off valve   Yes Yes Yes Yes Yes
Water circuit - Domestic hot water side Piping connections Cold water in / Hot water out inch       3/4" (male) 3/4" (male)
    Diameter mm 19.0 19.0 19.0 18 18
Sound power level Nom. dBA 42 46 49 49.61 52.83
Piping connections Water inlet heat exchanger diameter inch       G 3/4" (female) G 3/4" (female)
  Water inlet heat exchanger diameter mm       18 18
  Water outlet heat exchanger diameter mm       18 18
General Supplier/Manufacturer details Name and address   ROTEX Heating Systems GmbH , Langwiesenstr. 10 ,74363 Gueglingen ROTEX Heating Systems GmbH , Langwiesenstr. 10 ,74363 Gueglingen ROTEX Heating Systems GmbH , Langwiesenstr. 10 ,74363 Gueglingen Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   ROTEX ROTEX ROTEX Daikin Europe N.V. Daikin Europe N.V.
  Product description Model identifier   R2TND012 R2TND018 R2TND024    
    Condensing boiler   Yes Yes Yes Yes Yes
    Low-temperature boiler   No No No No No
    B1 boiler   No No No No No
    Cogeneration space heater   No No No No No
    Combination heater   No No No No No
    Combination heater is able to work only during off-peak hours   No No No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 42 46 49 49.61 52.83
  Supplementary heater Type of energy input       Gas Gas
Space heating General Prated kW 11 16 23 26.3 33.2
    P1 (Usefull heat output at 30% of rated heat output and low-temp regime) kW 3.9 5.6 7.7 8.8 11.1
    P4 (Useful heat output at rated heat output and high-temp regime) kW 10.8 16.4 22.8 26.3 33.2
    Ƞs (Seasonal space heating efficiency) % 93 93 93 93 93
    Ƞ1 (Useful efficiency at 30% of rated heat output and low-temp regime) % 98.6 98.2 97.9 98.1 97.9
    Ƞ4 (Useful efficiency at rated heat output and high-temp regime) % 87.8 87.4 87.3 87.8 87.9
    Seasonal space heating eff. class   A A A A A
    Qhe Annual energy consumption (final energy) kWh 9,281 13,790 19,648 13,292 16,260
    Qhe Annual energy consumption (GCV) Gj 33.612 49.644 70.731 47.85 58.54
  Auxiliary electricity consumption elmax (at full load) kW 0.013 0.020 0.027 0.0360 0.0550
    elmin (at part load) kW 0.009 0.009 0.010 0.0100 0.0110
    Psb (Standby mode) kW 0.004 0.004 0.004 0.0030 0.0030
  Other NOx emission mg/kWh 10 18 22 35.5 36.3
    Ƞson (seasonal space heating energy eff. in active mode) % 93 93 93 93 93
    Pstby (standby heat loss) kW 0.057 0.057 0.057 0.0650 0.0650
Power supply Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 230 230 230 230 230
  Voltage range Min. % 10 10 10 10 10
    Max. % 10 10 10 10 10
Class IP   IPX5D IPX5D IPX5D IPX5D IPX5D
Electrical power consumption Max. W 86 86 86 92 112
  Standby W 3.5 3.5 3.5 2.7 2.7
Pump Type       Modulating Pump Modulating Pump