|
MCK75JVM-K (Archived) |
Type |
Humidifying air purifier |
Application |
Floor standing type |
Casing |
Colour |
|
Black (N1) (Panel colour: silver) |
Dimensions |
Unit |
Height |
Mm |
590 |
|
|
Width |
Mm |
395 |
|
|
Depth |
Mm |
268 |
Weight |
Unit |
kg |
11.0 |
Air purifying operation |
Power input |
Turbo |
kW |
0.081 |
|
|
H |
kW |
0.035 |
|
|
M |
kW |
0.018 |
|
|
L |
kW |
0.011 |
|
|
Silent |
kW |
0.008 |
Humidifying operation |
Power input |
Turbo |
kW |
0.084 |
|
|
H |
kW |
0.037 |
|
|
M |
kW |
0.020 |
|
|
L |
kW |
0.013 |
|
|
Silent |
kW |
0.012 |
|
Humidification |
Turbo |
ml/h |
600 |
|
|
High |
ml/h |
470 |
|
|
Medium |
ml/h |
370 |
|
|
Low |
ml/h |
290 |
|
|
Silent |
ml/h |
240 |
|
Water tank capacity |
l |
4.0 |
Sound pressure level |
Air purifying operation |
Turbo |
dBA |
50.0 |
|
|
High |
dBA |
43.0 |
|
|
Medium |
dBA |
36.0 |
|
|
Low |
dBA |
26.0 |
|
|
Silent |
dBA |
17.0 |
|
Humidifying operation |
Turbo |
dBA |
50.0 |
|
|
High |
dBA |
43.0 |
|
|
Medium |
dBA |
36.0 |
|
|
Low |
dBA |
26.0 |
|
|
Silent |
dBA |
23.0 |
Dust collecting method |
Plasma ionizer, Electrostatic dust collection filter |
Deodorizing method |
Flash streamer + Titanium apatite deodorising filter |
Safety devices |
Item |
01 |
|
Safety switch (operation stops when the front panel opens) |
Standard Accessories |
Infrared remote control |
1 |
|
Pleated filter |
7 |
|
Deodorization cartrige |
1 |
|
Operation manual |
1 |
Power cord |
m |
2.0 |
Power supply |
Name |
|
VM |
|
Phase |
|
1~ |
|
Frequency |
Hz |
50/60 |
|
Voltage |
V |
220-240/220-230 |
Running current |
Air purifying operation |
Turbo |
A |
0.71 |
|
|
High |
A |
0.31 |
|
|
Medium |
A |
0.19 |
|
|
Low |
A |
0.12 |
|
|
Silent |
A |
0.09 |
|
Humidifying operation |
Turbo |
A |
0.72 |
|
|
High |
A |
0.32 |
|
|
Medium |
A |
0.19 |
|
|
Low |
A |
0.13 |
|
|
Silent |
A |
0.11 |
Notes |
(1) - The applicable room area is appropriate when the unit is operating in turbo mode. Applicable room area indicates the space where a certain amount of dust particles can be removed in 30 minutes. |
|
(2) - Humidification amount changes in accordance with indoor and outdoor temperature and humidity. Measurement condition: 20°C in temperature, 30% in humidity. |
|
(3) - Sound pressure levels are the average of values measured at 1m away from the front, left, right and top of the unit (this is equal to the value in an anechoic chamber). |
|
(4) - The regenerating time of the deodorising cartridge is 8 hours. |
|
(5) - Humidity signs: humidity indicator: 3 stages; humidity on/off; humidity setting: low/std/high/cont |
|
(6) - Other signs: replacement sign: humidifying filter, air purifying filter; water supply lamp; child proof lock lamp; regeneration lamp (8h); check lamp |