Specifications Table for MCK55W

MCK55WVM
Type Humidifying air purifier
Application Floor standing type
Casing Colour   White
Dimensions Unit Height mm 700
    Width mm 270
    Depth mm 270
Weight Unit kg 9.5
Air purifying operation Power input Turbo kW 0.056
    M kW 0.017
    L kW 0.010
    Silent kW 0.007
Humidifying operation Power input Turbo kW 0.058
    M kW 0.019
    L kW 0.014
    Silent kW 0.011
  Humidification Turbo ml/h 500
    Medium ml/h 300
    Low ml/h 240
    Silent ml/h 200
  Water tank capacity l 2.7
Sound pressure level Air purifying operation Turbo dBA 53.0
    Medium dBA 39.0
    Low dBA 29.0
    Silent dBA 19.0
  Humidifying operation Turbo dBA 53.0
    Medium dBA 39.0
    Low dBA 33.0
    Silent dBA 25.0
Dust collecting method Electrostatic HEPA filter
Deodorizing method Flash streamer + Deodorizing catalyst
Standard Accessories Remote control lid 1
  Remote control holder 1
  Electrostatic HEPA filter 1
  Humidifying filter 2
  Deodorising filter 1
  Operation manual 1
  Caster 4
Power cord m 1.8
Power supply Phase   1~
  Frequency Hz 50/60
  Voltage V 220-240/220-230
Running current Air purifying operation Turbo A 0.50
    Medium A 0.19
    Low A 0.12
    Silent A 0.09
  Humidifying operation Turbo A 0.50
    Medium A 0.20
    Low A 0.15
    Silent A 0.13
Notes (1) - The applicable room area is appropriate for operating the unit of maximum fan speed (HH). Applicable room area indicates the space where a certain amount of dust particles can be remover in 30 minutes. (JEM 1467)
  (2) - Humidification amount changes in accordance with indoor and outdoor temperature and humidity. Measurement condition: 20°C in temperature, 30% in humidity.
  (3) - Operating sound levels are the average of values measured at 1m away from the front, left, right and top of the unit. (These are equal to the values in an anechoic chamber)
  (4) - Electrostatic HEPA filter and humidifying filters are attached in the unit.