LRYEQ16A7Y1
System Total piping length System Actual m 130
Cooling capacity Air conditioning Nom. kW 14.0 (1)
  Refrigeration Nom. kW 21.8 (2)
Heating capacity Air conditioning Nom. kW 27.0 (3)
  Refrigeration Nom. kW 21.8 (4)
Casing Colour   Ivory white
  Material   Painted galvanized steel plate
Dimensions Unit Height mm 1,680
    Width mm 1,240
    Depth mm 765
  Packed unit Height mm 1,855
    Width mm 1,305
    Depth mm 860
Weight Unit kg 370
  Packed unit kg 395
Compressor Type   Hermetically sealed scroll compressor
  Frequency ON/OFF   Less than 6 times/hour
  Output W 2,500.0
  Piston displacement m³/h 13.34
  Speed rpm 6,300
  Starting method   Direct on line (inverter driven)
Compressor 2 Type   Hermetically sealed scroll compressor
  Frequency ON/OFF   Less than 6 times/hour
  Output W 3,600
  Piston displacement m³/h 10.53
  Speed rpm 2,900
  Starting method   Soft start
Compressor 3 Type   Hermetically sealed scroll compressor
  Frequency ON/OFF   Less than 6 times/hour
  Output W 4,500
  Piston displacement m³/h 10.53
  Speed rpm 2,900
  Starting method   Soft start
Fan Type   Propeller fan
  Quantity   2
  Air flow rate Cooling Nom. m³/min 230
Fan motor Output W 750
  Drive   Direct drive
Heat exchanger Type   Cross fin coil
Liquid receiver Volume l 13.5
Operation range Evaporating temperature Min. °C -20 (0.000)
    Max. °C 10
  Cooling Ambient Min. °CDB -5
      Max. °CDB 43
  Heating Ambient Min. °CDB -15
      Min. °CWB -15
      Max. °CDB 21
      Max. °CWB 15.5
Refrigerant Type   R-410A
  GWP   2,087.5
  Charge kg 11.5
  Charge TCO2Eq 24.0
  Control   Electronic expansion valve
Refrigerant oil Type   Daphne FVC68D
  Charged volume l 1.7 (5), 2.4 (6), 2.4 (7), 4.0 (8)
Piping connections Air conditioning Gas - 50~130m OD mm 29
    Gas - 50m or less OD mm 25
    Liquid - 50~130m OD mm 13
    Liquid - 50m or less OD mm 9 1/2
  Refrigeration Gas - 50~130m OD mm 29
    Gas - 50m or less OD mm 25
    Liquid - 50~130m OD mm 13
    Liquid - 50m or less OD mm 9 1/2
  Level difference OU - IU Indoor unit in highest position m 10
      Outdoor unit in highest position m 35 (9)
  Level difference - refrigeration IU - IU Max. m 5m or less
  Level difference - air conditioning IU - IU Max. m 0,5m or less
  Suction Super heat K 10K or more
PED Category   Category II
  Most critical part Name   Liquid receiver
    Ps*V Bar*l 540
Sound pressure level Nom. dBA 62
Maximum number of connectable booster units 2
Minimum connection load Indoor unit kW 2.0
Safety devices Item 01   High pressure switch
    02   Fan driver overload protector
    03   Overcurrent relay
    04   Inverter overload protector
    05   Fusible plugs
    06   Earth leakage detector
Standard Accessories Installation manual 1
  Operation manual 1
  Connection pipes 1
  Refrigerant label for F-gas regulation 1
  Refrigerant charge label 1
  Multilingual fluorinated greenhouse gases labels 1
Power supply Phase   3~
  Frequency Hz 50
  Frequency range Min. % -2.0
    Max. % 2.0
  Voltage V 380-415
  Unbalanced load Min. % -2.0
    Max. % 2.0
Voltage range Min. % -10
  Max. % 10
Notes Cooling priority mode: indoor temp. 27°CDB, 19°CWB; outdoor temp. 32°CDB; piping length: 7.5m; level difference: 0m
  Cooling priority mode: evaporating temp. -10°C; outdoor temp. 32°CDB; Suction SH: 10°C
  Heat recovery 100% mode: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; refrigeration load 18kW; piping length: 7.5m; level difference: 0m
  Saturated temperature equivalent to suction pressure (refrigeration side): -10°C (under chilled condition); connection capacity for indoor air conditioner: 10HP, when heat recovery is 100%
  Compressor 1
  Compressor 2
  Compressor 3
  Factory charge of unit
  Install the oil trap per 5m from the outdoor unit
  For more details, see operation range drawing
  For more details on standard accessories refer to Installation/operation manual
  Contains fluorinated greenhouse gases