LREQ5B7Y1 LREQ6B7Y1 LREQ8B7Y1 LREQ10B7Y1 LREQ12B7Y1 LREQ15B7Y1 LREQ20B7Y1 LREQ30B7Y1 LREQ40B7Y1
System Outdoor unit module 1               LREQ15BY1R LREQ20BY1R
  Outdoor unit module 2               LREQ15BY1R LREQ20BY1R
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable    
Refrigerating capacity Low temperature Nom. kW 5.51 (2) 6.51 (2) 8.33 (2) 10.0 (2) 10.7 (2) 13.9 (2) 15.4 (2) 27.8 29.6
  Medium temperature Nom. kW 12.5 (1) 15.2 (1) 19.8 (1) 23.8 (1) 26.5 (1) 33.9 (1) 37.9 (1) 67.8 (3) 75.8 (3)
Power input Low temperature Nom. kW 4.65 (2) 5.88 (2) 7.72 (2) 9.27 (2) 9.89 (2) 12.8 (2) 14.1 (2) 25.6 27.6
  Medium temperature Nom. kW 5.10 (1) 6.56 (1) 8.76 (1) 10.6 (1) 12.0 (1) 15.2 (1) 17.0 (1) 30.4 34.0
Annual electricity consumption Q R-410A Te -10°C kWh/a 19,907 24,681 33,483 42,794 46,377 61,683 72,030    
    Te -35°C kWh/a 22,805 27,453 33,817 39,747 44,363 61,090 67,325    
Seasonal energy performance ratio SEPR R-410A Te -10°C   3.86 3.79 3.64 3.42 3.51 3.38 3.23    
    Te -35°C   1.80 1.77 1.84 1.88 1.80 1.70 1.70    
Parameters at full load and ambient temp. 32°C (Point A) R-410A Te -10°C Rated cooling capacity (PA) kW 12.50 15.20 19.80 23.80 26.50 33.90 37.90    
      Rated power input (DA) kW 5.10 6.56 8.76 10.60 12.00 15.20 17.00    
      Rated COP (COPA)   2.45 2.32 2.26 2.25 2.21 2.23 2.23    
    Te -35°C Rated cooling capacity (PA) kW 5.51 6.51 8.33 10.00 10.70 13.90 15.40    
      Rated power input (DA) kW 4.65 5.88 7.72 9.27 9.89 12.80 14.10    
      Rated COP (COPA)   1.18 1.11 1.08 1.08 1.08 1.09 1.09    
Parameters at part load and ambient temp. 25°C (Point B) R-410A Te -10°C Declared cooling capacity (PB) kW 11.25 13.68 17.82 21.42 23.85 30.51 34.10    
      Declared power input (DB) kW 3.83 4.79 6.50 8.08 9.20 11.95 14.00    
      Declared COP (COPB)   2.94 2.86 2.74 2.65 2.59 2.55 2.44    
    Te -35°C Declared cooling capacity (PB) kW 5.23 6.18 7.91 9.50 10.17 13.21 14.63    
      Declared power input (DB) kW 4.01 4.73 6.37 7.82 8.39 9.95 11.43    
      Declared COP (COPB)   1.30 1.31 1.24 1.21 1.21 1.33 1.28    
Parameters at part load and ambient temp. 15°C (Point C) R-410A Te -10°C Declared cooling capacity (PC) kW 9.38 11.40 14.85 17.85 19.88 25.43 28.40    
      Declared power input (DC) kW 2.36 3.02 4.48 5.66 6.20 7.24 8.47    
      Declared COP (COPC)   3.98 3.77 3.31 3.15 3.20 3.51 3.36    
    Te -35°C Declared cooling capacity (PC) kW 4.85 5.73 7.33 8.80 9.42 12.23 13.55    
      Declared power input (DC) kW 2.85 3.43 3.98 4.83 5.51 7.79 8.42    
      Declared COP (COPC)   1.70 1.67 1.84 1.82 1.71 1.57 1.61    
Parameters at part load and ambient temp. 5°C (Point D) R-410A Te -10°C Declared cooling capacity (PD) kW 7.50 9.12 11.88 14.28 15.90 20.34 22.70    
      Declared power input (DD) kW 1.73 2.05 2.53 3.34 3.47 5.41 6.32    
      Declared COP (COPD)   4.33 4.44 4.70 4.27 4.58 3.76 3.60    
    Te -35°C Declared cooling capacity (PD) kW 4.41 5.21 6.66 8.00 8.56 11.12 12.32    
      Declared power input (DD) kW 2.01 2.44 3.05 3.40 3.80 5.48 6.04    
      Declared COP (COPD)   2.19 2.13 2.18 2.35 2.25 2.03 2.04    
Parameters at full load and ambient temp. 43°C R-410A Te -10°C Cooling capacity (P3) kW 10.50 12.50 16.20 18.50 20.10 26.10 30.80    
      Power input (D3) kW 6.83 7.97 11.60 12.70 13.70 17.90 20.40    
      Declared COP (COP3)   1.54 1.57 1.40 1.46 1.47 1.46 1.51    
    Te -35°C Cooling capacity (P3) kW 4.51 5.15 6.58 7.67 8.33 11.20 12.40    
      Power input (D3) kW 5.96 6.99 9.65 10.90 11.70 15.70 16.80    
      Declared COP (COP3)   0.76 0.74 0.68 0.70 0.71 0.71 0.74    
Casing Colour   Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1)    
Dimensions Unit Height mm 1,680 1,680 1,680 1,680 1,680 1,680 1,680    
    Width mm 635 635 930 930 930 1,240 1,240    
    Depth mm 765 765 765 765 765 765 765    
Weight Unit kg 166 166 242 242 242 331 337    
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor    
  Output W 2,600 3,200 2,100 3,000 3,400 2,600 3,400    
  Piston displacement m³/h 11.18 13.85 19.68 23.36 25.27 32.24 35.8    
  Speed rpm 5,280 6,540 4,320 6,060 6,960 5,280 6,960    
  Starting method   Direct on line (inverter driven) Direct on line (inverter driven) Direct on line (inverter driven) Direct on line (inverter driven) Direct on line (inverter driven) Direct on line (inverter driven) Direct on line (inverter driven)    
Compressor 2 Type     Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor    
  Output W     3,600 3,600 3,600 3,600 3,600    
  Piston displacement m³/h     19.68 23.36 25.27 32.24 35.8    
  Speed rpm     2,900 2,900 2,900 2,900 2,900    
  Starting method     Direct on line (inverter driven) Direct on line (inverter driven) Direct on line (inverter driven) Direct on line (inverter driven) Direct on line (inverter driven)    
Compressor 3 Type           Hermetically sealed scroll compressor Hermetically sealed scroll compressor    
  Output W           3,600 3,600    
  Piston displacement m³/h           32.24 35.8    
  Speed rpm           2,900 2,900    
  Starting method           Direct on line (inverter driven) Direct on line (inverter driven)    
Fan Type   Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan Propeller fan    
  Quantity   1 1 1 1 1 2 2    
  Air flow rate Cooling Nom. m³/min 95 102 171 179 191 230 240    
Fan motor Output W 350 350 750 750 750 350 750    
  Drive   Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive    
Fan motor 2 Output W           350 750    
Heat exchanger Type   Cross fin coil Cross fin coil Cross fin coil Cross fin coil Cross fin coil Cross fin coil Cross fin coil    
Operation range Ambient temperature Max. °C 43 43 43 43 43 43 43    
    Min. °C -20 -20 -20 -20 -20 -20 -20    
  Evaporator Cooling Max. °CDB 10 10 10 10 10 10 10    
      Min. °CDB -45 -45 -45 -45 -45 -45 -45    
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A    
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5    
  Charge kg 5.2 5.2 7.9 7.9 7.9 11.5 11.5    
  Charge TCO2Eq 10.9 10.9 16.5 16.5 16.5 24.0 24.0    
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve    
Refrigerant oil Type   Daphne FVC68D Daphne FVC68D Daphne FVC68D Daphne FVC68D Daphne FVC68D Daphne FVC68D Daphne FVC68D    
  Charged volume l 1.7 (10), 2.5 (13) 1.7 (10), 2.5 (13) 1.7 (10), 2.1 (11), 3.0 (13) 1.7 (10), 2.1 (11), 3.0 (13) 1.7 (10), 2.1 (11), 3.0 (13) 1.7 (10), 2.1 (12), 4.0 (13) 1.7 (10), 2.1 (12), 4.0 (13)    
Piping connections Gas 50~130m   ø 22.2 C1220T (Brazing connection) ø 22.2 C1220T (Brazing connection) ø 28.6 C1220T (Brazing connection) ø 28.6 C1220T (Brazing connection) ø 28.6 C1220T (Brazing connection) ø 34.9 C1220T (Brazing connection) ø 34.9 C1220T (Brazing connection) ø 41.28 C1220T (Brazing connection) ø 41.28 C1220T (Brazing connection)
    50m or less   ø 22.2 C1220T (Brazing connection) ø 22.2 C1220T (Brazing connection) ø 28.6 C1220T (Brazing connection) ø 28.6 C1220T (Brazing connection) ø 28.6 C1220T (Brazing connection) ø 34.9 C1220T (Brazing connection) ø 34.9 C1220T (Brazing connection) ø 41.28 C1220T (Brazing connection) ø 41.28 C1220T (Brazing connection)
  Liquid 50~130m   ø 9.5 C1220T (Brazing connection) ø 9.5 C1220T (Brazing connection) ø 12.7 C1220T (Brazing connection) ø 12.7 C1220T (Brazing connection) ø 12.7 C1220T (Brazing connection) ø 12.7 C1220T (Brazing connection) ø 12.7 C1220T (Brazing connection) ø 19.05 C1220T (Brazing connection) ø 19.05 C1220T (Brazing connection)
    50m or less   ø 9.5 C1220T (Brazing connection) ø 9.5 C1220T (Brazing connection) ø 9.5 C1220T (Brazing connection) ø 9.5 C1220T (Brazing connection) ø 12.7 C1220T (Brazing connection) ø 12.7 C1220T (Brazing connection) ø 12.7 C1220T (Brazing connection) ø 19.05 C1220T (Brazing connection) ø 19.05 C1220T (Brazing connection)
Sound pressure level Nom. dBA 55.0 (3) 56.0 (3) 57.0 (3) 59.0 (3) 61.0 (3) 62.0 (3) 63.0 (3) 65.0 66.0
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium    
Safety devices Item 01   High pressure switch High pressure switch High pressure switch High pressure switch High pressure switch High pressure switch High pressure switch    
    02   Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector    
    03   Overcurrent relay Overcurrent relay Overcurrent relay Overcurrent relay Overcurrent relay Overcurrent relay Overcurrent relay    
    04   Inverter overload protector Inverter overload protector Inverter overload protector Inverter overload protector Inverter overload protector Inverter overload protector Inverter overload protector    
    05   Fusible plugs Fusible plugs Fusible plugs Fusible plugs Fusible plugs Fusible plugs Fusible plugs    
    06     Current fuse Current fuse Current fuse Current fuse Current fuse    
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~    
  Frequency Hz 50 50 50 50 50 50 50    
  Voltage V 380-415 380-415 380-415 380-415 380-415 380-415 380-415    
Current Nominal running current (RLA) - 50Hz Compressor 1 Cooling A 7.1 9.2 5.3 7.4 9.8 7.0 9.5    
    Compressor 2 Cooling A     7.5 7.9 8.3 8.2 8.4    
    Compressor 3 Cooling A           8.2 8.4    
Voltage range Min. % -10 -10 -10 -10 -10 -10 -10    
  Max. % 10 10 10 10 10 10 10    
Current - 50Hz Full load amps (FLA) Fan motor A 0.4 0.4 0.9 0.9 0.9 0.4 0.7    
    Fan motor 2 A           0.4 0.7    
  Maximum fuse amps (MFA) A 15 15 25 25 25 40 40 70 80
  Minimum circuit amps (MCA) A 12.8 13.7 19.3 22.0 24.0 31.4 35.0 62.8 70.0
  Minimum Ssc value kVa     655 (0.000) 899 (0.000) 1,097 (0.000) 761 (0.000) 945 (0.000) 1,522 (0.000) 1,890 (0.000)
  Starting current (MSC) A     74 75 75 84 84 109 115
  Total overcurrent amps (TOCA) A 15.6 15.6 31.5 31.5 31.5 48.3 48.3 96.6 96.6
  Zmax List   Equipment complying with EN61000-3-3 Equipment complying with EN61000-3-3              
    Text     0.27 0.27 0.27 0.24 0.24 0.12 0.12
Notes Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C When target evaporating temperature is -20°C or lower, there is the possibility to add the refrigerant oil. If the refrigerant oil is added, the target evaporating temperature can not change to -20°C or higher. When target evaporating temperature is -20°C or lower, there is the possibility to add the refrigerant oil. If the refrigerant oil is added, the target evaporating temperature can not change to -20°C or higher.
  Cooling: evaporating temp. -35°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -35°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -35°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -35°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -35°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -35°C; outdoor temp. 32°C; suction SH10°C Cooling: evaporating temp. -35°C; outdoor temp. 32°C; suction SH10°C In the usage environment which outdoor temperature becomes lower than -10°C, installation of windbreak board or snowbreak hood is needed. For details, see the service manual. In the usage environment which outdoor temperature becomes lower than -10°C, installation of windbreak board or snowbreak hood is needed. For details, see the service manual.
  Sound pressure data: measured at 1m in front of unit, at 1.5m height Sound pressure data: measured at 1m in front of unit, at 1.5m height Sound pressure data: measured at 1m in front of unit, at 1.5m height Sound pressure data: measured at 1m in front of unit, at 1.5m height Sound pressure data: measured at 1m in front of unit, at 1.5m height Sound pressure data: measured at 1m in front of unit, at 1.5m height Sound pressure data: measured at 1m in front of unit, at 1.5m height Operation conditions of outside unit: evaporating temperature = -10°C, outdoor temperature +32°C, Suction SH 10K Operation conditions of outside unit: evaporating temperature = -10°C, outdoor temperature +32°C, Suction SH 10K
  RLA is based on following conditions: outdoor temp. 32°CDB; suction SH 10°C; saturated temperature equivalent to suction pressure -10°C RLA is based on following conditions: outdoor temp. 32°CDB; suction SH 10°C; saturated temperature equivalent to suction pressure -10°C RLA is based on following conditions: outdoor temp. 32°CDB; suction SH 10°C; saturated temperature equivalent to suction pressure -10°C RLA is based on following conditions: outdoor temp. 32°CDB; suction SH 10°C; saturated temperature equivalent to suction pressure -10°C RLA is based on following conditions: outdoor temp. 32°CDB; suction SH 10°C; saturated temperature equivalent to suction pressure -10°C RLA is based on following conditions: outdoor temp. 32°CDB; suction SH 10°C; saturated temperature equivalent to suction pressure -10°C RLA is based on following conditions: outdoor temp. 32°CDB; suction SH 10°C; saturated temperature equivalent to suction pressure -10°C Have to use the Branch Pipe Kit (EKHRQZM) to divide a suction pipe between the outdoor units. Have to use the Branch Pipe Kit (EKHRQZM) to divide a suction pipe between the outdoor units.
  TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. TOCA means the total value of each OC set. Have to use the refrigerant oil of DAIKIN service parts. (1 liter can: parts no, 5004333) Have to use the refrigerant oil of DAIKIN service parts. (1 liter can: parts no, 5004333)
  MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor The other restricions refer the Operation Condition (3D085617). The other restricions refer the Operation Condition (3D085617).
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. RLA is based on the following conditions: outdoor temperature: 32°C; Suction SH. 10K; Evaporating temperature -10°C. RLA is based on the following conditions: outdoor temperature: 32°C; Suction SH. 10K; Evaporating temperature -10°C.
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. TOCA means the total value of each OC set. TOCA means the total value of each OC set.
  Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA MSC means the maximum current during start up of the compressor MSC means the maximum current during start up of the compressor
  MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Minimum Ssc (=Short-circuit power) value: Equipment complying with EN 61000-3-2 Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.
  Compressor 1 Compressor 1 Compressor 1 Compressor 1 Compressor 1 Compressor 1 Compressor 1 Select wire size based on the larger value of MCA or TOCA Select wire size based on the larger value of MCA or TOCA
  Compressor 2 Compressor 2 Compressor 2 Compressor 2 Compressor 2 Compressor 2 Compressor 2 MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker).
  Compressor 2 and 3 Compressor 2 and 3 Compressor 2 and 3 Compressor 2 and 3 Compressor 2 and 3 Compressor 2 and 3 Compressor 2 and 3 Compressor 2 and 3 Compressor 2 and 3
  Factory charge of unit Factory charge of unit Factory charge of unit Factory charge of unit Factory charge of unit Factory charge of unit Factory charge of unit    
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases    
  Ecodesign Regulation: (EU) 2015/1095 Ecodesign Regulation: (EU) 2015/1095 Ecodesign Regulation: (EU) 2015/1095 Ecodesign Regulation: (EU) 2015/1095 Ecodesign Regulation: (EU) 2015/1095 Ecodesign Regulation: (EU) 2015/1095 Ecodesign Regulation: (EU) 2015/1095