LMSWHD030AV3018 LMSWHD050AV3018 LMSWHD060AV3018 LMSWHD075AV3018
Refrigerating capacity High temperature R-134a Nom kW 0.60 (1) 1.00 (1) 1.40 (1) 2.00 (1)
Heating capacity R-134a Nom kW 0.70 1.05 1.40 1.75
Power input Max. W 1,210 1,690 2,310 2,780
Range RH% % 60-80 60-80 60-80 60-80
Dimensions Unit Height mm 735 735 735 735
    Width mm 400 400 620 620
    Depth mm 435 435 435 435
  Packed unit Height mm 955 955 955 955
    Width mm 495 495 495 495
    Depth mm 435 435 655 655
Weight Unit kg 49 52 77 79
  Packed unit kg 59 62 89 91
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Piston displacement m³/h 1.4 2.3 3.8 5.7
Condenser Air flow m³/h 600 600 1,200 1,200
Fan Quantity   1 1 2 2
Fan motor Model   1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P
  Output W 73 73 73 73
Defrost Air Air Air Air
Evaporator Air flow m³/h 600 600 1,200 1,200
Operation range Cold room temperature Min. °C 10 10 10 10
    Max. °C 20 20 20 20
  Ambient temperature Min. °C 10 10 10 10
    Max. °C 40 40 40 40
Refrigerant Type   R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430
  Charge kg 0.43 0.38 0.45 0.60
  Charge TCO2Eq 0.61 0.54 0.64 0.86
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Notes When normally running: +14°C / +30°C When normally running: +14°C / +30°C When normally running: +14°C / +30°C When normally running: +14°C / +30°C
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases