LMSMY128BV3 LMSMY221BV3
Refrigerating capacity Medium temperature R-290 Nom kW 1.249 2.143
Recommended Cold Room Volume Medium temperature V 100 10 (1) 21 (1)
Power input Max. W 940 1,610
Dimensions Unit Height mm 735 830
    Width mm 400 620
    Depth mm 790 790
  Packed unit Height mm 942 1,050
    Width mm 850 850
    Depth mm 450 670
Weight Unit kg 56 80
  Packed unit kg 67 96
Compressor Quantity   1 1
  Type   Hermetic Hermetic
  Nominal power kW 0.56 0.9
Fan Air flow rate Cooling Nom. m³/h 600 1,200
  Quantity   1 1
Defrost Hot gas Hot gas
Evaporator Air flow m³/h 600 1,200
  Air throw m 4 4
Operation range Cold room temperature Min. °C -5 -5
    Max. °C 5 5
Refrigerant Type   R-290 R-290
  GWP   3 3
  Charge kg 0.14 0.15
  Charge TCO2Eq 0.00 0.00
Power supply Voltage V 230 230
  Phase   1~ 1~
  Frequency Hz 50 50
Peak current A 30.88 40.76
Max current A 5.25 8.03
Notes (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases