LMSMD120AW1 LMSMD130AW1 LMSMD150AW1 LMSMD200AW1
Refrigerating capacity Medium temperature R-134a Nom kW 1.992 (1) 2.275 (1) 3.129 (1) 3.430 (1)
Recommended Cold Room Volume Medium temperature V 100 18.5 (1) 22.7 (1) 35.7 (1) 40.3 (1)
Power input Max. W 2,420 2,790 3,070 3,380
Dimensions Unit Height mm 930 930 1,030 1,030
    Width mm 925 925 1,150 1,150
    Depth mm 865 865 840 840
Weight Unit kg 73 75 91 93
  Packed unit kg 90 92 110 112
Packing Material   Carton Carton Carton Carton
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Piston displacement m³/h 8.36 9.37 10.52 11.81
Fan Air flow rate Cooling Nom. m³/h 1,340 1,340 1,550 1,550
  Quantity   2 2 1 1
Fan motor Model   1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P
  Output W 68 68 110 110
Defrost Hot gas Hot gas Hot gas Hot gas
Defrost heaters W 1,620 1,970 2,180 2,410
Evaporator Air flow m³/h 1,050 1,050 1,370 1,370
  Air throw m 5 (2) 5 (2) 8 (2) 8 (2)
  Specifications Fin pitch mm 4.2 4.2 4.2 4.2
Refrigerant Type   R-134a R-134a R-134a R-134a
  GWP   1,430.0 1,430.0 1,430.0 1,430.0
  Charge kg 0.8 0.8 1.6 1.6
  Charge TCO2Eq 1.115 1.115 2.288 2.288
Power supply Voltage V 400 400 400 400
  Phase   3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50
Peak current A 24.340 26.340 30.720 38.720
Max current A 8.840 9.340 9.720 10.720
Notes When normally running: 0°C / +32°C When normally running: 0°C / +32°C When normally running: 0°C / +32°C When normally running: 0°C / +32°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases