Specifications Table for LMSMD-AV3

LMSMD030AV3 LMSMD050AV3 LMSMD060AV3 LMSMD075AV3 LMSMD100AV3 LMSMD102AV3 LMSMD122AV3
Refrigerating capacity Medium temperature R-134a Nom kW 0.838 (1) 0.952 (1) 1.112 (1) 1.388 (1) 1.491 (1) 1.768 (1) 1.920 (1)
Dimensions Unit Height mm 930 930 930 930 930 930 930
    Width mm 925 925 925 925 925 925 925
    Depth mm 530 530 530 530 530 865 865
Weight Unit kg 48 49 49 54 55 73 73
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
Defrost Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas
Defrost heaters W 650 840 1,000 1,180 1,280 1,280 1,560
Evaporator Air flow m³/h 530 530 530 530 530 1,050 1,050
  Air throw m 5 5 5 5 5 5 5
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430
Power supply Voltage V 230 230 230 230 230 230 230
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50
Notes (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases